主页 电源管理 直流/直流开关稳压器 直流/直流控制器

TPS51215A

正在供货

具有 2 位 VID 的 3V 至 28V 输入、单相 D-CAP2 控制器

产品详情

Rating Catalog Topology Buck Iout (max) (A) 30 Vin (max) (V) 28 Vin (min) (V) 3 Vout (max) (V) 1.8 Vout (min) (V) 0 Control mode D-CAP2 Features Adjustable current limit, Enable, Light-load efficiency, Output discharge, Power good, Prebias startup, Synchronous rectification, VID: 2-bit Duty cycle (max) (%) 60 Iq (typ) (A) 0.00032 Number of phases 1 Operating temperature range (°C) -40 to 125
Rating Catalog Topology Buck Iout (max) (A) 30 Vin (max) (V) 28 Vin (min) (V) 3 Vout (max) (V) 1.8 Vout (min) (V) 0 Control mode D-CAP2 Features Adjustable current limit, Enable, Light-load efficiency, Output discharge, Power good, Prebias startup, Synchronous rectification, VID: 2-bit Duty cycle (max) (%) 60 Iq (typ) (A) 0.00032 Number of phases 1 Operating temperature range (°C) -40 to 125
WQFN (RUK) 20 9 mm² 3 x 3
  • Differential voltage feedback
  • DC compensation for accurate regulation
  • Wide input voltage range: 3 V to 28 V
  • Flexible, 2-bit VID supports output voltage from 0.5-V to 2.0-V and 0-V VOUT
  • D-CAP2™ mode at 600kHz for Ultra-Low/Low ESR Output Capacitor
    • 4700 ppm/°C, low-side RDS(on) current sensing
    • Programmable soft-start time and output voltage transition time
    • Built-in output discharge
    • Power good output
    • Integrated boost switch
    • Built-in OVP/UVP/OCP
    • Thermal shutdown (non-latched)
    • 3-mm × 3-mm, 20-Pin, QFN (RUK) package
    • Differential voltage feedback
    • DC compensation for accurate regulation
    • Wide input voltage range: 3 V to 28 V
    • Flexible, 2-bit VID supports output voltage from 0.5-V to 2.0-V and 0-V VOUT
    • D-CAP2™ mode at 600kHz for Ultra-Low/Low ESR Output Capacitor
      • 4700 ppm/°C, low-side RDS(on) current sensing
      • Programmable soft-start time and output voltage transition time
      • Built-in output discharge
      • Power good output
      • Integrated boost switch
      • Built-in OVP/UVP/OCP
      • Thermal shutdown (non-latched)
      • 3-mm × 3-mm, 20-Pin, QFN (RUK) package

      The TPS51215A is a single-phase, D-CAP2™ synchronous buck controller with a 2-bit VID input supporting 0 V and three other independent externally programmable output voltage levels, where full external programmability of the voltage level, step setting and voltage-change slew rate is desired. It is used for Intel IMVP8/9 applications where multiple voltage levels are desired.

      The TPS51215A supports all POS/SPCAP and/or all ceramic MLCC output capacitor options in applications where remote sense is a requirement. Tight DC load regulation is achieved through external programmable integrator capacitor. The TPS51215A provides full protection suite, including OVP, OCL, 5-V UVLO and thermal shutdown. It supports the conversion voltage up to 28 V, and output voltages adjustable from 0.5 V to 2 V.

      The TPS51215A is available in the 3 mm × 3 mm, QFN, 0.4-mm pitch package and is specified from –40°C to 125°C.

      The TPS51215A is a single-phase, D-CAP2™ synchronous buck controller with a 2-bit VID input supporting 0 V and three other independent externally programmable output voltage levels, where full external programmability of the voltage level, step setting and voltage-change slew rate is desired. It is used for Intel IMVP8/9 applications where multiple voltage levels are desired.

      The TPS51215A supports all POS/SPCAP and/or all ceramic MLCC output capacitor options in applications where remote sense is a requirement. Tight DC load regulation is achieved through external programmable integrator capacitor. The TPS51215A provides full protection suite, including OVP, OCL, 5-V UVLO and thermal shutdown. It supports the conversion voltage up to 28 V, and output voltages adjustable from 0.5 V to 2 V.

      The TPS51215A is available in the 3 mm × 3 mm, QFN, 0.4-mm pitch package and is specified from –40°C to 125°C.

      下载 观看带字幕的视频 视频

      您可能感兴趣的相似产品

      open-in-new 比较替代产品
      功能与比较器件相同,但引脚排列有所不同
      TPS51518 正在供货 具有 2 位灵活 VID 控制器的单相 D-CAP 和 D-CAP2 控制器 Lower current controller, does not support 0-V output with its adjustable VID settings.

      技术文档

      star =有关此产品的 TI 精选热门文档
      未找到结果。请清除搜索并重试。
      查看全部 6
      顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
      * 数据表 TPS51215A Single Phase, D-CAP2TM Controller with 2-Bit VID Control and Low Power Mode 数据表 (Rev. A) PDF | HTML 2020年 6月 7日
      应用手册 适用于笔记本计算应用中 Alder Lake 的非隔离式直流/直流解决方案: PDF | HTML 英语版 PDF | HTML 2022年 5月 19日
      设计指南 适用于 PC 应用中 Alder Lake 和 Raptor Lake VCCIN_AUX 电源轨的电源解决方案参考设计 PDF | HTML 英语版 PDF | HTML 2022年 3月 14日
      应用手册 PC 应用中 Tiger Lake 的非隔离式负载点解决方案 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 8月 12日
      应用手册 Non-Isolated Point-of-Load Solutions for Elkhart Lake in Industrial PC App. (Rev. A) PDF | HTML 2020年 5月 21日
      证书 TPS51215AEVM EU Declaration of Conformity (DoC) 2020年 5月 14日

      设计与开发

      如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

      评估板

      TPS51215AEVM — 3V 到 28V 输入同步降压转换器评估模块

      TPS51215AEVM 评估模块 (EVM) 用于评估 TPS51215A 器件。TPS51215A 是一款具有 2 位 VID 输入的单相 D-CAP2TM 同步降压控制器,最多可选四个独立输出电压,具有固定的电压转换压摆率。
      用户指南: PDF | HTML
      英语版 (Rev.A): PDF | HTML
      TI.com 上无现货
      仿真模型

      TPS51215A PSpice Transient Model (Rev. A)

      SLUM737A.ZIP (139 KB) - PSpice Model
      参考设计

      TIDA-050057 — 适用于 PC 应用中 Alder Lake 和 Raptor Lake VCCIN_AUX 电源轨的电源解决方案参考设计

      此电源参考设计支持 Intel® Alder Lake 和 Raptor Lake 平台中的 VCCIN_AUX 电源轨。将 TPS51215A 控制器与运算放大器结合使用,可支持 VID 控制、负载线路 (LL) 和电流监测 (IMON) 等控制功能。此参考设计保留了测试工具插入器的位置,以帮助进行评估。
      设计指南: PDF
      封装 引脚 CAD 符号、封装和 3D 模型
      WQFN (RUK) 20 Ultra Librarian

      订购和质量

      包含信息:
      • RoHS
      • REACH
      • 器件标识
      • 引脚镀层/焊球材料
      • MSL 等级/回流焊峰值温度
      • MTBF/时基故障估算
      • 材料成分
      • 鉴定摘要
      • 持续可靠性监测
      包含信息:
      • 制造厂地点
      • 封装厂地点

      推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

      支持和培训

      视频