TPS61029
- 96% Efficient Synchronous Boost Converter
- Output Voltage Remains Regulated When Input
Voltage Exceeds Nominal Output Voltage - Device Quiescent Current: 25 µA (Typ)
- Input Voltage Range: 0.9 V to 6.5 V
- Fixed and Adjustable Output Voltage Options
Up to 5.5 V - Power Save Mode for Improved Efficiency at
Low Output Power - Low Battery Comparator
- Low EMI-Converter (Integrated Anti-ringing
Switch) - Load Disconnect During Shutdown
- Overtemperature Protection
- Small 3-mm × 3-mm VSON-10 Package
The TPS6102x family of devices provide a power supply solution for products powered by either a one-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 200 mA while using a single-cell alkaline battery, and discharge it down to 0.9 V. The device can also be used for generating 5 V at 500 mA from a 3.3-V rail or a Li-Ion battery. The boost converter is based on a fixed-frequency, pulse width modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. At low load currents the converter enters the power save mode to maintain a high efficiency over a wide-load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum peak current in the boost switch is limited to a value of 800 mA, 1500 mA, or 1800 mA depending on the version of the device.
The TPS6102x devices keep the output voltage regulated even when the input voltage exceeds the nominal output voltage. The output voltage can be programmed by an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing and, in effect, lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode. The device is packaged in a 10-pin VSON PowerPAD package measuring 3 mm x 3 mm (DRC).
您可能感兴趣的相似产品
功能与比较器件相同但引脚有所不同。
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPS6102x 96% Efficient Synchronous Boost Converter 数据表 (Rev. G) | PDF | HTML | 2014-12-24 | ||
| 应用手册 | 执行精确的节能模式效率测量 | PDF | HTML | PDF | HTML | 2026-10-7 | ||
| 应用手册 | 采用前馈电容器优化内部补偿 DC-DC 转换器的瞬态响应 | PDF | HTML | PDF | HTML | 2026-9-21 | ||
| 应用手册 | QFN 和 SON PCB 连接 (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2024-1-5 | |
| 应用手册 | 升压转换器功率级的基本计算 (Rev. D) | PDF | HTML | 英语版 (Rev.D) | PDF | HTML | 2022-11-11 | |
| 选择指南 | 电源管理指南 2018 | 2018-7-31 | ||||
| 应用手册 | Extending the Soft Start Time Without a Soft Start Pin (Rev. B) | 2017-6-15 | ||||
| 应用手册 | Five Steps to a Good PCB Layout of the Boost Converter | PDF | HTML | 2016-5-3 | |||
| 模拟设计期刊 | DC/DC 转换器中电阻式反馈分压器设计考虑因素 | 英语版 | 2012-6-1 | |||
| 应用手册 | Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs | 2011-9-19 | ||||
| 模拟设计期刊 | IQ:它是什么、不是什么以及如何使用 | 英语版 | 2011-8-17 | |||
| 应用手册 | 最小化升压转换器开关节点处的振铃 | 英语版 | 2008-7-15 | |||
| 应用手册 | Factors That Determine Light Load PSM Switch Freq for TPS6102x Boost Converters | 2006-4-21 | ||||
| 应用手册 | TPS6102x 升压转换器的降压转换模式 | 2004-12-16 | ||||
| 白皮书 | A Step-Down Conversion Concept for a PWM-Mode Boost Converter | 2003-8-26 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPL5111EVM — TPL5111 低功耗系统计时器评估模块
TPL5111EVM 评估模块支持用户评估 TPL5111 的性能和功能。该 EVM 可在独立模式下运行,或连接到 uC 系统上进行原型设计和评估,或连接到 MSP430 LaunchPad 上进行原型设计和评估。计时器间隔可以通过更改板载电阻器来配置,并可通过测试点观察。板载开关支持控制和评估其他器件功能。 该 EVM 具有一个板载电池座(纽扣电池),用于为 TPL5111 和微控制器(如果已连接)供电。该板还可以由外部电源供电。TPL5111 的电流消耗可使用板载测试点轻松测量。
TIDA-00466 — 抗噪声电容式接近传感器系统参考设计
FDC2214 接近和电容式感应设计展示了如何使用 TI 的电容式感应技术来感应和检测各种物体的存在。该设计是一套完整的硬件和固件解决方案。固件通过 FDC2214 处理来自一个接近传感器和两个电容式触控按钮的数据,以确定物体是否位于目标感应区域中。当器件检测到电路板附近有目标或检测到按钮按下时,专用彩色 LED 会亮起。该设计由一节 AA 电池供电。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| VSON (DRC) | 10 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。