主页 电源管理 AC/DC 和 DC/DC 转换器(集成 FET)

TPS61096A

正在供货

具有 1μA 静态电流的 28V 输出电压升压转换器

产品详情

Rating Catalog Topology Boost Switch current limit (typ) (A) 0.5 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 28 Vout (min) (V) 4.5 Features Adjustable current limit, Enable, Light-load efficiency, Nonsynchronous Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 3000 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 1 Duty cycle (max) (%) 90 Type Converter
Rating Catalog Topology Boost Switch current limit (typ) (A) 0.5 Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 28 Vout (min) (V) 4.5 Features Adjustable current limit, Enable, Light-load efficiency, Nonsynchronous Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 3000 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 1 Duty cycle (max) (%) 90 Type Converter
WSON (DSS) 12 6 mm² 3 x 2
  • 1 µA ultra-low IQ into VIN pin
  • Operating Input Voltage from 1.8 V to 5.5 V
  • Adjustable Output Voltage from 4.5 V to 28 V
  • Selectable Inductor Peak Current:
    • 0.25 A and 0.5 A
  • Integrated Power Diode
  • Integrated Level Shifters
  • 70% Efficiency at 10 µA load
  • 12-Pin 3-mm x 2-mm WSON Package
  • Create a Custom Design Using the TPS61096A With the WEBENCH® Power Designer
  • 1 µA ultra-low IQ into VIN pin
  • Operating Input Voltage from 1.8 V to 5.5 V
  • Adjustable Output Voltage from 4.5 V to 28 V
  • Selectable Inductor Peak Current:
    • 0.25 A and 0.5 A
  • Integrated Power Diode
  • Integrated Level Shifters
  • 70% Efficiency at 10 µA load
  • 12-Pin 3-mm x 2-mm WSON Package
  • Create a Custom Design Using the TPS61096A With the WEBENCH® Power Designer

The TPS61096A is a high output voltage boost converter with ultra-low quiescent current. It is designed for products that require high efficiency at light load conditions powered by either two-cell alkaline, or one-cell Li-Ion or Li-polymer battery.

The TPS61096A integrates a 30-V power switch and a power diode. It can output up to 28 Volts. The TPS61096A uses a PFM peak current control scheme to obtain the highest efficiency over a wide range of input and output load conditions. It only consumes 1 µA quiescent current and can achieve up to 70% efficiency under 10-µA load condition.

The TPS61096A can also support selective inductor peak current. With 250-mA current limit, the TPS61096A can reduce inductor ripple so that it reduces external component size for light load applications. With 500 mA current limit, the TPS61096A can provide 30 mA output current for a conversion from 3.3 V to 18 V.

The TPS61096A integrates two-channel low-power level shifters to convert low level signals to output voltage level signals for specific applications. It only consumes 1-µA static current per channel and ensures very low static and dynamic power consumption across the entire output range.

The TPS61096A is available in a 12-pin 3.0-mm x 2.0-mm WSON Package.

The TPS61096A is a high output voltage boost converter with ultra-low quiescent current. It is designed for products that require high efficiency at light load conditions powered by either two-cell alkaline, or one-cell Li-Ion or Li-polymer battery.

The TPS61096A integrates a 30-V power switch and a power diode. It can output up to 28 Volts. The TPS61096A uses a PFM peak current control scheme to obtain the highest efficiency over a wide range of input and output load conditions. It only consumes 1 µA quiescent current and can achieve up to 70% efficiency under 10-µA load condition.

The TPS61096A can also support selective inductor peak current. With 250-mA current limit, the TPS61096A can reduce inductor ripple so that it reduces external component size for light load applications. With 500 mA current limit, the TPS61096A can provide 30 mA output current for a conversion from 3.3 V to 18 V.

The TPS61096A integrates two-channel low-power level shifters to convert low level signals to output voltage level signals for specific applications. It only consumes 1-µA static current per channel and ensures very low static and dynamic power consumption across the entire output range.

The TPS61096A is available in a 12-pin 3.0-mm x 2.0-mm WSON Package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TLV61046A 正在供货 具有功率二极管和隔离开关的 28V 输出电压升压转换器 TLV61046A is a pure boost device

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 TPS61096A 28-V Output Voltage Boost Converter with Ultra-Low Quiescent Current 数据表 (Rev. A) PDF | HTML 2017年 4月 15日
应用手册 使用外部偏置来扩展升压转换器的输入电压范围 PDF | HTML 英语版 PDF | HTML 2022年 9月 23日
应用手册 150-V Output, Low Power Boost Solution Using Coupled Transformer PDF | HTML 2021年 3月 11日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS61096EVM-787 — 具有超低静态电流、适用于 TPS61096A 28V 输出电压升压转换器的评估板

TPS61096EVM-787 用于评估超低静态电流、高输出电压升压转换器 TPS61096A 的电气性能和热性能。TPS61096EVM 的外部元件经过精心选择,可涵盖大多数正常应用条件。这些元件可根据 TPS61096A 数据表进行改装,从而满足特殊要求。

用户指南: PDF
TI.com 上无现货
仿真模型

TPS61096 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMBP0B.ZIP (82 KB) - PSpice Model
封装 引脚 CAD 符号、封装和 3D 模型
WSON (DSS) 12 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频