主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS61235P

正在供货

8A 谷值电流、5.1V 固定输出电压同步升压转换器

产品详情

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2.3 Vout (max) (V) 5.1 Vout (min) (V) 5.1 Switch current limit (typ) (A) 8 Features Enable, Light-load efficiency, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00001 Duty cycle (max) (%) 90
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2.3 Vout (max) (V) 5.1 Vout (min) (V) 5.1 Switch current limit (typ) (A) 8 Features Enable, Light-load efficiency, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00001 Duty cycle (max) (%) 90
VQFN-HR (RWL) 9 6.25 mm² 2.5 x 2.5
  • Up to 97% Efficiency Synchronous Boost
  • Up to 3.5-A IOUT for 3.3-V to 5-V Conversion
  • 10-A 14-mΩ/14-mΩ Internal Power Switches
  • Programmable Constant Output Current
  • Output Current Monitor
  • 10-µA IQ under Light Load Condition
  • Boost Status Indication
  • True disconnection during shutdown
  • Fixed 5.1-V Output Voltage (TPS61235P) or
    Adjustable Output Voltage from 2.9-V to-5.5 V
    (TPS61236P)
  • 1-MHz Switching Frequency
  • Softstart, Current Limit, Over Voltage and Over
    Thermal Protections
  • 2.5 mm × 2.5 mm VQFN Package
  • Up to 97% Efficiency Synchronous Boost
  • Up to 3.5-A IOUT for 3.3-V to 5-V Conversion
  • 10-A 14-mΩ/14-mΩ Internal Power Switches
  • Programmable Constant Output Current
  • Output Current Monitor
  • 10-µA IQ under Light Load Condition
  • Boost Status Indication
  • True disconnection during shutdown
  • Fixed 5.1-V Output Voltage (TPS61235P) or
    Adjustable Output Voltage from 2.9-V to-5.5 V
    (TPS61236P)
  • 1-MHz Switching Frequency
  • Softstart, Current Limit, Over Voltage and Over
    Thermal Protections
  • 2.5 mm × 2.5 mm VQFN Package

The TPS6123x is a high current, high efficiency synchronous boost converter with constant output current feature for single cell Li-Ion and Li-polymer battery powered products, in a wide range of power bank, tablet, and other portable devices. The IC integrates 14-mΩ/14-mΩ power switches and is capable of delivering up to a 3.5-A output current for 3.3-V to 5-V conversion with up to 97% high efficiency. The device supports a programmable constant output current to control power delivery, so to save power path components and lower total system thermal dissipation effectively.

The device only consumes a 10-µA quiescent current under a light load condition, and can report load status to the system, which make it very suitable for Always-On applications. With the TPS6123x, a simple and flexible system design can be achieved, eliminating external power path components, saving PCB space, and reducing BOM cost.

In shutdown, the output is completely disconnected from the input, and current consumption is reduced to less than 1 µA. Other features like soft start control, reverse current blocking, over voltage protection, and thermal shutdown protection are built-in for system safety.

The devices are available in a 2.5-mm × 2.5-mm VQFN package.

The TPS6123x is a high current, high efficiency synchronous boost converter with constant output current feature for single cell Li-Ion and Li-polymer battery powered products, in a wide range of power bank, tablet, and other portable devices. The IC integrates 14-mΩ/14-mΩ power switches and is capable of delivering up to a 3.5-A output current for 3.3-V to 5-V conversion with up to 97% high efficiency. The device supports a programmable constant output current to control power delivery, so to save power path components and lower total system thermal dissipation effectively.

The device only consumes a 10-µA quiescent current under a light load condition, and can report load status to the system, which make it very suitable for Always-On applications. With the TPS6123x, a simple and flexible system design can be achieved, eliminating external power path components, saving PCB space, and reducing BOM cost.

In shutdown, the output is completely disconnected from the input, and current consumption is reduced to less than 1 µA. Other features like soft start control, reverse current blocking, over voltage protection, and thermal shutdown protection are built-in for system safety.

The devices are available in a 2.5-mm × 2.5-mm VQFN package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS6123x 8-A Valley Current Synchronous Boost Converters with Constant Current Output Feature 数据表 (Rev. A) PDF | HTML 2016年 4月 18日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 测量和了解升压转换器的输出电压波纹 PDF | HTML 英语版 PDF | HTML 2022年 4月 22日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
应用手册 Automated Frequency Response Analyzer 2013年 10月 9日
应用手册 Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
应用手册 Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011年 9月 19日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS61236EVM-676 — TPS61236 高电流升压转换器评估模块

该 EVM 用于评估同步升压转换器 TPS61236,该转换器具有 3A 输出电流(输出电压为 5V)、小于 3µA 的超低电流和可编程输出电流限制。EVM 还可用于评估固定 5.1V 版本 TPS61235。在这种情况下,会移除反馈电阻器并将器件的 FB 引脚直接连接到 VOUT 引脚。

用户指南: PDF
TI.com 上无现货
仿真模型

TPS61235 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAU3A.ZIP (103 KB) - PSpice Model
参考设计

PMP40154 — 带 HDMI 输出的 USB Type-C™ 和 USB PD DRP 参考设计

PMP40154 是真正的 USB Type-C™ 和 USB PD DRP 参考设计。  此参考设计支持 USB Type-C™ 输入转 HDMI 输出显示器。它采用了 USB PD 控制器和电源开关 TPS65986 以及交替模式 MUX HD3SS460。它可与所有标准 USB Type-C™ 产品完全兼容,并向后兼容传统器件和适配器。该设计包括 TPD8S300、TPD4E02B04 等一些 IEC ESD 器件。这些器件能将系统与连接器上存在的高压条件隔离开来。
测试报告: PDF
原理图: PDF
参考设计

PMP4451 — 具有输入和输出快速充电器的 USB-C DFP+ USB-A 移动电源参考设计

This is a power bank reference design with a USB type C DFP plus a USB type A port supporting high voltage discharging. Fast charger input is also supported to save more charging time. It can detect the input port attach/detach automatically, as well as the output ports.
测试报告: PDF
原理图: PDF
参考设计

PMP4496 — 具有快速充电器输入的 USB-C DRP 移动电源参考设计

PMP4496 是具有单个 USB Type C 双角色端口 (DRP) 的移动电源参考设计。它能以灌电流或拉电流形式工作。根据附加的外部器件,自动确定角色。还支持快速充电输入,以节省更多充电时间。
测试报告: PDF
原理图: PDF
参考设计

PMP11536 — 具有输入快速充电器的 USB-C DFP + 5V2A 移动电源参考设计

PMP11536 是一种移动电源参考设计,配有 USB C 型 DFP 以及采用 Maxcharger 升压模式的 USB A 型端口。还支持快速充电输入,以节省更多充电时间。它可以自动检测输入端口和输出端口的连接/断开活动。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFN-HR (RWL) 9 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频