主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS63002

正在供货

产品详情

Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 5 Vout (min) (V) 5 Switch current limit (typ) (A) 1.8 Features Dynamic voltage scaling, Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00004 Duty cycle (max) (%) 100
Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 5 Vout (min) (V) 5 Switch current limit (typ) (A) 1.8 Features Dynamic voltage scaling, Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00004 Duty cycle (max) (%) 100
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • Input Voltage Range: 1.8 V to 5.5 V
  • Fixed and Adjustable Output Voltage Options from 1.2 V to 5.5 V
  • Up to 96% Efficiency
  • 1200-mA Output Current at 3.3 V in Step-Down Mode (VIN = 3.6 V to 5.5 V)
  • Up to 800-mA Output Current at 3.3 V in Boost Mode (VIN > 2.4 V)
  • Automatic Transition Between Step-Down and Boost Mode
  • Device Quiescent Current less than 50 μA
  • Power-Save Mode for Improved Efficiency at Low Output Power
  • Forced Fixed Frequency Operation and Synchronization Possible
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Available in a Small 3-mm × 3-mm 10-Pin VSON Package (QFN)

All trademarks are the property of their respective owners.

  • Input Voltage Range: 1.8 V to 5.5 V
  • Fixed and Adjustable Output Voltage Options from 1.2 V to 5.5 V
  • Up to 96% Efficiency
  • 1200-mA Output Current at 3.3 V in Step-Down Mode (VIN = 3.6 V to 5.5 V)
  • Up to 800-mA Output Current at 3.3 V in Boost Mode (VIN > 2.4 V)
  • Automatic Transition Between Step-Down and Boost Mode
  • Device Quiescent Current less than 50 μA
  • Power-Save Mode for Improved Efficiency at Low Output Power
  • Forced Fixed Frequency Operation and Synchronization Possible
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Available in a Small 3-mm × 3-mm 10-Pin VSON Package (QFN)

All trademarks are the property of their respective owners.

The TPS6300x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-ion or Li-polymer battery. Output currents can go as high as 1200 mA while using a single-cell Li-ion or Li-polymer battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power-save mode to maintain high efficiency over a wide load current range. The power-save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 1800 mA. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery.

The TPS6300x devices operate over a free air temperature range of –40°C to 85°C. The devices are packaged in a 10-pin VSON package (QFN) measuring 3 mm × 3 mm (DRC).

The TPS6300x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-ion or Li-polymer battery. Output currents can go as high as 1200 mA while using a single-cell Li-ion or Li-polymer battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power-save mode to maintain high efficiency over a wide load current range. The power-save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 1800 mA. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery.

The TPS6300x devices operate over a free air temperature range of –40°C to 85°C. The devices are packaged in a 10-pin VSON package (QFN) measuring 3 mm × 3 mm (DRC).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
TPS631000 正在供货 1.5A 输出电流、高功率密度降压/升压转换器 TPS631000 is a newer version with 8-uA Iq and smaller SOT package

技术文档

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS63000EVM-148 — TPS63000 5.5V 输入、3.3V 输出、1A 降压-升压转换器评估模块板

Evaluation Module Board for Buck-Boost Converter 5.5V Input, 3.3V Output, 1A

The TPS63000EVM-148 is an evaluation tool for the TPS63000 device family. It is a 96% efficient Buck/Boost Converter with an input range of 1.8 V to 5.5 V, optimized to run from a single-cell Li-Ion battery (...)

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TPS63002 TINA-TI Transient Reference Design

SLIM222.TSC (644 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS63002 TINA-TI Transient Spice Model

SLIM221.ZIP (26 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

TPS63002 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM106A.ZIP (38 KB) - PSpice 模型
支持的产品和硬件
计算工具

SLVC808 — Battery Lifetime Estimator

支持的产品和硬件
参考设计

TIDM-ORIENTATIONTRACKER — 低功耗方向跟踪器参考设计

该参考应用演示了如何将超低功耗 MSP 微控制器、定点软件数学库和加速计结合,以实现低成本、超低功耗、简单的方向跟踪解决方案。MSP MCU 对加速计进行采样并实时执行计算,以确定其方向并检测其何时处于自由落体状态。此设计利用 IQmathLib 优化型定点软件库,并且不包括陀螺仪,可以长时间使用电池供电运行。该解决方案可用于监控倾斜、跌落或被盗情况,从而实现多种资产监控应用。

 

 

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VSON (DRC) 10 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频