TPS65321A-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified with the Following Results:
- Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C4B
- One High-VIN Step-Down DC-DC Converter
- Input Range of 3.6 V to 36 V
- 250-mΩ High-Side MOSFET
- Maximum Load Current 3.2 A, Output Adjustable 1.1 V to 20 V
- Adjustable Switching Frequency 100 kHz to 2.5 MHz
- Synchronizes to External Clock
- High Efficiency at Light Loads With Pulse-Skipping Eco-mode™ Control Scheme
- Maximum 140-µA Operating Quiescent Current
- Reset Output-Pin (Active Low, Open-Drain)
- One High-VIN Low-Dropout (LDO) Voltage Regulator
- Input Range of 3 V to 36 V
- 280-mA Current Capability With Typical 35-µA Quiescent Current in No-Load Condition
- Low-Dropout Voltage of 300 mV at
IO = 200 mA (Typical)
- Overcurrent Protection for Both Regulators
- Overtemperature Protection
- 14-Pin HTSSOP Package With PowerPAD™ Integrated Circuit Package
The TPS65321A-Q1 device is a combination of a high-VIN DC-DC step-down
converter, referred to as the buck regulator, with an adjustable switch-mode frequency from 100-kHz
to 2.5-MHz, and a high-VIN 280-mA low-dropout (LDO) regulator. The input range is 3.6 V to 36 V for
the buck regulator, and 3 V to
36 V for the LDO regulator. The buck regulator has an
integrated high-side MOSFET with an
active-low, open-drain power-good output-pin (nRST). The LDO regulator features a low-input
supply current of 45-µA typical in no-load, also has an integrated MOSFET.
Low-voltage tracking feature enables TPS65321A-Q1 to track the input supply during
cold-crank conditions.
The buck regulator provides a flexible design to fit system needs. The external loop compensation circuit allows for optimization of the converter response for the appropriate operating conditions. A low-ripple pulse-skip mode reduces the no-load input-supply current to maximum 140 µA.
The device has built-in protection features such as soft start, current-limit, thermal sensing and shutdown due to excessive power dissipation. Furthermore, the device has an internal undervoltage-lockout (UVLO) function that turns off the device when the supply voltage is too low.
您可能感兴趣的相似产品
功能与比较器件相似
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPS65321A-Q1 36-V Step-Down Converter With Eco-mode™ and LDO Regulator 数据表 | PDF | HTML | 2017年 11月 29日 | ||
| 应用手册 | Low Quiescent Current With Asynchronous Buck-Converters at High Temperatures | 2016年 7月 20日 | ||||
| 应用手册 | Interfacing TPS57xxx-Q1 and TPS65320-Q1 Family Devices With Low Impendence Exter | 2015年 12月 8日 | ||||
| 应用手册 | TPS65321-Q1 Design Checklist | 2015年 11月 23日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS65321EVM — 具有 EcoMode™ 和 LDO 稳压器的 TPS65321-Q1 36V 降压转换器评估模块
德州仪器 (TI) TPS65321EVM 评估模块 (EVM) 可帮助设计人员评估 TPS65321 开关模式电源多输出电压稳压器的运行情况和性能。
TIDA-00677 — 适用于基于降压 + 线性 LED 驱动器系统的 CISPR25 汽车尾灯参考设计
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| HTSSOP (PWP) | 14 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。