Processor supplier
Generic
Processor name
Generic
Product type
Processor and FPGA
Regulated outputs (#)
14
Step-down DC/DC converter
4
Step-up DC/DC converter
0
LDO
10
Vin (min) (V)
0.8
Vin (max) (V)
5.5
Vout (min) (V)
0.5
Vout (max) (V)
3.8
Iout (max) (A)
2.5
Configurability
Factory programmable
Features
Comm control, Dynamic voltage scaling, Eco-mode, Overcurrent protection, Power sequencing, Thermal shutdown, UVLO fixed
Rating
Catalog
Operating temperature range (°C)
-40 to 105
Step-down DC/DC controller
0
Step-up DC/DC controller
0
Iq (typ) (mA)
0.008
Switching frequency (max) (kHz)
2800
Shutdown current (ISD) (typ) (µA)
3
Switching frequency (typ) (kHz)
2800
Processor supplier
Generic
Processor name
Generic
Product type
Processor and FPGA
Regulated outputs (#)
14
Step-down DC/DC converter
4
Step-up DC/DC converter
0
LDO
10
Vin (min) (V)
0.8
Vin (max) (V)
5.5
Vout (min) (V)
0.5
Vout (max) (V)
3.8
Iout (max) (A)
2.5
Configurability
Factory programmable
Features
Comm control, Dynamic voltage scaling, Eco-mode, Overcurrent protection, Power sequencing, Thermal shutdown, UVLO fixed
Rating
Catalog
Operating temperature range (°C)
-40 to 105
Step-down DC/DC controller
0
Step-up DC/DC controller
0
Iq (typ) (mA)
0.008
Switching frequency (max) (kHz)
2800
Shutdown current (ISD) (typ) (µA)
3
Switching frequency (typ) (kHz)
2800