TPS780

正在供货

产品详情

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2.2 Iout (max) (A) 0.15 Output options Adjustable Output, Dual output, Fixed Output Vout (max) (V) 5.25 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 2, 2.2, 2.3, 2.5, 2.7, 3, 3.3 Noise (µVrms) 86 PSRR at 100 KHz (dB) 13 Iq (typ) (mA) 0.0005 Features Enable, Output discharge Thermal resistance θJA (°C/W) 66 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2.2 Iout (max) (A) 0.15 Output options Adjustable Output, Dual output, Fixed Output Vout (max) (V) 5.25 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 2, 2.2, 2.3, 2.5, 2.7, 3, 3.3 Noise (µVrms) 86 PSRR at 100 KHz (dB) 13 Iq (typ) (mA) 0.0005 Features Enable, Output discharge Thermal resistance θJA (°C/W) 66 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 5 8.12 mm² (2.9 mm × 2.8 mm) WSON (DRV) 6 4 mm² (2 mm × 2 mm)
  • Low IQ: 500 nA
  • 150-mA, Low-Dropout Regulator With Pin-Selectable
    Dual Voltage Level Output
  • Low Dropout: 200 mV at 150 mA
  • 3% Accuracy Over Load, Line, and Temperature
  • Available in Dual-Level, Fixed-Output Voltages
    From 1.5 V to 4.2 V
  • Available in an Adjustable Version from 1.22 V
    to 5.25 V or a Dual-Level Output Version
  • VSET Pin Toggles Output Voltage
    Between Two Factory-Programmed Voltage Levels
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV (2-mm ×
    2-mm SON-6) Package Options
  • Low IQ: 500 nA
  • 150-mA, Low-Dropout Regulator With Pin-Selectable
    Dual Voltage Level Output
  • Low Dropout: 200 mV at 150 mA
  • 3% Accuracy Over Load, Line, and Temperature
  • Available in Dual-Level, Fixed-Output Voltages
    From 1.5 V to 4.2 V
  • Available in an Adjustable Version from 1.22 V
    to 5.25 V or a Dual-Level Output Version
  • VSET Pin Toggles Output Voltage
    Between Two Factory-Programmed Voltage Levels
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV (2-mm ×
    2-mm SON-6) Package Options

The TPS780 family of low-dropout (LDO) regulators offer the benefits of ultralow power, miniaturized packaging, and selectable dual-level output voltage levels with the VSET pin.

The ultralow-power and dynamic voltage scaling (DVS) capability which provides dual-level output voltages let designers customize power consumption for specific applications. Designers can now shift to a lower voltage level in a battery-powered design when the microprocessor is in sleep mode, further reducing overall system power consumption. The two voltage levels are preset at the factory and are stored using EPROM and are available on fixed output voltage devices.

The TPS780 series of LDOs are designed to be compatible with the TI MSP430 and other similar products. The enable pin is compatible with standard CMOS logic. The TPS780 series also come with thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = –40°C to 125°C. For more cost-sensitive applications requiring a dual-level voltage option and only on par IQ, consider the TPS781 series, with an IQ of 1.0 µA and dynamic voltage scaling.

The TPS780 family of low-dropout (LDO) regulators offer the benefits of ultralow power, miniaturized packaging, and selectable dual-level output voltage levels with the VSET pin.

The ultralow-power and dynamic voltage scaling (DVS) capability which provides dual-level output voltages let designers customize power consumption for specific applications. Designers can now shift to a lower voltage level in a battery-powered design when the microprocessor is in sleep mode, further reducing overall system power consumption. The two voltage levels are preset at the factory and are stored using EPROM and are available on fixed output voltage devices.

The TPS780 series of LDOs are designed to be compatible with the TI MSP430 and other similar products. The enable pin is compatible with standard CMOS logic. The TPS780 series also come with thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = –40°C to 125°C. For more cost-sensitive applications requiring a dual-level voltage option and only on par IQ, consider the TPS781 series, with an IQ of 1.0 µA and dynamic voltage scaling.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
TPS7A03 正在供货 具有快速瞬态响应的毫微功耗 IQ 200nA 200mA 低压降 (LDO) 稳压器 200 mA, 1.5% tolerance, 200-nA IQ, smaller packages, fixed voltage options
TPS7A05 正在供货 具有使能功能的 200mA、超低 IQ、高精度、低压降稳压器 200 mA, fixed voltage options, 2% accuracy
TPS7A02 正在供货 具有使能功能的 200mA、毫微功耗 IQ (25nA)、低压降 (LDO) 稳压器 Higher current rating with lower quiescent current

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ADS7066EVM-PDK — 适用于八通道 250kSPS 16 位内部基准 ADC 的 ADS7066 性能演示套件

ADS7066 评估模块 (EVM) 性能演示套件 (PDK) 平台用于评估 ADS7066 逐次逼近寄存器 (SAR) 型模数转换器 (ADC) 的性能

ADS7066EVM-PDK 提供电源和具有图形用户界面 (GUI) 的通信卡,可通过轻松连接到具有 I/O 扩展器的 8 输入通道部件,快速评估性能和功能。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

BP-ADS7128 — ADS7128 8 通道 12 位 ADC BoosterPack™ 插件模块

BP-ADS7128 BoosterPack™ 插件模块是一个用于评估逐次逼近型寄存器 (SAR) 模数转换器 (ADC) ADS7128 器件和系列器件性能的平台,这些器件是具有 I/O 扩展器的模拟、毫微功耗、八输入通道器件。

BP-ADS7128 可展示 ADS7128 的各种工作模式。它可与 MSP-EXP432E401Y MCU LaunchPad™ 开发套件(单独出售)搭配使用。

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

TPS780XXEVM-301 — TPS780XXEVM-301 评估模块

The TPS780xxEVM-301 demonstrates the TPS780330220 ultra low-power, low dropout (LDO) regulator with pin-selectable, dual output voltage levels. The TPS780330220 comes on the EVM. The EVM can be modified for use with any other products in this family. The EVM provides up to 150 mA while (...)

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

TPS78001 PSpice Transient Model

SLIM291.ZIP (48 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS78001 TINA-TI Transient Reference Design

SBVM056.TSC (99 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

TPS78001 TINA-TI Transient Spice Model

SBVM057.ZIP (29 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

TPS780180300 PSpice Transient Model (Rev. A)

SBVM088A.ZIP (22 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS780230300 PSpice Transient Model (Rev. A)

SBVM313A.ZIP (20 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS780270200 PSpice Transient Model (Rev. A)

SBVM386A.ZIP (22 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS780300250 PSpice Transient Model

SBVM385.ZIP (22 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS780330200 PSpice Transient Model

SBVM588.ZIP (100 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS780330200 Unencrypted PSpice Transient Model

SBVM587.ZIP (2 KB) - PSpice 模型
支持的产品和硬件
仿真模型

TPS780330220 PSpice Transient Model (Rev. A)

SBVM387A.ZIP (22 KB) - PSpice 模型
支持的产品和硬件
参考设计

TIDA-01519 — 具有低 BOM 成本和集成备用电池的火灾和一氧化碳警报检测器参考设计

此参考设计是一款一氧化碳 (CO) 和火警检测器参考设计,可识别典型的警报声音并具有无线功能,一旦检测到相关情况便会提醒用户。此设计用于家庭自动化“智能”环境感应。一旦根据 FFT 功率频谱密度分析检测到 3kHz 或 520Hz 的信号频率,此系统就会确定是否发生了警报。然后,在检测到超出可听范围的警报情况时,此系统可与传感器配合将警报信息传至云端,以提醒住户。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23-THN (DDC) 5 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频