TPSM8D7420
- Fixed-frequency, peak current mode (PCM) control
- Small form factor 6.4mm x 7.0mm x 2.4mm, overmolded BGA power module
- Two independent synchronous buck outputs
- Supports 2-phase stackability for higher output current
- High-efficiency, integrated MOSFETs, inductor, and basic passives.
- 4V to 17V input voltage range
- 0.6V to 11V output voltage range
- Selectable internal or external compensation
- Continuously adjustable switching frequency from 400kHz to 2.2MHz
- Synchronizable to an external clock
- 0.6V, ±0.75% voltage reference accuracy over the full temperature range
- Sequencing features
- Enable with adjustable input UVLO
- Power-good output monitor
- Output discharge
- Monotonic start-up into prebiased outputs
- Adjustable soft-start time with external SS pin
- Output overvoltage (OV), undervoltage (UV), overcurrent (OC), and thermal shutdown protection
- Analog temperature output on the MSEL pin
- –40°C to 125°C module temperature range
- Create a custom design using TPSM8D7x20 with the WEBENCH® Power Designer
The TPSM8D7x20 is a power-dense dual-channel buck power module designed to provide efficient and reliable power conversion for a wide output voltage range from 0.6V to 11V. The module integrates MOSFETs, inductor, and select capacitors to reduce board space and layout complexity. The module can be configured into both multiphase and multi-output rails by supporting 2-phase stackability with interleaved phases. Under steady-state conditions the module operates in FCCM with a fixed-frequency that is resistor adjustable from 400kHz to 2.2MHz and synchronizable to an external clock.
TPSM8D7x20 module employs current mode control with internal and external compensation. Sequencing requirements are easily met with the external soft-start, active output discharge, adjustable EN, and power-good features. A full suite of protection features (output OV and UV, input UVLO, TSD, OC) are also included for robustness.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | TPSM8D7x20 4V to 17V, 4/6A, Dual Step-Down Power Module 数据表 | PDF | HTML | 2025年 12月 15日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| FCCSP (APT) | 56 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点