UC1525B-SP
- QML-V Qualified, SMD 5962-89511
- Rad-Tolerant: 30 kRad (Si) TID(1)
- 8-V to 35-V Operation
- 5.1-V Buried Zener Reference Trimmed to ±0.75%
- 100-Hz to 400-kHz Oscillator Range
- Separate Oscillator Sync Terminal
- Adjustable Deadtime Control
- Internal Soft Start
- Pulse-by-Pulse Shutdown
- Input Undervoltage Lockout With Hysteresis
- Latching PWM to Prevent Multiple Pulses
- Dual Source/Sink Output Drivers
- Low Cross Conduction Output Stage
- Tighter Reference Specifications
(1) Radiation tolerance is a typical value based upon initial device qualification with dose rate = 10 mrad/sec. Radiation Lot Acceptance Testing is available - contact factory for details.
The UC1525B pulse width modulator integrated circuit is designed to offer improved performance and lowered external parts count when used in designing all types of switching power supplies. The on-chip 5.1-V buried zener reference is trimmed to ±0.75%, and the input common-mode range of the error amplifier includes the reference voltage, eliminating external resistors. A sync input to the oscillator allows multiple units to be slaved or a single unit to be synchronized to an external system clock. A single resistor between the CT and the discharge terminals provide a wide range of dead-time adjustment. These devices also feature built-in soft-start circuitry with only an external timing capacitor required. A shutdown terminal controls both the soft-start circuitry and the output stages, providing instantaneous turn off through the PWM latch with pulsed shutdown, as well as soft-start recycle with longer shutdown commands. These functions are also controlled by an undervoltage lockout which keeps the outputs off and the soft-start capacitor discharged for sub-normal input voltages. This lockout circuitry includes approximately 500 mV of hysteresis for jitter-free operation. Another feature of these PWM circuits is a latch following the comparator. Once a PWM pulse has been terminated for any reason, the outputs remain off for the duration of the period. The latch is reset with each clock pulse. The output stages are totem-pole designs capable of sourcing or sinking in excess of 200 mA. The UC1525B output stage features NOR logic, giving a LOW output for an OFF state.
TI 仅提供有限的设计支持
TI 仅为使用此产品的现有工程提供有限的设计支持。如可用,您将在此页面找到相关的配套资料、工具和软件。TI 仅为使用此产品的现有设计提供有限的设计支持。在 TI E2E™ 支持论坛申请有限的设计支持。
您可能感兴趣的相似产品
功能与比较器件相似
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Regulating Pulse Width Modulators 数据表 | 2009年 1月 16日 | |||
| * | SMD | UC1525B-SP SMD 5962-89511 | 2016年 7月 8日 | |||
| * | 辐射与可靠性报告 | UC1525B-SP Radiation Test Report | 2015年 5月 8日 | |||
| 选择指南 | TI Space Products (Rev. L) | 2026年 3月 27日 | ||||
| 应用手册 | 气密性封装回流焊曲线、端接镀层以及引线裁切与成型 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2025年 11月 20日 | |
| 应用简报 | 经 DLA 批准的 QML 产品优化 (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2025年 8月 18日 | |
| 应用手册 | 重离子轨道环境单粒子效应估算 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2025年 7月 7日 | |
| 更多文献资料 | TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) | 2025年 2月 20日 | ||||
| 应用手册 | QML flow, its importance, and obtaining lot information (Rev. C) | 2023年 8月 30日 | ||||
| 应用手册 | 单粒子效应置信区间计算 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022年 12月 2日 | |
| 电子书 | 电子产品辐射手册 (Rev. B) | 2022年 5月 7日 | ||||
| 应用手册 | DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer | 2020年 8月 21日 | ||||
| 电子书 | 电子产品辐射手册 (Rev. A) | 2019年 5月 21日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| CDIP (J) | 16 | Ultra Librarian |
| LCCC (FK) | 20 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。