主页 电源管理 栅极驱动器 低侧驱动器

UC1708-SP

正在供货

Radiation-tolerant, QML-V, 3A/3A dual channel gate driver with 35V VDD

产品详情

Number of channels 2 Power switch IGBT, MOSFET Peak output current (A) 3 Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 35 Features Enable pin, Shutdown, Thermal shutdown Operating temperature range (°C) -55 to 125 Fall time (ns) 25 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) 0 Rating Space Driver configuration Dual
Number of channels 2 Power switch IGBT, MOSFET Peak output current (A) 3 Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 35 Features Enable pin, Shutdown, Thermal shutdown Operating temperature range (°C) -55 to 125 Fall time (ns) 25 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) 0 Rating Space Driver configuration Dual
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 CDIP (JG) 8 64.032 mm² 9.6 x 6.67 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • 3.0A Peak Current Totem Pole Output
  • 5 to 35V Operation
  • 25ns Rise and Fall Times
  • 25ns Propagation Delays
  • Thermal Shutdown and Under-Voltage Protection
  • High-Speed, Power MOSFET Compatible
  • Efficient High Frequency Operation
  • Low Cross-Conduction Current Spike
  • Enable and Shutdown Functions
  • Wide Input Voltage Range
  • ESD Protection to 2kV

  • 3.0A Peak Current Totem Pole Output
  • 5 to 35V Operation
  • 25ns Rise and Fall Times
  • 25ns Propagation Delays
  • Thermal Shutdown and Under-Voltage Protection
  • High-Speed, Power MOSFET Compatible
  • Efficient High Frequency Operation
  • Low Cross-Conduction Current Spike
  • Enable and Shutdown Functions
  • Wide Input Voltage Range
  • ESD Protection to 2kV

The UC1708 family of power drivers is made with a high-speed, high-voltage, Schottky process to interface control functions and high-power switching devices — particularly power MOSFETs. Operating over a 5 V to 35 V supply range, these devices contain two independent channels. The A and B inputs are compatible with TTL and CMOS logic families, but can withstand input voltages as high as VIN. Each output can source or sink up to 3 A as long as power dissipation limits are not exceeded.

Although each output can be activated independently with its own inputs, they can be forced low in common through the action of either a digital high signal at the Shutdown terminal or by forcing the Enable terminal low. The Shutdown terminal will only force the outputs low, it will not effect the behavior of the rest of the device. The Enable terminal effectively places the device in under-voltage lockout, reducing power consumption by as much as 90%. During under-voltage and disable (Enable terminal forced low) conditions, the outputs are held in a self-biasing, low-voltage, state.

The UC3708 and UC2708 are available in plastic 8-pin MINI DIP and 16-pin bat-wing DIP packages for commercial operation over a 0°C to 70°C temperature range and industrial temperature range of -25°C to 85°C respectively. For operation over a -55°C to 125°C temperature range, the UC1708 is available in hermetically sealed 8-pin MINI CDIP, 16 pin CDIP and 20 pin CLCC packages. Surface mount devices are also available.

The UC1708 family of power drivers is made with a high-speed, high-voltage, Schottky process to interface control functions and high-power switching devices — particularly power MOSFETs. Operating over a 5 V to 35 V supply range, these devices contain two independent channels. The A and B inputs are compatible with TTL and CMOS logic families, but can withstand input voltages as high as VIN. Each output can source or sink up to 3 A as long as power dissipation limits are not exceeded.

Although each output can be activated independently with its own inputs, they can be forced low in common through the action of either a digital high signal at the Shutdown terminal or by forcing the Enable terminal low. The Shutdown terminal will only force the outputs low, it will not effect the behavior of the rest of the device. The Enable terminal effectively places the device in under-voltage lockout, reducing power consumption by as much as 90%. During under-voltage and disable (Enable terminal forced low) conditions, the outputs are held in a self-biasing, low-voltage, state.

The UC3708 and UC2708 are available in plastic 8-pin MINI DIP and 16-pin bat-wing DIP packages for commercial operation over a 0°C to 70°C temperature range and industrial temperature range of -25°C to 85°C respectively. For operation over a -55°C to 125°C temperature range, the UC1708 is available in hermetically sealed 8-pin MINI CDIP, 16 pin CDIP and 20 pin CLCC packages. Surface mount devices are also available.

下载 观看带字幕的视频 视频
TI 仅提供有限的设计支持

TI 仅为使用此产品的现有工程提供有限的设计支持。如可用,您将在此页面找到相关的配套资料、工具和软件。TI 仅为使用此产品的现有设计提供有限的设计支持。在 TI E2E™ 支持论坛申请有限的设计支持。

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 20
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Dual Non-Inverting Power Driver 数据表 (Rev. C) 2007年 9月 25日
* 辐射与可靠性报告 UC1708-SP Neutron Displacement Damage (NDD) Characterization 2021年 11月 8日
* 辐射与可靠性报告 UC1708-SP Total Ionizing Dose (TID) Lookahead Radiation Report 2020年 10月 7日
* SMD UC1708-SP SMD 5962-00514 2016年 7月 8日
选择指南 TI Space Products (Rev. L) 2026年 3月 27日
应用手册 气密性封装回流焊曲线、端接镀层以及引线裁切与成型 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025年 11月 20日
应用简报 经 DLA 批准的 QML 产品优化 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2025年 8月 18日
应用手册 重离子轨道环境单粒子效应估算 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2025年 7月 7日
更多文献资料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025年 2月 20日
应用手册 不同功率因数校正 (PFC) 拓扑的栅极驱动器需求综述 PDF | HTML 英语版 PDF | HTML 2024年 1月 23日
应用手册 QML flow, its importance, and obtaining lot information (Rev. C) 2023年 8月 30日
应用手册 单粒子效应置信区间计算 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 12月 2日
电子书 电子产品辐射手册 (Rev. B) 2022年 5月 7日
应用手册 DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 2020年 8月 21日
应用简报 了解峰值源电流和灌电流 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
电子书 电子产品辐射手册 (Rev. A) 2019年 5月 21日
应用手册 Improving Efficiency of DC-DC Conversion through Layout 2019年 5月 7日
应用简报 How to overcome negative voltage transients on low-side gate drivers' inputs 2019年 1月 18日
应用简报 High-Side Cutoff Switches for High-Power Automotive Applications (Rev. A) 2018年 11月 26日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
CDIP (J) 16 Ultra Librarian
CDIP (JG) 8 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频