主页 电源管理 栅极驱动器 半桥驱动器

UCC27222

正在供货

高效 Predictive 技术同步降压驱动器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
UCC27302A 正在供货 具有 5V UVLO、互锁和使能选项的 120V、4.5A 半桥驱动器 More recent driver with integrated bootstrap diode, higher voltage rating, input interlock and smaller package options

产品详情

Bootstrap supply voltage (max) (V) 30 Power switch MOSFET Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 20 Peak output current (A) 3 Operating temperature range (°C) -40 to 105 Undervoltage lockout (typ) (V) 4 Rating Catalog Propagation delay time (µs) 0.06 Rise time (ns) 17 Fall time (ns) 17 Iq (mA) 4.7 Input threshold TTL Channel input logic TTL Switch node voltage (V) -0.3 Features Dead time control, Soft switching, Synchronous Rectification Driver configuration Inverting, Noninverting
Bootstrap supply voltage (max) (V) 30 Power switch MOSFET Input supply voltage (min) (V) 5 Input supply voltage (max) (V) 20 Peak output current (A) 3 Operating temperature range (°C) -40 to 105 Undervoltage lockout (typ) (V) 4 Rating Catalog Propagation delay time (µs) 0.06 Rise time (ns) 17 Fall time (ns) 17 Iq (mA) 4.7 Input threshold TTL Channel input logic TTL Switch node voltage (V) -0.3 Features Dead time control, Soft switching, Synchronous Rectification Driver configuration Inverting, Noninverting
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • Maximizes Efficiency by Minimizing Body-Diode Conduction and Reverse Recovery Losses
  • Transparent Synchronous Buck Gate Drive Operation From the Single Ended PWM Input Signal
  • 12-V or 5-V Input Operation
  • 3.3-V Input Operation With Availability of 12-V Bus Bias
  • High-Side and Low-Side ±3-A Dual Drivers
  • On-Board 6.5-V Gate Drive Regulator
  • ±3.3-A TrueDrive™ Gate Drives for High Current Delivery at MOSFET Miller Thresholds
  • Automatically Adjusts for Changing Operating Conditions
  • Thermally Enhanced 14-Pins PowerPAD™ HTSSOP Package Minimizes Board Area and Junction Temperature Rise
  • APPLICATIONS
    • Non-Isolated Single or Multi-phased DC-to-DC Converters for Processor Power, General Computer, Telecom and Datacom Applications

Predictive Gate Drive™ and PowerPAD™ are trademarks of Texas Instruments Incorporated.

  • Maximizes Efficiency by Minimizing Body-Diode Conduction and Reverse Recovery Losses
  • Transparent Synchronous Buck Gate Drive Operation From the Single Ended PWM Input Signal
  • 12-V or 5-V Input Operation
  • 3.3-V Input Operation With Availability of 12-V Bus Bias
  • High-Side and Low-Side ±3-A Dual Drivers
  • On-Board 6.5-V Gate Drive Regulator
  • ±3.3-A TrueDrive™ Gate Drives for High Current Delivery at MOSFET Miller Thresholds
  • Automatically Adjusts for Changing Operating Conditions
  • Thermally Enhanced 14-Pins PowerPAD™ HTSSOP Package Minimizes Board Area and Junction Temperature Rise
  • APPLICATIONS
    • Non-Isolated Single or Multi-phased DC-to-DC Converters for Processor Power, General Computer, Telecom and Datacom Applications

Predictive Gate Drive™ and PowerPAD™ are trademarks of Texas Instruments Incorporated.

The UCC27221 and UCC27222 are high-speed synchronous buck drivers for today’s high-efficiency, lower-output voltage designs. Using Predictive Gate Drive™ (PGD) control technology, these drivers reduce diode conduction and reverse recovery losses in the synchronous rectifier MOSFET(s). The UCC27221 has an inverted PWM input while the UCC27222 has a non-inverting PWM input.

Predictive Gate Drive™ technology uses control loops which are stabilized internally and are therefore transparent to the user. These loops use no external components, so no additional design is needed to take advantage of the higher efficiency of these drivers.

This closed loop feedback system detects body-diode conduction, and adjusts deadtime delays to minimize the conduction time interval. This virtually eliminates body-diode conduction while adjusting for temperature, load- dependent delays, and for different MOSFETs. Precise gate timing at the nanosecond level reduces the reverse recovery time of the synchronous rectifier MOSFET body-diode, reducing reverse recovery losses seen in the main (high-side) MOSFET. The lower junction temperature in the low-side MOSFET increases product reliability. Since the power dissipation is minimized, a higher switching frequency can also be used, allowing for smaller component sizes.

The UCC27221 and UCC27222 are offered in the thermally enhanced 14-pin PowerPAD package with 2°C/W jc.

The UCC27221 and UCC27222 are high-speed synchronous buck drivers for today’s high-efficiency, lower-output voltage designs. Using Predictive Gate Drive™ (PGD) control technology, these drivers reduce diode conduction and reverse recovery losses in the synchronous rectifier MOSFET(s). The UCC27221 has an inverted PWM input while the UCC27222 has a non-inverting PWM input.

Predictive Gate Drive™ technology uses control loops which are stabilized internally and are therefore transparent to the user. These loops use no external components, so no additional design is needed to take advantage of the higher efficiency of these drivers.

This closed loop feedback system detects body-diode conduction, and adjusts deadtime delays to minimize the conduction time interval. This virtually eliminates body-diode conduction while adjusting for temperature, load- dependent delays, and for different MOSFETs. Precise gate timing at the nanosecond level reduces the reverse recovery time of the synchronous rectifier MOSFET body-diode, reducing reverse recovery losses seen in the main (high-side) MOSFET. The lower junction temperature in the low-side MOSFET increases product reliability. Since the power dissipation is minimized, a higher switching frequency can also be used, allowing for smaller component sizes.

The UCC27221 and UCC27222 are offered in the thermally enhanced 14-pin PowerPAD package with 2°C/W jc.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
UCC27311A 正在供货 具有 8V UVLO 和使能选项的 120V、4.5A 半桥驱动器 More recent driver with integrated bootstrap diode, higher voltage rating, 8V UVLO and smaller package options

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 High-Efficiency Predictive Synchronous Buck Driver 数据表 (Rev. B) 2003年 7月 16日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训