主页 电源管理 栅极驱动器 低侧驱动器

UCC27524A1-Q1

正在供货

可提供此产品的更新版本

open-in-new 比较替代产品
功能优于比较器件,可直接替换。
UCC27624-Q1 正在供货 具有 4V UVLO 和低传播延迟的汽车级 30V VDD、5A/5A 双通道低侧栅极驱动器 Next generation, Pin-to-Pin, and wider voltage range

产品详情

Number of channels 2 Power switch GaNFET, IGBT, MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Enable pin Operating temperature range (°C) -40 to 140 Rise time (ns) 7 Fall time (ns) 6 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Dual, Non-Inverting Input negative voltage (V) -5 Rating Automotive Undervoltage lockout (typ) (V) 4 Driver configuration Dual, Non-Inverting
Number of channels 2 Power switch GaNFET, IGBT, MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Enable pin Operating temperature range (°C) -40 to 140 Rise time (ns) 7 Fall time (ns) 6 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Dual, Non-Inverting Input negative voltage (V) -5 Rating Automotive Undervoltage lockout (typ) (V) 4 Driver configuration Dual, Non-Inverting
HVSSOP (DGN) 8 14.7 mm² (3 mm × 4.9 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Industry-standard pin out
  • Two independent gate-drive channels
  • 5A peak source and sink-drive current
  • Independent enable function for each output
  • TTL and CMOS-compatible logic threshold independent of supply voltage
  • Hysteretic-logic thresholds for high-noise immunity
  • Ability to handle negative voltages (–5V) at inputs
  • Inputs and enable pin voltage levels not restricted by VDD pin bias supply voltage
  • 4.5V to 18V single supply range
  • Outputs held low during VDD-UVLO, (ensures glitch-free operation at power up and power down)
  • Fast propagation delays (17ns typical)
  • Fast rise and fall times (3.5ns and 6ns typical)
  • 1ns typical delay matching between two channels
  • Ability to parallel two outputs for high-drive current
  • Outputs held low when inputs are floating
  • MSOP-8 PowerPad™ package
  • Operating junction temperature range of –40°C to 150°C
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Industry-standard pin out
  • Two independent gate-drive channels
  • 5A peak source and sink-drive current
  • Independent enable function for each output
  • TTL and CMOS-compatible logic threshold independent of supply voltage
  • Hysteretic-logic thresholds for high-noise immunity
  • Ability to handle negative voltages (–5V) at inputs
  • Inputs and enable pin voltage levels not restricted by VDD pin bias supply voltage
  • 4.5V to 18V single supply range
  • Outputs held low during VDD-UVLO, (ensures glitch-free operation at power up and power down)
  • Fast propagation delays (17ns typical)
  • Fast rise and fall times (3.5ns and 6ns typical)
  • 1ns typical delay matching between two channels
  • Ability to parallel two outputs for high-drive current
  • Outputs held low when inputs are floating
  • MSOP-8 PowerPad™ package
  • Operating junction temperature range of –40°C to 150°C

The UCC27524A1-Q1 device is a dual-channel, high-speed, low-side, gate-driver device capable of effectively driving MOSFET and IGBT power switches. The UCC27524A1-Q1 device is a variant of the UCC2752x family. The UCC27524A1-Q1 device adds the ability to handle –5V directly at the input pins for increased robustness. The UCC27524A1-Q1 device is a dual, non-inverting driver. Using a design that inherently minimizes shoot-through current, the UCC27524A1-Q1 device is capable of delivering high-peak current pulses of up to 5A source and 5A sink into capacitive loads along with rail-to-rail drive capability and extremely small propagation delay (typically 17ns). In addition, the drivers feature matched, internal-propagation delays between the two channels which are very well suited for applications requiring dual-gate drives with critical timing, such as synchronous rectifiers. This also enables connecting two channels in parallel to effectively increase current-drive capability or driving two switches in parallel with a single input signal. The input pin thresholds are based on TTL and CMOS compatible low-voltage logic, which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

For protection purposes, internal pull-up and pull-down resistors on the input pins of the UCC27524A1-Q1 device ensure that outputs are held LOW when input pins are in floating condition. The UCC27524A1-Q1 device features enable pins (ENA and ENB) to have better control of the operation of the driver applications. The pins are internally pulled up to VDD for active-high logic and are left open for standard operation.

The UCC27524A1-Q1 devices is available in a MSOP-PowerPAD-8 with exposed pad (DGN) package.

The UCC27524A1-Q1 device is a dual-channel, high-speed, low-side, gate-driver device capable of effectively driving MOSFET and IGBT power switches. The UCC27524A1-Q1 device is a variant of the UCC2752x family. The UCC27524A1-Q1 device adds the ability to handle –5V directly at the input pins for increased robustness. The UCC27524A1-Q1 device is a dual, non-inverting driver. Using a design that inherently minimizes shoot-through current, the UCC27524A1-Q1 device is capable of delivering high-peak current pulses of up to 5A source and 5A sink into capacitive loads along with rail-to-rail drive capability and extremely small propagation delay (typically 17ns). In addition, the drivers feature matched, internal-propagation delays between the two channels which are very well suited for applications requiring dual-gate drives with critical timing, such as synchronous rectifiers. This also enables connecting two channels in parallel to effectively increase current-drive capability or driving two switches in parallel with a single input signal. The input pin thresholds are based on TTL and CMOS compatible low-voltage logic, which is fixed and independent of the VDD supply voltage. Wide hysteresis between the high and low thresholds offers excellent noise immunity.

For protection purposes, internal pull-up and pull-down resistors on the input pins of the UCC27524A1-Q1 device ensure that outputs are held LOW when input pins are in floating condition. The UCC27524A1-Q1 device features enable pins (ENA and ENB) to have better control of the operation of the driver applications. The pins are internally pulled up to VDD for active-high logic and are left open for standard operation.

The UCC27524A1-Q1 devices is available in a MSOP-PowerPAD-8 with exposed pad (DGN) package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
UCC27444-Q1 正在供货 具有 -5V 输入能力和使能功能的汽车级 20V VDD 4A/4A 双通道低侧栅极驱动器 Similar pin-to-pin device with 4A/4A drive current and similar electrical characteristics
UCC27624V-Q1 正在供货 Automotive, 30V VDD, 5A/5A dual-channel low-side gate driver with 8V UVLO and low propagation delay More recent pin-to-pin device with higher supply voltage range, 8V UVLO and similar electrical characteristics

技术文档

未找到结果。请清除搜索并重试。
查看全部 16
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 UCC27524A1-Q1 Dual 5A, High-Speed, Low-Side Gate Driver With Negative Input Voltage Capability 数据表 (Rev. A) PDF | HTML 2024-6-13
应用手册 为何使用栅极驱动变压器? PDF | HTML 英语版 PDF | HTML 2024-3-5
应用手册 用于核磁共振成像应用的静态磁体电源设计 PDF | HTML 英语版 PDF | HTML 2024-1-23
应用手册 不同功率因数校正 (PFC) 拓扑的栅极驱动器需求综述 PDF | HTML 英语版 PDF | HTML 2024-1-23
应用手册 OBC DC/DC SiC MOSFET驱动选型及供电设计要点 2023-1-13
应用手册 紧凑、强大且稳健的低侧栅极驱动器的优势 PDF | HTML 英语版 PDF | HTML 2022-9-23
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020-4-29
应用简报 了解峰值源电流和灌电流 (Rev. A) 英语版 (Rev.A) 2020-4-29
应用手册 Improving Efficiency of DC-DC Conversion through Layout 2019-5-7
应用简报 How to overcome negative voltage transients on low-side gate drivers' inputs 2019-1-18
应用简报 High-Side Cutoff Switches for High-Power Automotive Applications (Rev. A) 2018-11-26
更多文献资料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018-10-29
应用手册 PFC Design Choice for On Board Charger Designs 2018-5-24
白皮书 Driving the future of HEV/EV with high-voltage solutions (Rev. B) 2018-5-16
应用简报 Reducing Switching Losses in On-Board Chargers for Electric Vehicles 2018-3-27
应用简报 Low-Side Gate Drivers With UVLO Versus BJT Totem-Pole 2018-3-16

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

UCC27524 Unencrypted PSpice Transient Model

SLUM510.ZIP (1 KB) - PSpice 模型
支持的产品和硬件
计算工具

SLURB22 — UCC2752X Schematic Review Template

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
HVSSOP (DGN) 8 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频