主页 电源管理 栅极驱动器 半桥驱动器

UCC27734

正在供货

具有 8V UVLO 和互锁的 700V、4A 半桥栅极驱动器

产品详情

Bootstrap supply voltage (max) (V) 700 Power switch IGBT, MOSFET Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 21 Peak output current (A) 4 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.032 Rise time (ns) 7 Fall time (ns) 6 Switch node voltage (V) -23 Features Interlock
Bootstrap supply voltage (max) (V) 700 Power switch IGBT, MOSFET Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 21 Peak output current (A) 4 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.032 Rise time (ns) 7 Fall time (ns) 6 Switch node voltage (V) -23 Features Interlock
SOIC (D) 8 29.4 mm² 4.9 x 6
  • High-side, low-side configuration, with independent inputs
  • Maximum bootstrap voltage of +700V (HB pin)
  • Peak output current of 4A sink, 3.5A source
  • Typical 32ns propagation delay
  • Propagation delay matching between HO/LO within 6ns maximum
  • VDD bias supply range of 10V to 21V
  • Input pins capable of handling –6V
  • Floating channel designed for bootstrap operation
  • 200V/ns maximum common-mode transient immunity on HS pin
  • Input interlocking function (UCC2773x)
  • Built-in 8V Undervoltage Lockout (UVLO) for both channels
  • SOIC 14-pin package, SOIC 8-pin package
  • High-side, low-side configuration, with independent inputs
  • Maximum bootstrap voltage of +700V (HB pin)
  • Peak output current of 4A sink, 3.5A source
  • Typical 32ns propagation delay
  • Propagation delay matching between HO/LO within 6ns maximum
  • VDD bias supply range of 10V to 21V
  • Input pins capable of handling –6V
  • Floating channel designed for bootstrap operation
  • 200V/ns maximum common-mode transient immunity on HS pin
  • Input interlocking function (UCC2773x)
  • Built-in 8V Undervoltage Lockout (UVLO) for both channels
  • SOIC 14-pin package, SOIC 8-pin package

The UCC2773x is a 700V half-bridge gate driver with 3.5A source and 4A sink current capability, targeted to drive power MOSFETs and IGBTs. The device comprises of one ground-referenced channel (LO) and one floating channel (HO) which is designed to drive half-bridge configured MOSFETs and IGBTs operating with bootstrap supplies. The device features robust drive with excellent noise and transient immunity including large negative voltage tolerance on its inputs, high dV/dt tolerance, wide negative transient safe operating area (NTSOA) on the switch node (HS), and interlock.

The device accepts a wide range of bias supply input from 10V to 21V and offers UVLO protection for both the VDD and HB bias supply pins. The UCC2773x is available in various packages and is rated to operate from –40°C to 150°C.

The UCC2773x is a 700V half-bridge gate driver with 3.5A source and 4A sink current capability, targeted to drive power MOSFETs and IGBTs. The device comprises of one ground-referenced channel (LO) and one floating channel (HO) which is designed to drive half-bridge configured MOSFETs and IGBTs operating with bootstrap supplies. The device features robust drive with excellent noise and transient immunity including large negative voltage tolerance on its inputs, high dV/dt tolerance, wide negative transient safe operating area (NTSOA) on the switch node (HS), and interlock.

The device accepts a wide range of bias supply input from 10V to 21V and offers UVLO protection for both the VDD and HB bias supply pins. The UCC2773x is available in various packages and is rated to operate from –40°C to 150°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 13
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 UCC2773x High-Speed, 700V Half-Bridge Gate Drivers with 3.5A, 4A Drive Strength and up to 200V/ns Noise Immunity 数据表 (Rev. A) PDF | HTML 2025年 9月 30日
应用手册 为 HVAC 系统选择栅极驱动器 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025年 12月 1日
应用手册 使用半桥栅极驱动器实现高侧 FET 的 100% 占空比 PDF | HTML 英语版 PDF | HTML 2024年 3月 26日
应用手册 双向直流/直流转换器中半桥栅极驱动器的挑战和解决方案 PDF | HTML 英语版 PDF | HTML 2024年 1月 25日
应用手册 不同功率因数校正 (PFC) 拓扑的栅极驱动器需求综述 PDF | HTML 英语版 PDF | HTML 2024年 1月 23日
技术文章 Selecting the right level of integration to meet motor design requirements PDF | HTML 2024年 1月 4日
应用手册 针对半桥配置的自举电路选择 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 9月 14日
应用手册 比较分析两种不同的可提高栅极驱动电流的方法 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 4月 1日
应用手册 适用于高频逆变器并采用 C2000 的电压馈电全桥直流/直流和直流/交流转换器 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021年 5月 3日
应用手册 Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. 2020年 5月 12日
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
技术文章 How to achieve higher system robustness in DC drives, part 3: minimum input pulse PDF | HTML 2018年 9月 19日
技术文章 How to achieve higher system robustness in DC drives, part 1: negative voltage PDF | HTML 2018年 4月 17日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC27735Q1EVM — UCC27735-Q1 评估模块

UCC27735-Q1 评估模块 (EVM) 开发用于评估 UCC27735-Q1 驱动器性能并将其与数据表参数进行比较,或者从外部连接到功率器件以提供灵活的拉电流和灌电流栅极电阻。UCC27735Q1EVM 评估板使用表面贴装测试点,允许连接到 LI、HI、VDD 和 HB 输入。可通过各种其他测试点来探测 UCC27735-Q1。输入偏置经过专门配置,使得 VHB-VHS 高侧偏置可以来自 VCC,或者可以添加外部额外偏置以直接提供 VHBVHS。高侧和低侧驱动器输出回路分别在 HS 和 GND 上分开,以便评估 UCC27735-Q1 HS 负电压能力。
用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
仿真模型

UCC27734 and UCC27734-Q1 PSpice Model (Rev. B)

SLUM954B.ZIP (24 KB) - PSpice Model
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频