主页 电源管理 栅极驱动器 半桥驱动器

UCC27735-Q1

正在供货

具有 8V UVLO、互锁和使能选项的 700V 4A 汽车级半桥栅极驱动器

产品详情

Bootstrap supply voltage (max) (V) 700 Power switch IGBT, MOSFET Input supply voltage (min) (V) 6 Input supply voltage (max) (V) 21 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 8 Rating Automotive Propagation delay time (µs) 0.032 Rise time (ns) 7 Fall time (ns) 6 Switch node voltage (V) -23 Features Enable, Interlock
Bootstrap supply voltage (max) (V) 700 Power switch IGBT, MOSFET Input supply voltage (min) (V) 6 Input supply voltage (max) (V) 21 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 8 Rating Automotive Propagation delay time (µs) 0.032 Rise time (ns) 7 Fall time (ns) 6 Switch node voltage (V) -23 Features Enable, Interlock
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1
  • High-side, low-side configuration, with independent inputs
  • Maximum bootstrap voltage of +700V (HB pin)
  • Peak output current of 4A sink, 3.5A source
  • Typical 32ns propagation delay
  • Propagation delay matching between HO/LO within 6ns maximum
  • VDD bias supply range of 10V to 21V
  • Input pins capable of handling –6V
  • Floating channel designed for bootstrap operation
  • 200V/ns maximum common-mode transient immunity on HS pin
  • Input interlocking function (UCC2773x-Q1)
  • Built-in 8V Undervoltage Lockout (UVLO) for both channels
  • SOIC 14-pin package, SOIC 8-pin package
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1
  • High-side, low-side configuration, with independent inputs
  • Maximum bootstrap voltage of +700V (HB pin)
  • Peak output current of 4A sink, 3.5A source
  • Typical 32ns propagation delay
  • Propagation delay matching between HO/LO within 6ns maximum
  • VDD bias supply range of 10V to 21V
  • Input pins capable of handling –6V
  • Floating channel designed for bootstrap operation
  • 200V/ns maximum common-mode transient immunity on HS pin
  • Input interlocking function (UCC2773x-Q1)
  • Built-in 8V Undervoltage Lockout (UVLO) for both channels
  • SOIC 14-pin package, SOIC 8-pin package

The UCC2773x-Q1 is a 700V half-bridge gate driver with 3.5A source and 4A sink current capability, targeted to drive power MOSFETs and IGBTs. The device comprises of one ground-referenced channel (LO) and one floating channel (HO) which is designed to drive half-bridge configured MOSFETs and IGBTs operating with bootstrap supplies. The device features robust drive with excellent noise and transient immunity including large negative voltage tolerance on its inputs, high dV/dt tolerance, wide negative transient safe operating area (NTSOA) on the switch node (HS), and interlock.

The device accepts a wide range of bias supply input from 10V to 21V and offers UVLO protection for both the VDD and HB bias supply pins. The UCC2773x-Q1 is available in various packages and is rated to operate from –40°C to 150°C.

The UCC2773x-Q1 is a 700V half-bridge gate driver with 3.5A source and 4A sink current capability, targeted to drive power MOSFETs and IGBTs. The device comprises of one ground-referenced channel (LO) and one floating channel (HO) which is designed to drive half-bridge configured MOSFETs and IGBTs operating with bootstrap supplies. The device features robust drive with excellent noise and transient immunity including large negative voltage tolerance on its inputs, high dV/dt tolerance, wide negative transient safe operating area (NTSOA) on the switch node (HS), and interlock.

The device accepts a wide range of bias supply input from 10V to 21V and offers UVLO protection for both the VDD and HB bias supply pins. The UCC2773x-Q1 is available in various packages and is rated to operate from –40°C to 150°C.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 16
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 UCC2773x-Q1 High-Speed, Automotive 700V Half-Bridge Gate Drivers with 3.5A, 4A Drive Strength and up to 200V/ns Noise Immunity 数据表 (Rev. A) PDF | HTML 2025-9-30
应用手册 外部与内部自举二极管的权衡与考量 PDF | HTML 英语版 PDF | HTML 2026-1-9
证书 UCC27735Q1EVM EU Declaration of Conformity (DoC) 2025-7-1
白皮书 使用高性能非隔离式栅极驱动器驱动下一个电动汽车板载充电 器和 DC/DC 转换器 PDF | HTML 英语版 PDF | HTML 2025-4-24
应用手册 使用半桥栅极驱动器实现高侧 FET 的 100% 占空比 PDF | HTML 英语版 PDF | HTML 2024-3-26
应用手册 双向直流/直流转换器中半桥栅极驱动器的挑战和解决方案 PDF | HTML 英语版 PDF | HTML 2024-1-25
应用手册 不同功率因数校正 (PFC) 拓扑的栅极驱动器需求综述 PDF | HTML 英语版 PDF | HTML 2024-1-23
应用手册 针对半桥配置的自举电路选择 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023-9-14
白皮书 如何为混合动力汽车/电动汽车设计加热和冷却系统 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023-7-11
应用手册 比较分析两种不同的可提高栅极驱动电流的方法 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022-4-1
应用手册 适用于高频逆变器并采用 C2000 的电压馈电全桥直流/直流和直流/交流转换器 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021-5-3
应用手册 Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. 2020-5-12
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020-4-29
技术文章 Designing a smarter sunroof PDF | HTML 2019-1-10
技术文章 How to achieve higher system robustness in DC drives, part 3: minimum input pulse PDF | HTML 2018-9-19
技术文章 How to achieve higher system robustness in DC drives, part 1: negative voltage PDF | HTML 2018-4-17

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC27735Q1EVM — UCC27735-Q1 评估模块

UCC27735-Q1 评估模块 (EVM) 开发用于评估 UCC27735-Q1 驱动器性能并将其与数据表参数进行比较,或者从外部连接到功率器件以提供灵活的拉电流和灌电流栅极电阻。UCC27735Q1EVM 评估板使用表面贴装测试点,允许连接到 LI、HI、VDD 和 HB 输入。可通过各种其他测试点来探测 UCC27735-Q1。输入偏置经过专门配置,使得 VHB-VHS 高侧偏置可以来自 VCC,或者可以添加外部额外偏置以直接提供 VHBVHS。高侧和低侧驱动器输出回路分别在 HS 和 GND 上分开,以便评估 UCC27735-Q1 HS 负电压能力。
用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

UCC27735 and UCC27735-Q1 PSpice Model

SLUM955.ZIP (25 KB) - PSpice 模型
支持的产品和硬件
计算工具

UCC2773X-CALC — UCC2773x Schematic Review Template

UCC2773x Schematic Review Template
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 14 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频