UCC2800

正在供货

具有 7.2V/6.9V UVLO 和 100% 占空比、工作温度范围为 -40°C 至 125°C 的 12V、1A 低功耗 BICMOS 1MHz 电流模式 PWM

产品详情

Vin (max) (V) 12 Operating temperature range (°C) -40 to 125 Control mode Current Topology Boost, Flyback, Forward Rating Catalog Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Leading edge blanking, Multi-topology, Soft start Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
Vin (max) (V) 12 Operating temperature range (°C) -40 to 125 Control mode Current Topology Boost, Flyback, Forward Rating Catalog Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Leading edge blanking, Multi-topology, Soft start Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • 100-µA typical starting supply current
  • 500-µA typical operating supply current
  • Operation up to 1 MHz
  • Internal soft start
  • Internal fault soft start
  • Internal leading-edge blanking of the current sense signal
  • 1-A totem-pole output
  • 70-ns typical response from current-sense to gate drive output
  • 1.5% tolerance voltage reference
  • Same pinout as UC3842 and UC3842A
  • 100-µA typical starting supply current
  • 500-µA typical operating supply current
  • Operation up to 1 MHz
  • Internal soft start
  • Internal fault soft start
  • Internal leading-edge blanking of the current sense signal
  • 1-A totem-pole output
  • 70-ns typical response from current-sense to gate drive output
  • 1.5% tolerance voltage reference
  • Same pinout as UC3842 and UC3842A

The UCC280x family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and DC-to-DC fixed frequency current-mode switching mode power supplies with minimal parts count.

These devices have the same pin configuration as the UCx84x family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC280x family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and DC-to-DC fixed frequency current-mode switching mode power supplies with minimal parts count.

These devices have the same pin configuration as the UCx84x family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
UCC2813-0 正在供货 具有 7.2V/6.9V UVLO 和 100% 占空比、温度范围为 –40°C 至 85°C 的经济型低功耗 BICMOS 1MHz 电流模式 PWM Recommended voltage on analog pins not specified

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 16
类型 标题 下载最新的英语版本 日期
* 数据表 UCC280x Low-Power BiCMOS Current-Mode PWM Controllers 数据表 (Rev. G) PDF | HTML 2020年 5月 12日
应用手册 使用 TI 运算放大器调节开关模式电源电流信号 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2021年 7月 16日
应用手册 Understanding Inverting Buck-Boost Power Stages in Switch Mode Power Supplies (Rev. B) 2019年 3月 12日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 DN-62 开关电源拓扑电压模式与 电流模式 英语版 2010年 7月 28日
应用手册 UCC38C42 系列高速 BiCMOS 电流模式 PWM 控制器 2002年 2月 7日
应用手册 DN-30 Programmable Electronic Circuit Breaker 1999年 9月 5日
应用手册 DN-42A Design Considerations for Transitioning from UC3842 to the New UCC3802 1999年 9月 5日
应用手册 DN-43 Simple Techniques to Generate a Negative Voltage Bias Supply 1999年 9月 5日
应用手册 DN-46 Highly Efficient Low Power DC to DC Inverter Converts +5V Input to -3V Out 1999年 9月 5日
应用手册 DN-48 Versatile Low Power SEPIC Converter Accepts Wide Input Voltage Range 1999年 9月 5日
应用手册 DN-54 Innovative Buck Regulator Uses High Side N-Channel Switch Without Complex 1999年 9月 5日
应用手册 DN-56A, Single Switch Flyback Circuit Converts + 5 V to +/- 12 V for RS-232/422 1999年 9月 5日
应用手册 DN-65 Considerations in Powering BiCMOS ICs 1999年 9月 5日
应用手册 U-111, Practical Considerations in Current Mode Power Supplies 1999年 9月 5日
应用手册 U-133A UCC3800/1/2/3/4/5 BiCMOS Current Mode Control IC's 1999年 9月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

UCCx800 & UCCx813-0 Unencrypted PSpice Transient Model

SLUM512.ZIP (6 KB) - PSpice Model
仿真模型

UCCx800 TINA-TI Start-Up Reference Design

SLUM191.TSC (860 KB) - TINA-TI Reference Design
仿真模型

UCCx800 TINA-TI Steady-State Reference Design

SLUM190.TSC (862 KB) - TINA-TI Reference Design
仿真模型

UCCx800 TINA-TI Transient Spice Model

SLUM192.ZIP (28 KB) - TINA-TI Spice Model
仿真模型

UCCx813-0, UCCx800 Families PSpice Transient Model (Rev. B)

SLUM068B.ZIP (88 KB) - PSpice Model
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频