主页 电源管理 AC/DC 开关稳压器 交流/直流控制器

UCC28810

正在供货

LED 照明电源控制器

产品详情

Topology Boost, Buck, Flyback, PFC controller, SEPIC Control mode Current Features Programmable soft start, Single-phase, Transition Control Mode, Undervoltage protection Duty cycle (max) (%) 2
Topology Boost, Buck, Flyback, PFC controller, SEPIC Control mode Current Features Programmable soft start, Single-phase, Transition Control Mode, Undervoltage protection Duty cycle (max) (%) 2
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Transition Mode Controller for Low Implementation Cost of AC Input LED Lighting Applications
  • Implements Single Stage Power Factor Corrected LED Driver
  • Enhanced Transient Response With Slew-Rate Comparator
  • Interfaces with Traditional Wall Dimmers
  • Accurate Internal VREF for Tight Output Regulation
  • Two UVLO Options
  • Overvoltage Protection (OVP), Open-Feedback Protection and Enable Circuits
  • ±750-mA Peak Gate Drive Current
  • Low Start-Up and Operating Currents
  • Lead (Pb)-Free Packages
  • APPLICATIONS
    • AC Input General Lighting Applications Using HB LEDs
    • Industrial, Commercial and Residential Lighting Fixtures
    • Outdoor Lighting: Street, Roadway, Parking, Construction and Ornamental LED Lighting Fixtures

All trademarks are the property of their respective owners.

  • Transition Mode Controller for Low Implementation Cost of AC Input LED Lighting Applications
  • Implements Single Stage Power Factor Corrected LED Driver
  • Enhanced Transient Response With Slew-Rate Comparator
  • Interfaces with Traditional Wall Dimmers
  • Accurate Internal VREF for Tight Output Regulation
  • Two UVLO Options
  • Overvoltage Protection (OVP), Open-Feedback Protection and Enable Circuits
  • ±750-mA Peak Gate Drive Current
  • Low Start-Up and Operating Currents
  • Lead (Pb)-Free Packages
  • APPLICATIONS
    • AC Input General Lighting Applications Using HB LEDs
    • Industrial, Commercial and Residential Lighting Fixtures
    • Outdoor Lighting: Street, Roadway, Parking, Construction and Ornamental LED Lighting Fixtures

All trademarks are the property of their respective owners.

The UCC28810 and UCC28811 are general lighting power controllers for low to medium power lumens applications requiring power factor correction and EMC compliance. It is designed for controlling a flyback, buck or boost converter operating in critical conduction mode. It features a transconductance voltage amplifier for feedback error processing, a simple current reference generator for generating a current command proportional to the input voltage, a current-sense (PWM) comparator, PWM logic and a totem-pole driver for driving an external FET.

In the critical conduction mode operation, the PWM circuit is self-oscillating with the turn-on being governed by a transformer zero energy detector (TZE pin) and the turn-off being governed by the current sense comparator. Additionally, the controller provides features such as peak current limit, restart timer, overvoltage protection (OVP), and enable.

The efficient system performance is attained by incorporation of zero power detect function which allows the controller output to shut down at light load conditions without running into overvoltage. The device also features an innovative slew rate enhancement circuit which improves the large signal transient performance of the voltage error amplifier. The low start-up and operating currents of the device result in low power consumption and ease of start-up. The highly-accurate internal bandgap reference leads to tight regulation of the output voltage in normal and OVP conditions, resulting in higher system reliability. The enable comparator ensures that the controller is off if the feedback sense path is broken or if the input voltage is very low.

There are two key parametric differences between UCC28810 and UCC28811, the UVLO turn-on threshold and the gM amplifier source current. The UVLO turn-on threshold of the UCC28810 is 15.8 V and for the UCC28811 it is 12.5 V. The gM amplifier source current for UCC28810 is typically 1.3 mA, and for the UCC28811 it is 300µA. The higher UVLO turn-on threshold of the UCC28810 allows quicker and easier start-up with a smaller VDD capacitance while the lower UVLO turn-on threshold of UCC28811 allows operation of the critical conduction mode controller to be easily controlled by the downstream PWM controller in two-stage power converters. The UCC28810 gM amplifier also provides a full 1.3-mA typical source current for faster start-up and improved transient response when the output is low either at start-up or during transient conditions. The UCC28811 is suitable for applications such as street lights and larger area luminaires where a two-stage power conversion is needed. The UCC28810 is suitable for applications such as commercial or residential retrofit luminaires where there is no down-stream PWM conversion and the advantages of smaller VDD capacitor and improved transient response can be realized.

Devices are available in the industrial temperature range of –40°C to 105°C. Package offering is an 8-pin SOIC (D) package.

The UCC28810 and UCC28811 are general lighting power controllers for low to medium power lumens applications requiring power factor correction and EMC compliance. It is designed for controlling a flyback, buck or boost converter operating in critical conduction mode. It features a transconductance voltage amplifier for feedback error processing, a simple current reference generator for generating a current command proportional to the input voltage, a current-sense (PWM) comparator, PWM logic and a totem-pole driver for driving an external FET.

In the critical conduction mode operation, the PWM circuit is self-oscillating with the turn-on being governed by a transformer zero energy detector (TZE pin) and the turn-off being governed by the current sense comparator. Additionally, the controller provides features such as peak current limit, restart timer, overvoltage protection (OVP), and enable.

The efficient system performance is attained by incorporation of zero power detect function which allows the controller output to shut down at light load conditions without running into overvoltage. The device also features an innovative slew rate enhancement circuit which improves the large signal transient performance of the voltage error amplifier. The low start-up and operating currents of the device result in low power consumption and ease of start-up. The highly-accurate internal bandgap reference leads to tight regulation of the output voltage in normal and OVP conditions, resulting in higher system reliability. The enable comparator ensures that the controller is off if the feedback sense path is broken or if the input voltage is very low.

There are two key parametric differences between UCC28810 and UCC28811, the UVLO turn-on threshold and the gM amplifier source current. The UVLO turn-on threshold of the UCC28810 is 15.8 V and for the UCC28811 it is 12.5 V. The gM amplifier source current for UCC28810 is typically 1.3 mA, and for the UCC28811 it is 300µA. The higher UVLO turn-on threshold of the UCC28810 allows quicker and easier start-up with a smaller VDD capacitance while the lower UVLO turn-on threshold of UCC28811 allows operation of the critical conduction mode controller to be easily controlled by the downstream PWM controller in two-stage power converters. The UCC28810 gM amplifier also provides a full 1.3-mA typical source current for faster start-up and improved transient response when the output is low either at start-up or during transient conditions. The UCC28811 is suitable for applications such as street lights and larger area luminaires where a two-stage power conversion is needed. The UCC28810 is suitable for applications such as commercial or residential retrofit luminaires where there is no down-stream PWM conversion and the advantages of smaller VDD capacitor and improved transient response can be realized.

Devices are available in the industrial temperature range of –40°C to 105°C. Package offering is an 8-pin SOIC (D) package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LED Lighting Power Controller 数据表 2008年 10月 22日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Speed-Control Techniques in AC-DC Operated BLDC Applications PDF | HTML 2016年 8月 11日
应用手册 Isolated 70-W streetlight LED driver using UCC28810 2015年 8月 14日
用户指南 用于 T8/T10 荧光投影灯更换的 19W 单级 AC/DC LED 驱动器 英语版 2011年 5月 23日
用户指南 Isolated 240W Offline LED Driver Reference Design Using UCC28810, UCC28811, and 2010年 6月 10日
用户指南 Non-Isolated 240W Offline LED Driver Using UCC28810, and UCC28811 2010年 6月 9日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC28810EVM-003 — 具有通用线路输入和 PFC 的 110W 多串 LED 驱动器评估模块

UCC28810EVM-003 是一款具有功率因数校正功能的 110W 离线交流/直流 LED 电流驱动器。此设计采用三级方法,即通用输入升压 PFC 级、低侧降压级(提供受控电流源)、半桥直流变压器级(为四个 LED 灯串提供隔离)。

用户指南: PDF
TI.com 上无现货
计算工具

SLUC204 UCC28810EVM-002 Design Calculator

支持的产品和硬件

支持的产品和硬件

计算工具

SLUC205 UCC28810EVM-003 Design Calculator

支持的产品和硬件

支持的产品和硬件

原理图

PMP3976 Schematic

SLVR372.PDF (58 KB)
参考设计

TIDA-010951 — 具有 85V 至 265V 交流电压、0.92PF 单级 PFC 的 24V、35W 无传感器 FOC BLDC 参考设计

为了达到能效要求,吊扇和通风扇会从简单交流感应电机移动到无刷直流电机 (BLDC)。本参考设计通过结合使用 85V 至 265V 交流通用主电源输入与单级功率因数校正隔离反激式转换器来转换离线电压,在 24V 交流电压条件下电容值高达 0.92pF,以此应对更高效率和功率因数的挑战。此设计还集成了完全集成且保护良好的单芯片,用于无传感器磁场定向控制 (FOC) 无刷电机控制。
设计指南: PDF
参考设计

PMP4484 — 具有 30W 输出的交流输入、6 通道 LED 串参考设计

The PMP4484 is a power reference design with AC input. It is a isolated LED driver, provides 6 channel LED outputs with PWM dimming.  It implements a high PF flyback controller UCC28810 to output DC 40V, the Constant Current Buck LED Driver LM3414HV downs the voltage to 30V to drive  LED. (...)
测试报告: PDF
原理图: PDF
参考设计

PMP10155 — 单极功率因数校正隔离式反激,可实现离线电压至 10.5VDC/2A 的转换

当需要输入功率因素时(如 LED 照明、航空电子设备或低 THD 应用以及隔离),单级 PFC 反激式拓扑将是最佳拓扑。此类拓扑的唯一缺点是输出端的 100Hz/120Hz 电压波纹。
测试报告: PDF
原理图: PDF
参考设计

TIDM-AC-LED-COM — 采用 DALI、DMX512 和电力线通信的 AC 电源 LED 照明

此 LED 照明设计可借助内置通信网络提供大功率节能照明,非常适用于户外、娱乐和工业照明应用。该照明装置包含一个 250W 通用交流输入 LED 驱动器电源和一个用于演示的 6 串式 LED 灯。LED 驱动器电源的运行功效大于 90%,功率因数 (PF) 可达 0.99,因而能够以出色的功效和电能利用率来驱动 LED。此外,此电源支持数字可寻址照明接口 (DALI)、DMX512 和电力线通信 (PLC) 等通用照明通信标准,以便支持系统联网照明和远程连接。
用户指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频