主页 电源管理 栅极驱动器 低侧驱动器

UCC57132

正在供货

Single-channel 30V VDD, 3A/3A low-side driver with positive OC protection and 12V UVLO

产品详情

Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Catalog Undervoltage lockout (typ) (V) 12 Driver configuration Single
Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Catalog Undervoltage lockout (typ) (V) 12 Driver configuration Single
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Typical 3A sink 3A source output currents
  • 500mV over-current protection (OCP) threshold
  • Single pin for fault output and enable
  • Programmable fault clear time and over current detection response time
  • Absolute maximum VDD voltage: 30V
  • Tight UVLO threshold for bias flexibility
  • Typical 26ns propagation delay
  • Self-protect driver with thermal shutdown function at 180°C
  • Available in 5mm x 4mm SOIC-8 package
  • Operating junction temperature range of –40°C to 150°C
  • Typical 3A sink 3A source output currents
  • 500mV over-current protection (OCP) threshold
  • Single pin for fault output and enable
  • Programmable fault clear time and over current detection response time
  • Absolute maximum VDD voltage: 30V
  • Tight UVLO threshold for bias flexibility
  • Typical 26ns propagation delay
  • Self-protect driver with thermal shutdown function at 180°C
  • Available in 5mm x 4mm SOIC-8 package
  • Operating junction temperature range of –40°C to 150°C

The UCC5713x is a single channel, high-performance, low-side gate driver capable of effectively driving MOSFET, IGBT and SiC power switches. The UCC5713x has a typical peak drive strength of 3A.

The UCC5713x provide the over current protection with the OCP pin. When the over current signal detected on the OCP pin, the internal circuit will pull down the EN/FLT pin to report fault and force the OUT to low stage. Externall pull up circuir on the EN/FLT is required during the normal operation of the driver. Pulling the EN/FLT low will disable the driver. The EN/FLT would also report the under voltage lock out (UVLO) fault on VDD and the over temperature fault. The UCC5713x provide both 8V and 12V UVLO option for SiC and IGBT applications.

The UCC5713x is a single channel, high-performance, low-side gate driver capable of effectively driving MOSFET, IGBT and SiC power switches. The UCC5713x has a typical peak drive strength of 3A.

The UCC5713x provide the over current protection with the OCP pin. When the over current signal detected on the OCP pin, the internal circuit will pull down the EN/FLT pin to report fault and force the OUT to low stage. Externall pull up circuir on the EN/FLT is required during the normal operation of the driver. Pulling the EN/FLT low will disable the driver. The EN/FLT would also report the under voltage lock out (UVLO) fault on VDD and the over temperature fault. The UCC5713x provide both 8V and 12V UVLO option for SiC and IGBT applications.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
UCC57102 正在供货 Single-channel 30V VDD, 3A/3A low-side driver with DESAT protection and 12V UVLO UCC57132 has OC protection versus UCC57102 DESAT

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 UCC5713x High-Speed, Low-Side Gate Drivers With Overcurrent Protection 数据表 PDF | HTML 2025年 8月 15日
应用简报 提高栅极驱动器性能:米勒钳位与双极输出的对比 PDF | HTML 英语版 PDF | HTML 2025年 12月 2日
应用简报 進階閘極驅動器性能:米勒箝位與雙極輸出 PDF | HTML 2025年 12月 2日
应用手册 使用非隔离式栅极驱动器驱动 SiC MOSFET PDF | HTML 英语版 PDF | HTML 2025年 10月 23日
产品概述 UCC571xx:TI 的首批保护型低侧保护驱动器,配备 DESAT (UCC5710x)、OCP (UCC5714x) (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025年 10月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频