ホーム アンプ オペアンプ (OP アンプ) パワー オペアンプ

ALM2402-Q1

アクティブ

大電流出力のデュアル オペアンプ

製品詳細

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Iout (typ) (A) 0.75 GBW (typ) (MHz) 0.6 Slew rate (typ) (V/µs) 0.17 Vos (offset voltage at 25°C) (max) (mV) 15 Offset drift (typ) (µV/°C) 9 Iq per channel (typ) (mA) 5 Features EMI Hardened, High Cload Drive, Shutdown Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Input bias current (max) (pA) 100000 CMRR (typ) (dB) 90 Rail-to-rail No Architecture Bipolar
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Iout (typ) (A) 0.75 GBW (typ) (MHz) 0.6 Slew rate (typ) (V/µs) 0.17 Vos (offset voltage at 25°C) (max) (mV) 15 Offset drift (typ) (µV/°C) 9 Iq per channel (typ) (mA) 5 Features EMI Hardened, High Cload Drive, Shutdown Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Input bias current (max) (pA) 100000 CMRR (typ) (dB) 90 Rail-to-rail No Architecture Bipolar
HTSSOP (PWP) 14 32 mm² 5 x 6.4 WSON (DRR) 12 9 mm² 3 x 3
  • High Output Current Drive: 400 mA Continuous (Per Channel)
    • Op-amp With Discrete Power Boost Buffer Replacement
  • Wide Supply Range for Both Supplies (up to 16 V)
  • Over Temperature Shutdown
  • Current Limit
  • Shutdown Pin for Low Iq Applications
  • Stable with Large Capacitive Loads (up to 3 µF)
  • Zero Crossover Distortion
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM Classification Level H2 (DRR)
    • Device CDM Classification Level C5 (DRR)
  • Low Offset Voltage: 1 mV (typ)
  • Internal RF/EMI Filter
  • Available in 3.00 mm x 3.00 mm 12 Pin WSON (DRR) With Thermal Pad
  • High Output Current Drive: 400 mA Continuous (Per Channel)
    • Op-amp With Discrete Power Boost Buffer Replacement
  • Wide Supply Range for Both Supplies (up to 16 V)
  • Over Temperature Shutdown
  • Current Limit
  • Shutdown Pin for Low Iq Applications
  • Stable with Large Capacitive Loads (up to 3 µF)
  • Zero Crossover Distortion
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM Classification Level H2 (DRR)
    • Device CDM Classification Level C5 (DRR)
  • Low Offset Voltage: 1 mV (typ)
  • Internal RF/EMI Filter
  • Available in 3.00 mm x 3.00 mm 12 Pin WSON (DRR) With Thermal Pad

The ALM2402-Q1 is a dual high voltage, high current op-amp with protection features that are optimal for driving low impedances and/or high ESR capacitive loads. ALM2402-Q1 operates with single or split power supplies from 5.0 V to 16 V and can output up to 400 mA DC.

Each op-amp includes over-temperature flag/shut-down. It also includes separate supply pins for each output stage that allow the user to apply a lower voltage on the output to limit the Voh and henceforth the on-chip power dissipation.

The ALM2402 is packaged in a 12 pin leadless DRR package and 14 pin leaded HTSSOP (preview). Both include a thermally conductive power pad that facilitates heat sinking. The very low thermal impedance of these packages enable optimal current drive with minimal die temperature increase. Providing customers with the ability to drive high currents in harsh temperature conditions. Maximum power dissipation can be determined in the figure below.

The ALM2402-Q1 is a dual high voltage, high current op-amp with protection features that are optimal for driving low impedances and/or high ESR capacitive loads. ALM2402-Q1 operates with single or split power supplies from 5.0 V to 16 V and can output up to 400 mA DC.

Each op-amp includes over-temperature flag/shut-down. It also includes separate supply pins for each output stage that allow the user to apply a lower voltage on the output to limit the Voh and henceforth the on-chip power dissipation.

The ALM2402 is packaged in a 12 pin leadless DRR package and 14 pin leaded HTSSOP (preview). Both include a thermally conductive power pad that facilitates heat sinking. The very low thermal impedance of these packages enable optimal current drive with minimal die temperature increase. Providing customers with the ability to drive high currents in harsh temperature conditions. Maximum power dissipation can be determined in the figure below.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
ALM2402F-Q1 アクティブ 車載対応、デュアルチャネル、大電流出力、オペアンプ This device offers wider bandwidth (2.1 MHz) and higher slew rate (3.4 V/µs)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ALM2402-Q1 Dual Op-amp with High Current Output データシート (Rev. D) PDF | HTML 2015年 7月 15日
機能安全情報 ALM2402-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 2024年 5月 6日
アプリケーション概要 Full-Featured Automotive Side Mirror PDF | HTML 2024年 3月 15日
アプリケーション・ノート Parallel Amplifiers for Higher Output Power: An Improved Howland Pump Approach PDF | HTML 2021年 7月 11日
アプリケーション・ノート Overvoltage Protection of Resolver-Based Circuits PDF | HTML 2020年 11月 19日
技術記事 Improve efficiency in your HEV/EV resolver PDF | HTML 2019年 11月 27日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
技術記事 Using dual high-current op amps to drive automotive LED lights PDF | HTML 2015年 7月 20日
技術記事 How a dual operational amplifier works in motor-drive applications PDF | HTML 2015年 6月 3日
技術記事 High-current amplifier applications made smaller PDF | HTML 2015年 5月 8日
アプリケーション・ノート ALM2402Q1 Applications Note 2015年 4月 1日
e-Book(PDF) Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. D) PDF | HTML 2014年 9月 30日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ALM2402Q1EVM — デュアル大電流アンプ評価基板

この基板は、ALM2402-Q1 デバイス、特に注文可能な型番 ALM2402QDRRRQ1 を評価するお客様のために設計されています。この評価基板 (EVM) は、基本的なユニティ ゲイン アンプとして設定されています。基板上には、抵抗を実装していないスロットが多くあります。そのため、お客様はフィルタ、カスタム フィードバック部品、カスタム負荷を追加できます。実装されていない各部品について、ALM2402Q1 の性能をテストする際にお客様が最大限の柔軟性を実現できるよう、複数のサイズのフットプリントが用意されています。

ユーザー ガイド: PDF
シミュレーション・モデル

ALM2402-Q1 PSpice Model (Rev. E)

SLOM397E.ZIP (28 KB) - PSpice Model
シミュレーション・モデル

ALM2402-Q1 TINA-TI Reference Design (Rev. D)

SLOM387D.TSC (368 KB) - TINA-TI Reference Design
シミュレーション・モデル

ALM2402-Q1 TINA-TI Spice Model (Rev. D)

SLOM386D.ZIP (11 KB) - TINA-TI Spice Model
計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 14 Ultra Librarian
WSON (DRR) 12 Ultra Librarian