DRV8813

アクティブ

電流レギュレーション機能搭載、45V、2.5A、バイポーラ ステッパまたはデュアル H ブリッジ モーター ドライバ

製品詳細

Vs ABS (max) (V) 47 Vs (min) (V) 8.2 Peak output current (A) 3 Control mode PH/EN Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 400 Sleep current (µA) 10 Microstepping levels 4 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Vs ABS (max) (V) 47 Vs (min) (V) 8.2 Peak output current (A) 3 Control mode PH/EN Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 400 Sleep current (µA) 10 Microstepping levels 4 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • 8.2-V to 45-V Operating Supply Voltage Range
  • 2.5-A Maximum Drive Current at 24 V and
    TA = 25°C
  • Dual H-Bridge Current Control Motor Driver
    • Drive a Bipolar Stepper or Two DC Motors
    • Four Level Winding Current Control
  • Multiple Decay Modes
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • Industry Standard Parallel Digital ControlInterface
  • Low Current Sleep Mode
  • Built In 3.3-V ReferenceOutput
  • Small Package and Footprint
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • 8.2-V to 45-V Operating Supply Voltage Range
  • 2.5-A Maximum Drive Current at 24 V and
    TA = 25°C
  • Dual H-Bridge Current Control Motor Driver
    • Drive a Bipolar Stepper or Two DC Motors
    • Four Level Winding Current Control
  • Multiple Decay Modes
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • Industry Standard Parallel Digital ControlInterface
  • Low Current Sleep Mode
  • Built In 3.3-V ReferenceOutput
  • Small Package and Footprint
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)

The DRV8813 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and can drive a bipolar stepper motor or two DC motors. The output driver block for each consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The DRV8813 can supply up to 2.5-A peak or 1.75-A RMS output current (with proper heatsinking at 24 V and 25°C).

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable.

Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout and overtemperature.

The DRV8813 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

The DRV8813 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and can drive a bipolar stepper motor or two DC motors. The output driver block for each consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The DRV8813 can supply up to 2.5-A peak or 1.75-A RMS output current (with proper heatsinking at 24 V and 25°C).

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable.

Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout and overtemperature.

The DRV8813 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
DRV8424E アクティブ 統合型電流センシング機能搭載、35V、2.5A、バイポーラ ステッパまたはデュアル ブラシ付きのモーター ドライバ DRV8424E is a newer device with integrated current sensing, smart tuning, P2P scalable family & smooth quiet motion
DRV8434E アクティブ 電流センシング機能内蔵、48V、2.5A、バイポーラ ステッパ モーターまたはデュアル ブラシ付きモーターのドライバ DRV8434E is a newer device with integrated current sensing, smart tuning, P2P scalable family, smooth quiet motion

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
11 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DRV8813 Dual-Bridge Motor Controller IC データシート (Rev. E) PDF | HTML 2015年 9月 1日
アプリケーション・ノート Understanding Motor Driver Current Ratings (Rev. A) PDF | HTML 2024年 7月 5日
アプリケーション・ノート モーター・ドライバ向け基板レイアウト事例 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2021年 10月 14日
アプリケーション・ノート Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021年 7月 22日
アプリケーション・ノート Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML 2021年 1月 19日
アプリケーション・ノート High Resolution Microstepping Driver With the DRV88xx Series (Rev. A) PDF | HTML 2020年 12月 21日
アプリケーション・ノート PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
その他の技術資料 TM4C123x Stepper Motor Control Product Summary 2015年 7月 6日
アプリケーション・ノート Optimizing High-Level Micro Stepping of the DRV88xx Driver 2014年 7月 19日
セレクション・ガイド モーター・ドライバ DRV88xx ファミリー 2010年 11月 19日
アプリケーション概要 PowerPAD™ Made Easy (Rev. B) 2004年 5月 12日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DRV8813EVM — 評価モジュール、DRV8813 用

The DRV8813 evaluation module consists of a 2.5A, dual-H-bridge motor driver with a Phase/Enable control interface and a small number external components that can be used to drive a single bipolar stepper motor. The on-board MSP430 MCU + software/GUI provides signaling and control and supports up (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

SLVC342 DRV88xx Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

回路図

DRV88xx Hardware (Rev. A)

SLVC583A.ZIP (721 KB)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 28 Ultra Librarian