DRV8812

アクティブ

電流レギュレーション機能搭載、45V、1.6A、バイポーラ ステッパまたはデュアル H ブリッジ モーター ドライバ

製品詳細

Vs ABS (max) (V) 47 Vs (min) (V) 8.2 Peak output current (A) 1.8 Control mode PH/EN Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 1.6 RDS(ON) (HS + LS) (mΩ) 1280 Sleep current (µA) 10 Microstepping levels 4 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Vs ABS (max) (V) 47 Vs (min) (V) 8.2 Peak output current (A) 1.8 Control mode PH/EN Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 1.6 RDS(ON) (HS + LS) (mΩ) 1280 Sleep current (µA) 10 Microstepping levels 4 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4 VQFN (RHD) 28 25 mm² 5 x 5
  • 8.2-V to 45-V Operating Supply Voltage Range
  • 1.6-A Maximum Drive Current at 24 V and
    TA = 25°C
  • Dual H-Bridge Current Control Motor Driver
    • Drive a Bipolar Stepper or Two DC Motors
    • Four Level Winding Current Control
  • Multiple Decay Modes
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • Industry Standard Parallel Digital Control Interface
  • Low Current Sleep Mode
  • Built In 3.3-V Reference Output Small Package
    and Footprint
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • APPLICATIONS
    • Automatic Teller Machines
    • Money Handling Machines
    • Video Security Cameras
    • Printers
    • Scanners
    • Office Automation Machines
    • Gaming Machines
    • Factory Automation
    • Robotics

All other trademarks are the property of their respective owners

  • 8.2-V to 45-V Operating Supply Voltage Range
  • 1.6-A Maximum Drive Current at 24 V and
    TA = 25°C
  • Dual H-Bridge Current Control Motor Driver
    • Drive a Bipolar Stepper or Two DC Motors
    • Four Level Winding Current Control
  • Multiple Decay Modes
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • Industry Standard Parallel Digital Control Interface
  • Low Current Sleep Mode
  • Built In 3.3-V Reference Output Small Package
    and Footprint
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • APPLICATIONS
    • Automatic Teller Machines
    • Money Handling Machines
    • Video Security Cameras
    • Printers
    • Scanners
    • Office Automation Machines
    • Gaming Machines
    • Factory Automation
    • Robotics

All other trademarks are the property of their respective owners

The DRV8812 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and can drive a bipolar stepper motor or two DC motors. The output driver block for each consists of N-channel power MOSFET’s configured as full H-bridges to drive the motor windings. The DRV8812 is capable of driving up to 1.6-A of output current (with proper heatsinking, at 24 V and 25°C).

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable.

Internal shutdown functions are provided for over current protection, short circuit protection, under voltage lockout and overtemperature.

The DRV8812 is available in a 28-pin HTSSOP package with PowerPAD™ and in a 28-pin QFN package PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

The DRV8812 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and can drive a bipolar stepper motor or two DC motors. The output driver block for each consists of N-channel power MOSFET’s configured as full H-bridges to drive the motor windings. The DRV8812 is capable of driving up to 1.6-A of output current (with proper heatsinking, at 24 V and 25°C).

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable.

Internal shutdown functions are provided for over current protection, short circuit protection, under voltage lockout and overtemperature.

The DRV8812 is available in a 28-pin HTSSOP package with PowerPAD™ and in a 28-pin QFN package PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
DRV8426 アクティブ 電流センシング機能と 1/256 マイクロステップ機能内蔵の 35V、1.5A バイポーラ ステッパ ドライバ For a newer device with 35-V max, DRV8426 offers integrated current sensing, smart tuning, high microstepping, P2P scalable family & smooth quiet motion
DRV8436 アクティブ 電流センシング機能と 1/256 マイクロステップ機能を統合した、48V、1.5A のバイポーラ ステッパ モーター ドライバ For a newer device with 50-V max, DRV8436 offers integrated current sensing, smart tuning, high microstepping, P2P scalable family & smooth quiet motion
比較対象デバイスと類似の機能
DRV8884 アクティブ 電流レギュレーション機能と 1/16 マイクロステップ機能搭載、37V、1A、バイポーラ ステッパ モーター ドライバ   The DRV8884 has integrated microstepping up to 1/16 and Integrated Current Sensing for Stepper Motor applications

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DRV8812 Dual-Bridge Motor Controller IC データシート (Rev. G) PDF | HTML 2014年 10月 15日
アプリケーション・ノート Understanding Motor Driver Current Ratings (Rev. A) PDF | HTML 2024年 7月 5日
アプリケーション・ノート モーター・ドライバ向け基板レイアウト事例 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2021年 10月 14日
アプリケーション・ノート Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021年 7月 22日
アプリケーション・ノート Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML 2021年 1月 19日
アプリケーション・ノート High Resolution Microstepping Driver With the DRV88xx Series (Rev. A) PDF | HTML 2020年 12月 21日
アプリケーション概要 Small Motors in Large Appliances 2018年 7月 20日
アプリケーション・ノート PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
その他の技術資料 TM4C123x Stepper Motor Control Product Summary 2015年 7月 6日
アプリケーション・ノート Optimizing High-Level Micro Stepping of the DRV88xx Driver 2014年 7月 19日
セレクション・ガイド モーター・ドライバ DRV88xx ファミリー 2010年 11月 19日
アプリケーション概要 PowerPAD™ Made Easy (Rev. B) 2004年 5月 12日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DRV8812EVM — 評価モジュール、DRV8812 用

The DRV8812EVM is a dual bridge motor driver evaluation module that includes device, cabling and software to ease the evaluation of the device when driving a customer's motor.

ユーザー ガイド: PDF
サポート・ソフトウェア

SLVC342 DRV88xx Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

回路図

DRV88xx Hardware (Rev. A)

SLVC583A.ZIP (721 KB)
リファレンス・デザイン

TIDA-00297 — 冷蔵庫ダンパおよびファン・モーター制御ソリューション

冷蔵庫は多くの場合、ダンパーを使用してエアフローを制御し、ファンを使用して空気循環を実施します。長年にわたってディスクリート・ソリューションが使用されてきましたが、このリファレンス・デザインは統合型のモーター・ドライバを採用し、容易な制御、高性能、包括的な保護を実現します。DRV8848 はステッパ・モーター・ダンパーを駆動し、DRV10983 は可聴ノイズの小さい 180° 整流を実施して BLDC (ブラシレス直流) ファンを駆動します。この BLDC は閉ループ速度制御も採用しており、MSP430G2553 と DRV8812 を使用して PWM ベースの電源に対応しています。 (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 28 Ultra Librarian
VQFN (RHD) 28 Ultra Librarian