DRV8843

アクティブ

電流レギュレーション機能と PWM 制御機能搭載、45V、2.5A、バイポーラ ステッパまたはデュアル H ブリッジ モーター ドライバ

製品詳細

Vs ABS (max) (V) 47 Vs (min) (V) 8.2 Peak output current (A) 3 Control mode PWM Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 400 Sleep current (µA) 10 Microstepping levels 4 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Vs ABS (max) (V) 47 Vs (min) (V) 8.2 Peak output current (A) 3 Control mode PWM Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 2.5 RDS(ON) (HS + LS) (mΩ) 400 Sleep current (µA) 10 Microstepping levels 4 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Dual H-Bridge Motor Driver
    • Single/Dual Brushed DC
    • Stepper
  • IN/IN Control Interface
  • Optional Fixed Frequency Current Regulation
    • Two Bit Current control Allows Up to
      Four Current Levels
  • Low MOSFET On-Resistance
    • 2.5-A Maximum Drive Current at 24 V
      and TA = 25°C
    • Combined 400 mΩ RDS(ON) of High-Side
      and Low-Side at 24 V and TA = 25°C
  • 8.2-V to 45-V Operating Supply Voltage Range
  • Low Current Sleep Mode
  • Built-In 3.3-V Reference Output
  • Thermally Enhanced Surface Mount Package
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • Dual H-Bridge Motor Driver
    • Single/Dual Brushed DC
    • Stepper
  • IN/IN Control Interface
  • Optional Fixed Frequency Current Regulation
    • Two Bit Current control Allows Up to
      Four Current Levels
  • Low MOSFET On-Resistance
    • 2.5-A Maximum Drive Current at 24 V
      and TA = 25°C
    • Combined 400 mΩ RDS(ON) of High-Side
      and Low-Side at 24 V and TA = 25°C
  • 8.2-V to 45-V Operating Supply Voltage Range
  • Low Current Sleep Mode
  • Built-In 3.3-V Reference Output
  • Thermally Enhanced Surface Mount Package
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)

The DRV8843 provides an integrated dual H-bridge motor driver solution for printers, scanners, and other automated equipment applications. The device can be used to drive one or two brushed DC motors, a bipolar stepper motor, or other loads. A simple PWM interface allows easy interfacing to controller circuits.

The output driver block consists of N-channel power MOSFETs configured as H-bridges. The DRV8843 an supply up to 2.5-A peak or 1.75-A RMS output current (with proper heat sinking at 24 V and TA = 25°C) per H-bridge.

A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal protection features are provided for overtemperature, overcurrent, and undervoltage. Fault conditions are indicated by a nFAULT pin.

The DRV8843 provides an integrated dual H-bridge motor driver solution for printers, scanners, and other automated equipment applications. The device can be used to drive one or two brushed DC motors, a bipolar stepper motor, or other loads. A simple PWM interface allows easy interfacing to controller circuits.

The output driver block consists of N-channel power MOSFETs configured as H-bridges. The DRV8843 an supply up to 2.5-A peak or 1.75-A RMS output current (with proper heat sinking at 24 V and TA = 25°C) per H-bridge.

A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.

Internal protection features are provided for overtemperature, overcurrent, and undervoltage. Fault conditions are indicated by a nFAULT pin.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
DRV8424E アクティブ 統合型電流センシング機能搭載、35V、2.5A、バイポーラ ステッパまたはデュアル ブラシ付きのモーター ドライバ Lower voltage support and higher current capabilities
DRV8425E アクティブ 統合型電流センシング機能搭載、35V、2A、バイポーラ ステッパまたはデュアル ブラシ付きモータードライバ Lower voltage support
DRV8434E アクティブ 電流センシング機能内蔵、48V、2.5A、バイポーラ ステッパ モーターまたはデュアル ブラシ付きモーターのドライバ Higher voltage support and higher current capabilities
比較対象デバイスと類似の機能
DRV8886AT アクティブ 電流センシング機能とスマート チューニング テクノロジーを統合した、37V、2A のバイポーラ ステッパ モーター ドライバ The DRV8886AT has integrated microstepping up to 1/16, Integrated Current Sensing, and adaptive decay mode for Stepper Motor applications

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DRV8843 Dual H-Bridge Driver データシート (Rev. D) PDF | HTML 2015年 11月 30日
アプリケーション・ノート Understanding Motor Driver Current Ratings (Rev. A) PDF | HTML 2024年 7月 5日
アプリケーション・ノート モーター・ドライバ向け基板レイアウト事例 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2021年 10月 14日
アプリケーション・ノート Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021年 7月 22日
アプリケーション・ノート Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML 2021年 1月 19日
アプリケーション・ノート PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
その他の技術資料 TM4C123x Stepper Motor Control Product Summary 2015年 7月 6日
アプリケーション・ノート Optimizing High-Level Micro Stepping of the DRV88xx Driver 2014年 7月 19日
アプリケーション概要 PowerPAD™ Made Easy (Rev. B) 2004年 5月 12日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

サポート・ソフトウェア

SLVC342 DRV88xx Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

回路図

DRV88xx Hardware (Rev. A)

SLVC583A.ZIP (721 KB)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 28 Ultra Librarian