ホーム パワー マネージメント 電源保護スイッチとコントローラ ホットスワップ コントローラ

LM25066A

アクティブ

I2C と PMBus 搭載、監視精度向上済み、2.9V ~ 17V、ホット スワップ コントローラ

製品詳細

Vabsmax_cont (V) 24 Vin (max) (V) 17 Vin (min) (V) 2.9 Current limit (min) (A) 0.01 Features Adjustable OVLO, Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, PMBus, Power good signal, Short circuit protection, Thermal shutdown, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) 24 Vin (max) (V) 17 Vin (min) (V) 2.9 Current limit (min) (A) 0.01 Features Adjustable OVLO, Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, PMBus, Power good signal, Short circuit protection, Thermal shutdown, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
WQFN (NHZ) 24 20 mm² 5 x 4
  • Input Voltage Range: 2.9 V to 17 V
  • I2C/SMBus Interface and PMBus Compliant Command Structure
  • Programmable 25-mV or 46-mV Current Limit Threshold
  • Configurable Circuit Breaker Protection for Hard Shorts
  • Configurable Undervoltage and Overvoltage Lockouts With Hysteresis
  • Remote Temperature Sensing With Programmable Warning and Shutdown Thresholds
  • Detection and Notification of Damaged MOSFET Condition
  • Real Time Monitoring of VIN, VOUT, IIN, PIN, VAUX With 12-Bit Resolution and 1-kHz Sampling Rate
  • Current Measurement Accuracy: ±1% Over Temperature
  • Power Measurement Accuracy: ±2% Over Temperature
  • True Input Power Measurement Using Simultaneous Sampling of VIN and IIN Accurately Averages Dynamic Power Readings
  • Averaging of VIN, IIN, PIN, and VOUT Over Programmable Interval Ranging from 0.001 to 4 Seconds
  • Programmable WARN and FAULT Thresholds with SMBA Notification
  • Black Box Capture of Telemetry Measurements and Device Status Triggered by WARN or FAULT Condition
  • 24-Lead WQFN Package
  • Input Voltage Range: 2.9 V to 17 V
  • I2C/SMBus Interface and PMBus Compliant Command Structure
  • Programmable 25-mV or 46-mV Current Limit Threshold
  • Configurable Circuit Breaker Protection for Hard Shorts
  • Configurable Undervoltage and Overvoltage Lockouts With Hysteresis
  • Remote Temperature Sensing With Programmable Warning and Shutdown Thresholds
  • Detection and Notification of Damaged MOSFET Condition
  • Real Time Monitoring of VIN, VOUT, IIN, PIN, VAUX With 12-Bit Resolution and 1-kHz Sampling Rate
  • Current Measurement Accuracy: ±1% Over Temperature
  • Power Measurement Accuracy: ±2% Over Temperature
  • True Input Power Measurement Using Simultaneous Sampling of VIN and IIN Accurately Averages Dynamic Power Readings
  • Averaging of VIN, IIN, PIN, and VOUT Over Programmable Interval Ranging from 0.001 to 4 Seconds
  • Programmable WARN and FAULT Thresholds with SMBA Notification
  • Black Box Capture of Telemetry Measurements and Device Status Triggered by WARN or FAULT Condition
  • 24-Lead WQFN Package

The LM25066A combines a high-performance hot-swap controller with a PMBus™ compliant SMBus/I2C interface to accurately measure, protect and control the electrical operating conditions of computing and storage blades connected to a backplane power bus. The LM25066A continuously supplies real-time power, voltage, current, temperature and fault data to the system management host via the SMBus interface.

The LM25066A control block includes a unique hot-swap architecture that provides current and power limiting to protect sensitive circuitry during insertion of boards into a live system backplane, or any other power source. A fast acting circuit breaker prevents damage in the event of a short circuit on the output. The input undervoltage and overvoltage levels and hysteresis are configurable, as well as the insertion delay time and fault detection time. A temperature monitoring block on the LM25066A interfaces with a low-cost external diode for monitoring the temperature of the external MOSFET or other thermally sensitive components. The POWER GOOD output provides a fast indicator when the input and/or output voltages are outside their programmed range. LM25066A current measurement accuracy is ±1% over temperature.

The LM25066A monitoring block computes both the real-time and average values of subsystem operating parameters (VIN, IIN, PIN, VOUT) as well as the peak power. Accurate power averaging is accomplished by averaging the product of the input voltage and current. A black box (Telemetry/Fault Snapshot) function captures and stores telemetry data and device status in the event of a warning or a fault.

The LM25066A combines a high-performance hot-swap controller with a PMBus™ compliant SMBus/I2C interface to accurately measure, protect and control the electrical operating conditions of computing and storage blades connected to a backplane power bus. The LM25066A continuously supplies real-time power, voltage, current, temperature and fault data to the system management host via the SMBus interface.

The LM25066A control block includes a unique hot-swap architecture that provides current and power limiting to protect sensitive circuitry during insertion of boards into a live system backplane, or any other power source. A fast acting circuit breaker prevents damage in the event of a short circuit on the output. The input undervoltage and overvoltage levels and hysteresis are configurable, as well as the insertion delay time and fault detection time. A temperature monitoring block on the LM25066A interfaces with a low-cost external diode for monitoring the temperature of the external MOSFET or other thermally sensitive components. The POWER GOOD output provides a fast indicator when the input and/or output voltages are outside their programmed range. LM25066A current measurement accuracy is ±1% over temperature.

The LM25066A monitoring block computes both the real-time and average values of subsystem operating parameters (VIN, IIN, PIN, VOUT) as well as the peak power. Accurate power averaging is accomplished by averaging the product of the input voltage and current. A black box (Telemetry/Fault Snapshot) function captures and stores telemetry data and device status in the event of a warning or a fault.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
LM25066I アクティブ I2C と PMBus 搭載、Intel Node Manager 対応、2.9V ~ 17V、ホット スワップ コントローラ Hot swap controller with I2C and PMBus with Intel node manager
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS25990 アクティブ デジタル遠隔測定 (テレメトリ) 機能搭載、2.9V ~ 16V、0.79mΩ、60A eFuse Integrated MOSFET, higher current density and stackable

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM25066A System Power Management and Protection IC With PMBus™ データシート (Rev. G) PDF | HTML 2016年 11月 11日
アプリケーション・ノート Basics of Power Switches (Rev. A) PDF | HTML 2019年 4月 26日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
技術記事 Simplify digital hot swap design using the PI-Commander GUI PDF | HTML 2016年 6月 6日
アプリケーション・ノート Robust Hot Swap Design (Rev. A) 2015年 4月 8日
ユーザー・ガイド AN-2100 LM25066 Evaluation Board (Rev. C) 2013年 4月 26日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価基板 (EVM) 向けの GUI

SLVC572 PI-Commander EVM GUI

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
給電側機器
  • TPS23861 自律モード対応、2 ペア、Type-2、4 チャネル、PoE PSE (給電側)
ホットスワップ コントローラ
  • LM25066 PMBus 搭載、2.9V ~ 17V、ホット スワップ コントローラ
  • LM25066A I2C と PMBus 搭載、監視精度向上済み、2.9V ~ 17V、ホット スワップ コントローラ
  • LM25066I I2C と PMBus 搭載、Intel Node Manager 対応、2.9V ~ 17V、ホット スワップ コントローラ
  • LM25066IA I2C と PMBus 搭載、監視精度向上済み、Intel Node 対応、2.9V ~ 17V、ホット スワップ コントローラ
  • LM5064 PMBus 搭載、-10V ~ -80V、ホット スワップ コントローラ
  • LM5066 電流と電圧と電力の監視機能および PMBus 搭載、10V ~ 80V、ホット スワップ コントローラ
  • LM5066I 電流と電圧と電力の監視機能の精度改良済み、10V ~ 80V、ホット スワップ コントローラ
ハードウェア開発
評価ボード
  • LM5056EVM LM5056 高電圧システム・パワー・マネージメント IC 評価基板
  • TPS23861EVM-612 TPS23861EVM: TPS23861 QUAD IEEE 802.3 対応パワー・オーバー・イーサネット PSE コントローラ用評価モジュール
サポート・ソフトウェア

SNVU310 LM25066 Design Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
ホットスワップ コントローラ
  • LM25066 PMBus 搭載、2.9V ~ 17V、ホット スワップ コントローラ
  • LM25066A I2C と PMBus 搭載、監視精度向上済み、2.9V ~ 17V、ホット スワップ コントローラ
  • LM25066I I2C と PMBus 搭載、Intel Node Manager 対応、2.9V ~ 17V、ホット スワップ コントローラ
  • LM25066IA I2C と PMBus 搭載、監視精度向上済み、Intel Node 対応、2.9V ~ 17V、ホット スワップ コントローラ
シミュレーション・モデル

LM25066A Unencrypted PSpice Transient Model Package (Rev. A)

SNVM476A.ZIP (62 KB) - PSpice Model
計算ツール

SNVR505 LM25066 Design Calculator With FET Recommendation

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
ホットスワップ コントローラ
  • LM25066 PMBus 搭載、2.9V ~ 17V、ホット スワップ コントローラ
  • LM25066A I2C と PMBus 搭載、監視精度向上済み、2.9V ~ 17V、ホット スワップ コントローラ
  • LM25066I I2C と PMBus 搭載、Intel Node Manager 対応、2.9V ~ 17V、ホット スワップ コントローラ
  • LM25066IA I2C と PMBus 搭載、監視精度向上済み、Intel Node 対応、2.9V ~ 17V、ホット スワップ コントローラ
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

PMP10896 — 完全な PMBus 電源システム、企業向イーサネット・スイッチ用、リファレンス・デザイン

3 系統の ASIC/FPGA コア電圧、DDR3 コア・メモリ電圧、高性能イーサネット・スイッチで使用されている補助電圧に対応する、包括的な PMBus 電源システム。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (NHZ) 24 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ