ホーム パワー マネージメント 電源保護スイッチとコントローラ ホットスワップ コントローラ

電流と電圧と電力の監視機能および PMBus 搭載、10V ~ 80V、ホット スワップ コントローラ

製品詳細

Vabsmax_cont (V) 100 Vin (max) (V) 80 Vin (min) (V) 10 Current limit (min) (A) 0.01 Features Adjustable OVLO, Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, PMBus, Power good signal, Short circuit protection, Thermal shutdown, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0072 Quiescent current (Iq) (max) (A) 0.0095 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) 100 Vin (max) (V) 80 Vin (min) (V) 10 Current limit (min) (A) 0.01 Features Adjustable OVLO, Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, PMBus, Power good signal, Short circuit protection, Thermal shutdown, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0072 Quiescent current (Iq) (max) (A) 0.0095 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • 10- to 80-V Operation
  • 100-V Continuous Absolute Max
  • 26 mV (±12%) or 50 mV (±6%) ILIM Threshold
  • Programmable FET SOA Protection
  • Programable UV, OV, tFAULT Thresholds
  • External FET Temperature Sensing
  • Failed FET Detection
  • I2C / SMBus Interface
  • PMBus™ Compliant Command Structure
  • Precision V IN, VOUT, IIN, PIN, VAUX Monitoring
    • V (±2.7%); I (±3%); P (±4.5%)
  • Programable I/V/P Averaging Interval
  • 12-bit ADC with 1-kHz Sampling Rate
  • –40°C < TJ < 125°C Operation
  • Pin-to-Pin Compatible with LM5066I
  • 10- to 80-V Operation
  • 100-V Continuous Absolute Max
  • 26 mV (±12%) or 50 mV (±6%) ILIM Threshold
  • Programmable FET SOA Protection
  • Programable UV, OV, tFAULT Thresholds
  • External FET Temperature Sensing
  • Failed FET Detection
  • I2C / SMBus Interface
  • PMBus™ Compliant Command Structure
  • Precision V IN, VOUT, IIN, PIN, VAUX Monitoring
    • V (±2.7%); I (±3%); P (±4.5%)
  • Programable I/V/P Averaging Interval
  • 12-bit ADC with 1-kHz Sampling Rate
  • –40°C < TJ < 125°C Operation
  • Pin-to-Pin Compatible with LM5066I

LM5066 provides robust protection and precision monitoring for 10- to 80-V systems. Programmable UV, OV, ILIMIT, and fast-short circuit protection allow for customized protection for any application. Programmable FET SOA protection sets the maximum power the FET is allowed to dissipate under any condition. The programmable fault timer (tFAULT) is set to avoid nuisance trips, ensure start-up, and limit the duration of over load events.

In addition to circuit protection, the LM5066 supplies real-time power, voltage, current, temperature, and fault data to the system management host through the I2C / SMBus interface. PMBus compliant command structure makes it easy to program the device. Precision telemetry enables intelligent power management functions such as efficiency optimization and early fault detection. LM5066 also supports advanced features such as I/V/P averaging and peak power measurment to improve system diagnostics.

LM5066I is pin-to-pin compatible with the LM5066 and offers improved telemetry accuracy and supports the Read_Ein command to monitor energy.

LM5066 provides robust protection and precision monitoring for 10- to 80-V systems. Programmable UV, OV, ILIMIT, and fast-short circuit protection allow for customized protection for any application. Programmable FET SOA protection sets the maximum power the FET is allowed to dissipate under any condition. The programmable fault timer (tFAULT) is set to avoid nuisance trips, ensure start-up, and limit the duration of over load events.

In addition to circuit protection, the LM5066 supplies real-time power, voltage, current, temperature, and fault data to the system management host through the I2C / SMBus interface. PMBus compliant command structure makes it easy to program the device. Precision telemetry enables intelligent power management functions such as efficiency optimization and early fault detection. LM5066 also supports advanced features such as I/V/P averaging and peak power measurment to improve system diagnostics.

LM5066I is pin-to-pin compatible with the LM5066 and offers improved telemetry accuracy and supports the Read_Ein command to monitor energy.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LM25066 アクティブ PMBus 搭載、2.9V ~ 17V、ホット スワップ コントローラ This product is the 12-V version of this device.
LM5066I アクティブ 電流と電圧と電力の監視機能の精度改良済み、10V ~ 80V、ホット スワップ コントローラ This product is a node ,anager compliant, and has higher measurement accuracy.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM5066 10 to 80 V, Hotswap Controller With I/V/P Monitoring and PMBus Interface データシート (Rev. I) PDF | HTML 2016年 1月 26日
アプリケーション・ノート Implementation of PSYS Monitor Using TPS25984, TPS25985, or TPS25990 eFuses PDF | HTML 2023年 11月 15日
e-Book(PDF) 11 Ways to Protect Your Power Path(英語) 英語版 2020年 10月 30日
アプリケーション・ノート Basics of Power Switches (Rev. A) PDF | HTML 2019年 4月 26日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
技術記事 Simplify digital hot swap design using the PI-Commander GUI PDF | HTML 2016年 6月 6日
アプリケーション・ノート Handling System Transients in Hot Swap Applications 2015年 5月 8日
アプリケーション・ノート Robust Hot Swap Design (Rev. A) 2015年 4月 8日
ユーザー・ガイド AN-2160 LM5066 Evaluation Board (Rev. A) 2013年 4月 26日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LM5066EVK — LM5066 評価キット

LM5066 evaluation kit provides the design engineer with a fully functional intelligent monitoring and protection controller board designed for positive high voltage hot swap systems.

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

PMBUSMGRGUI-SW LM25066, LM5066, LM5064, LM25056 PMBus Manager GUI

Companion GUI for evaluation boards supporting: LM25066, LM5066, LM5064 Hot Swap + telemetry devices and the LM25056 telemetry-only device

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
デジタル電力モニタ
  • LM25056 3 ~ 17V、12 ビット、PMBus、出力電流 / 電圧 / 電力 / 温度モニタ
ホットスワップ コントローラ
  • LM25066 PMBus 搭載、2.9V ~ 17V、ホット スワップ コントローラ
  • LM25066I I2C と PMBus 搭載、Intel Node Manager 対応、2.9V ~ 17V、ホット スワップ コントローラ
  • LM5064 PMBus 搭載、-10V ~ -80V、ホット スワップ コントローラ
  • LM5066 電流と電圧と電力の監視機能および PMBus 搭載、10V ~ 80V、ホット スワップ コントローラ
ハードウェア開発
評価ボード
評価基板 (EVM) 向けの GUI

SLVC572 PI-Commander EVM GUI

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
給電側機器
  • TPS23861 自律モード対応、2 ペア、Type-2、4 チャネル、PoE PSE (給電側)
ホットスワップ コントローラ
  • LM25066 PMBus 搭載、2.9V ~ 17V、ホット スワップ コントローラ
  • LM25066A I2C と PMBus 搭載、監視精度向上済み、2.9V ~ 17V、ホット スワップ コントローラ
  • LM25066I I2C と PMBus 搭載、Intel Node Manager 対応、2.9V ~ 17V、ホット スワップ コントローラ
  • LM25066IA I2C と PMBus 搭載、監視精度向上済み、Intel Node 対応、2.9V ~ 17V、ホット スワップ コントローラ
  • LM5064 PMBus 搭載、-10V ~ -80V、ホット スワップ コントローラ
  • LM5066 電流と電圧と電力の監視機能および PMBus 搭載、10V ~ 80V、ホット スワップ コントローラ
  • LM5066I 電流と電圧と電力の監視機能の精度改良済み、10V ~ 80V、ホット スワップ コントローラ
ハードウェア開発
評価ボード
  • LM5056EVM LM5056 高電圧システム・パワー・マネージメント IC 評価基板
  • TPS23861EVM-612 TPS23861EVM: TPS23861 QUAD IEEE 802.3 対応パワー・オーバー・イーサネット PSE コントローラ用評価モジュール
シミュレーション・モデル

LM5066 TINA-TI Reference Design

SNVM401.TSC (659 KB) - TINA-TI Reference Design
シミュレーション・モデル

LM5066 TINA-TI Transient Spice Model

SNVM400.ZIP (44 KB) - TINA-TI Spice Model
シミュレーション・モデル

LM5066 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM325A.ZIP (90 KB) - PSpice Model
計算ツール

SNVR507 LM5066I Design Calculator With FET Recommendation

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
ホットスワップ コントローラ
  • LM5066 電流と電圧と電力の監視機能および PMBus 搭載、10V ~ 80V、ホット スワップ コントローラ
  • LM5066I 電流と電圧と電力の監視機能の精度改良済み、10V ~ 80V、ホット スワップ コントローラ
計算ツール

SNVU080 LM5066 Design Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
ホットスワップ コントローラ
  • LM5066 電流と電圧と電力の監視機能および PMBus 搭載、10V ~ 80V、ホット スワップ コントローラ
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 28 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ