ホーム パワー・マネージメント 電圧リファレンス シリーズ電圧リファレンス

イネーブル ピン採用、1.2V / 調整可能な電圧、0.2%、50ppm/℃ ドリフト、高精度、シリーズ電圧リファレンス

LM4120 は生産中止品です。
この製品は生産中止品です。新規設計では代替品をご検討ください。
open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
REF4132 アクティブ 12ppm/℃、低ノイズ、低消費電力、高精度、電圧リファレンス Higher accuracy, better temperature coefficient and quiescent current
比較対象デバイスと類似の機能
REF35 アクティブ 650nA の静止電流、12ppm/℃ のドリフト、超低消費電力、高精度電圧リファレンス Replacement

製品詳細

VO (V) 1.8, 2.048, 2.5, 3, 3.3, 4.048, 4.1, 5 Initial accuracy (max) (%) 0.2, 0.5 Temp coeff (max) (ppm/°C) 50 Vin (min) (V) 2 Vin (max) (V) 12 Iq (typ) (mA) 0.16 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 20 Iout/Iz (max) (mA) 5 Operating temperature range (°C) -40 to 85 Shutdown current (ISD) (typ) (µA) 2
VO (V) 1.8, 2.048, 2.5, 3, 3.3, 4.048, 4.1, 5 Initial accuracy (max) (%) 0.2, 0.5 Temp coeff (max) (ppm/°C) 50 Vin (min) (V) 2 Vin (max) (V) 12 Iq (typ) (mA) 0.16 Rating Catalog Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 20 Iout/Iz (max) (mA) 5 Operating temperature range (°C) -40 to 85 Shutdown current (ISD) (typ) (µA) 2
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8

Small SOT23-5 package

 

Low dropout voltage:

120 mV Typ @ 1 mA

High output voltage accuracy:

0.2%

Source and Sink current output:

±5 mA

Supply current:

160 µA Typ.

Low Temperature Coefficient:

50 ppm/°C

Enable pin

 

Fixed output voltages:

1.8, 2.048, 2.5, 3.0, 3.3, 4.096 and 5.0V

Industrial temperature Range:

-40°C to +85°C

(For extended temperature range, -40°C to 125°C, contact National Semiconductor)

 

Small SOT23-5 package

 

Low dropout voltage:

120 mV Typ @ 1 mA

High output voltage accuracy:

0.2%

Source and Sink current output:

±5 mA

Supply current:

160 µA Typ.

Low Temperature Coefficient:

50 ppm/°C

Enable pin

 

Fixed output voltages:

1.8, 2.048, 2.5, 3.0, 3.3, 4.096 and 5.0V

Industrial temperature Range:

-40°C to +85°C

(For extended temperature range, -40°C to 125°C, contact National Semiconductor)

 

The LM4120 is a precision low power low dropout bandgap voltage reference with up to 5 mA output current source and sink capability.

This series reference operates with input voltages as low as 2V and up to 12V consuming 160 µA (Typ.) supply current. In power down mode, device current drops to less than 2 µA.

The LM4120 comes in two grades (A and Standard) and seven voltage options for greater flexibility. The best grade devices (A) have an initial accuracy of 0.2%, while the standard have an initial accuracy of 0.5%, both with a tempco of 50ppm/°C guaranteed from -40°C to +125°C.

The very low dropout voltage, low supply current and power-down capability of the LM4120 makes this product an ideal choice for battery powered and portable applications.

The device performance is guaranteed over the industrial temperature range (-40°C to +85°C), while certain specs are guaranteed over the extended temperature range (-40°C to +125°C). Please contact National for full specifications over the extended temperature range. The LM4120 is available in a standard 5-pin SOT-23 package.


The LM4120 is a precision low power low dropout bandgap voltage reference with up to 5 mA output current source and sink capability.

This series reference operates with input voltages as low as 2V and up to 12V consuming 160 µA (Typ.) supply current. In power down mode, device current drops to less than 2 µA.

The LM4120 comes in two grades (A and Standard) and seven voltage options for greater flexibility. The best grade devices (A) have an initial accuracy of 0.2%, while the standard have an initial accuracy of 0.5%, both with a tempco of 50ppm/°C guaranteed from -40°C to +125°C.

The very low dropout voltage, low supply current and power-down capability of the LM4120 makes this product an ideal choice for battery powered and portable applications.

The device performance is guaranteed over the industrial temperature range (-40°C to +85°C), while certain specs are guaranteed over the extended temperature range (-40°C to +125°C). Please contact National for full specifications over the extended temperature range. The LM4120 is available in a standard 5-pin SOT-23 package.


ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM4120 Precision Micropower Low Dropout Voltage Reference (jp) データシート (Rev. B 翻訳版) 最新英語版 (Rev.F) PDF | HTML 2005年 3月 24日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点