ホーム パワー マネージメント ゲート ドライバ ハーフ ブリッジ ドライバ

LM5109B-Q1

アクティブ

車載、8V UVLO 搭載、高いノイズ耐性、1A、100V、ハーフ ブリッジ ゲート ドライバ

製品詳細

Bootstrap supply voltage (max) (V) 90 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Peak output current (A) 1 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Automotive Propagation delay time (µs) 0.03 Rise time (ns) 15 Fall time (ns) 15 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual inputs
Bootstrap supply voltage (max) (V) 90 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Peak output current (A) 1 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Automotive Propagation delay time (µs) 0.03 Rise time (ns) 15 Fall time (ns) 15 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual inputs
WSON (NGT) 8 16 mm² 4 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C4A
  • Drives Both a High-Side and Low-Side N-Channel
    MOSFET
  • 1-A Peak Output Current (1.0-A Sink/1.0-A
    Source)
  • Independent TTL/CMOS Compatible Inputs
  • Bootstrap Supply Voltage to 108-V DC
  • Fast Propagation Times (30 ns Typical)
  • Drives 1000-pF Load with 15-ns Rise and Fall
    Times
  • Excellent Propagation Delay Matching (2 ns
    Typical)
  • Supply Rail Under-Voltage Lockout
  • Low Power Consumption
  • Thermally-Enhanced WSON-8 Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C4A
  • Drives Both a High-Side and Low-Side N-Channel
    MOSFET
  • 1-A Peak Output Current (1.0-A Sink/1.0-A
    Source)
  • Independent TTL/CMOS Compatible Inputs
  • Bootstrap Supply Voltage to 108-V DC
  • Fast Propagation Times (30 ns Typical)
  • Drives 1000-pF Load with 15-ns Rise and Fall
    Times
  • Excellent Propagation Delay Matching (2 ns
    Typical)
  • Supply Rail Under-Voltage Lockout
  • Low Power Consumption
  • Thermally-Enhanced WSON-8 Package

The LM5109B-Q1 is a cost effective, high voltage gate driver designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half bridge configuration. The floating high-side driver is capable of working with rail voltages up to 90 V. The outputs are independently controlled with TTL/CMOS compatible logic input thresholds. The robust level shift technology operates at high speed while consuming low power and providing clean level transitions from the control input logic to the high-side gate driver. Under-voltage lockout is provided on both the low-side and the high-side power rails. The device is available in the thermally enhanced WSON(8) packages.

The LM5109B-Q1 is a cost effective, high voltage gate driver designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half bridge configuration. The floating high-side driver is capable of working with rail voltages up to 90 V. The outputs are independently controlled with TTL/CMOS compatible logic input thresholds. The robust level shift technology operates at high speed while consuming low power and providing clean level transitions from the control input logic to the high-side gate driver. Under-voltage lockout is provided on both the low-side and the high-side power rails. The device is available in the thermally enhanced WSON(8) packages.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
LM2101 アクティブ 8V UVLO (低電圧ロックアウト) 搭載、107V、0.5A/0.8A ハーフブリッジ ゲート ドライバ Newer catalog device with similar electrical characteristics

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
14 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM5109B-Q1 High Voltage 1-A Peak Half Bridge Gate Driver データシート (Rev. A) PDF | HTML 2015年 12月 8日
機能安全情報 LM5109B-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 2024年 9月 30日
アプリケーション・ノート Using Half-Bridge Gate Driver to Achieve 100% Duty Cycle for High Side FET PDF | HTML 2024年 3月 25日
アプリケーション・ノート Challenges and Solutions for Half-Bridge Gate Drivers in Bidirectional DC-DC Converters PDF | HTML 2024年 1月 24日
アプリケーション・ノート Bootstrap Circuitry Selection for Half Bridge Configurations (Rev. A) PDF | HTML 2023年 9月 8日
アプリケーション・ノート ゲート駆動電流を増加させる 2 通りの方法の比較分析 (Rev. A) PDF | HTML 2022年 2月 17日
アプリケーション・ノート Voltage Fed Full Bridge DC-DC & DC-AC Converter High-Freq Inverter Using C2000 (Rev. D) 2021年 4月 7日
アプリケーション・ノート Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. 2020年 5月 12日
アプリケーション概要 External Gate Resistor Selection Guide (Rev. A) 2020年 2月 28日
アプリケーション概要 Understanding Peak IOH and IOL Currents (Rev. A) 2020年 2月 28日
アプリケーション概要 Small Price Competitive 100-V Driver for 48-V BLDC Motor Drives 2019年 10月 22日
アプリケーション・ノート Maximizing DC/DC converter designs with UCC27282 2019年 1月 18日
アプリケーション・ノート UCC27282 Improving motor drive system robustness 2019年 1月 11日
その他の技術資料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (NGT) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ