ホーム パワー マネージメント ゲート ドライバ ローサイド ドライバ

4V UVLO 搭載、補完パイロット出力採用、7.6A/4.5A、シングルチャネル ゲート ドライバ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
UCC27614 アクティブ 4V UVLO (低電圧ロックアウト) 搭載、30V VDD 対応、短い伝搬遅延、10A/10A、シングルチャネル、ローサイド ドライバ More recent driver with higher supply voltage capability, higher drive current

製品詳細

Number of channels 1 Power switch MOSFET Peak output current (A) 7.6 Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 12.6 Features Pilot Output Operating temperature range (°C) -40 to 125 Rise time (ns) 5 Fall time (ns) 2.3 Propagation delay time (µs) 0.012 Input threshold CMOS, TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 3.5 Driver configuration Single
Number of channels 1 Power switch MOSFET Peak output current (A) 7.6 Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 12.6 Features Pilot Output Operating temperature range (°C) -40 to 125 Rise time (ns) 5 Fall time (ns) 2.3 Propagation delay time (µs) 0.012 Input threshold CMOS, TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 3.5 Driver configuration Single
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 WSON (NGG) 6 9 mm² 3 x 3
  • 7.6-A and 4.5-A Peak Sink and Source Drive
    Current for Main Output
  • 820-mA and 660-mA Peak Sink and Source
    Current for PILOT Output
  • 4-V to 12.6-V Single-Power Supply
  • Matching Delay Time Between Inverting and Non-
    Inverting Inputs
  • TTL/CMOS Logic Inputs
  • Up to 14-V Logic Inputs (Regardless of VDD
    Voltage)
  • –40°C to 125°C Junction Temperature Range
  • 7.6-A and 4.5-A Peak Sink and Source Drive
    Current for Main Output
  • 820-mA and 660-mA Peak Sink and Source
    Current for PILOT Output
  • 4-V to 12.6-V Single-Power Supply
  • Matching Delay Time Between Inverting and Non-
    Inverting Inputs
  • TTL/CMOS Logic Inputs
  • Up to 14-V Logic Inputs (Regardless of VDD
    Voltage)
  • –40°C to 125°C Junction Temperature Range

The LM5134 is a high-speed single low-side driver capable of sinking and sourcing 7.6-A and 4.5-A peak currents. The LM5134 has inverting and noninverting inputs that give the user greater flexibility in controlling the FET. The LM5134 features one main output, OUT, and an extra gate drive output, PILOT. The PILOT pin logic is complementary to the OUT pin, and can be used to drive a small MOSFET located close to the main power FET. This configuration minimizes the turnoff loop and reduces the consequent parasitic inductance. It is particularly useful for driving high-speed FETs or multiple FETs in parallel. The LM5134 is available in the 6-pin SOT-23 package and the 6-pin WSON package with an exposed pad to aid thermal dissipation.

The LM5134 is a high-speed single low-side driver capable of sinking and sourcing 7.6-A and 4.5-A peak currents. The LM5134 has inverting and noninverting inputs that give the user greater flexibility in controlling the FET. The LM5134 features one main output, OUT, and an extra gate drive output, PILOT. The PILOT pin logic is complementary to the OUT pin, and can be used to drive a small MOSFET located close to the main power FET. This configuration minimizes the turnoff loop and reduces the consequent parasitic inductance. It is particularly useful for driving high-speed FETs or multiple FETs in parallel. The LM5134 is available in the 6-pin SOT-23 package and the 6-pin WSON package with an exposed pad to aid thermal dissipation.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM5134 Single 7.6-A Peak Current Low-Side Gate Driver With a PILOT Output データシート (Rev. C) PDF | HTML 2015年 10月 12日
アプリケーション・ノート Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs PDF | HTML 2024年 1月 22日
アプリケーション・ノート Using a Single-Output Gate-Driver for High-Side or Low-Side Drive (Rev. B) PDF | HTML 2023年 9月 8日
アプリケーション・ノート Benefits of a Compact, Powerful, and Robust Low-Side Gate Driver PDF | HTML 2021年 11月 10日
アプリケーション概要 External Gate Resistor Selection Guide (Rev. A) 2020年 2月 28日
アプリケーション概要 Understanding Peak IOH and IOL Currents (Rev. A) 2020年 2月 28日
アプリケーション概要 How to overcome negative voltage transients on low-side gate drivers' inputs 2019年 1月 18日
その他の技術資料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
アプリケーション概要 Low-Side Gate Drivers With UVLO Versus BJT Totem-Pole 2018年 3月 16日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

LM5134A PSpice Transient Model

SNVMAY7.ZIP (85 KB) - PSpice Model
シミュレーション・モデル

LM5134A Unencrypted PSpice Transient Model

SNVMAX2.ZIP (3 KB) - PSpice Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 6 Ultra Librarian
WSON (NGG) 6 Ultra Librarian