ホーム アンプ オペアンプ (OP アンプ) 高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)

LMH6738

アクティブ

超広帯域、低歪みオペアンプ

製品詳細

Architecture Current FB Number of channels 3 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 750 BW at Acl (MHz) 750 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3300 Vn at flatband (typ) (nV√Hz) 2.3 Vn at 1 kHz (typ) (nV√Hz) 2.2 Iq per channel (typ) (mA) 10.5 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 50 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 30 Iout (typ) (mA) 90 2nd harmonic (dBc) 80 3rd harmonic (dBc) 90 Frequency of harmonic distortion measurement (MHz) 5
Architecture Current FB Number of channels 3 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 750 BW at Acl (MHz) 750 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3300 Vn at flatband (typ) (nV√Hz) 2.3 Vn at 1 kHz (typ) (nV√Hz) 2.2 Iq per channel (typ) (mA) 10.5 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 50 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 30 Iout (typ) (mA) 90 2nd harmonic (dBc) 80 3rd harmonic (dBc) 90 Frequency of harmonic distortion measurement (MHz) 5
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • 750 MHz −3 dB small signal bandwidth
    (AV = +1)
  • −85 dBc 3rd harmonic distortion (20 MHz)
  • 2.3 nV/Hz input noise voltage
  • 3300 V/μs slew rate
  • 33 mA supply current (11.3 mA per op amp)
  • 90 mA linear output current
  • 0.02/0.01 Diff. Gain / Diff. Phase (RL = 150Ω)

All trademarks are the property of their respective owners.

  • 750 MHz −3 dB small signal bandwidth
    (AV = +1)
  • −85 dBc 3rd harmonic distortion (20 MHz)
  • 2.3 nV/Hz input noise voltage
  • 3300 V/μs slew rate
  • 33 mA supply current (11.3 mA per op amp)
  • 90 mA linear output current
  • 0.02/0.01 Diff. Gain / Diff. Phase (RL = 150Ω)

All trademarks are the property of their respective owners.

The LMH6738 is a very wideband, DC coupled monolithic operational amplifier designed specifically for ultra high resolution video systems as well as wide dynamic range systems requiring exceptional signal fidelity. Benefiting from TI’s current feedback architecture, the LMH6738 offers a gain range of ±1 to ±10 while providing stable, operation without external compensation, even at unity gain. At a gain of +2 the LMH6738 supports ultra high resolution video systems with a 400 MHz 2 VPP –3 dB Bandwidth. With 12-bit distortion levels through 30 MHz (RL = 100Ω), 2.3 nV/Hz input referred noise, the LMH6738 is the ideal driver or buffer for high speed flash A/D and D/A converters. Wide dynamic range systems such as radar and communication receivers requiring a wideband amplifier offering exceptional signal purity will find the LMH6738 low input referred noise and low harmonic distortion make it an attractive solution.

The LMH6738 is a very wideband, DC coupled monolithic operational amplifier designed specifically for ultra high resolution video systems as well as wide dynamic range systems requiring exceptional signal fidelity. Benefiting from TI’s current feedback architecture, the LMH6738 offers a gain range of ±1 to ±10 while providing stable, operation without external compensation, even at unity gain. At a gain of +2 the LMH6738 supports ultra high resolution video systems with a 400 MHz 2 VPP –3 dB Bandwidth. With 12-bit distortion levels through 30 MHz (RL = 100Ω), 2.3 nV/Hz input referred noise, the LMH6738 is the ideal driver or buffer for high speed flash A/D and D/A converters. Wide dynamic range systems such as radar and communication receivers requiring a wideband amplifier offering exceptional signal purity will find the LMH6738 low input referred noise and low harmonic distortion make it an attractive solution.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LMH6738 Very Wideband, Low Distortion Triple Op Amp データシート (Rev. E) 2013年 3月 18日
技術記事 3 common questions when designing with high-speed amplifiers PDF | HTML 2020年 7月 17日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

LMH6738 PSPICE Model

SNOM124.ZIP (3 KB) - PSpice Model
計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

計算ツール

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SSOP (DBQ) 16 Ultra Librarian