OPA2227-EP
- Low Noise: 3 nV/√Hz
- Wide Bandwidth: 8 MHz, 2.3 V/µs
- Settling Time: 5 µs
- High CMRR: 138 dB (Typical)
- High Open-Loop Gain: 160 dB (Typical)
- Low Input Bias Current: 10 nA Maximum at 25°C
- Low Offset Voltage: 100 µV Maximum at 25°C
- Wide Supply Range: ±2.5 V to ±18 V
The OPA2227 operational amplifier combines low noise and wide bandwidth with high precision to make it the ideal choice for applications requiring both ac and precision dc performance.
The OPA2227 is unity-gain stable and features high slew rate (2.3 V/µs) and wide bandwidth (8 MHz).
The OPA2227 operational amplifier is ideal for professional audio equipment. In addition, low quiescent current and low cost make them ideal for portable applications requiring high precision.
The OPA2227 operational amplifier is a pin-for-pin replacement for the industry standard OP-27 with substantial improvements across the board. The dual and quad versions are available for space savings and perchannel cost reduction.
The OPA2227 is available in an SOIC-8 package. Operation is specified from 55°C to 125°C.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | 放射線と信頼性レポート | OPA2227MDREP Reliability Report | 2015年 2月 6日 | |||
| * | データシート | High Precision, Low Noise Operational Amplifiers . データシート (Rev. A) | 2012年 11月 1日 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点