OPT3001
- Precision Optical Filtering to Match Human Eye:
- Rejects > 99% (typ) of IR
- Automatic Full-Scale Setting Feature Simplifies Software and Ensures Proper Configuration
- Measurements: 0.01 lux to 83 k lux
- 23-Bit Effective Dynamic Range With
Automatic Gain Ranging - 12 Binary-Weighted Full-Scale Range Settings:
< 0.2% (typ) Matching Between Ranges - Low Operating Current: 1.8 µA (typ)
- Operating Temperature Range: –40°C to +85°C
- Wide Power-Supply Range: 1.6 V to 3.6 V
- 5.5-V Tolerant I/O
- Flexible Interrupt System
- Small-Form Factor: 2.0 mm × 2.0 mm × 0.65 mm
The OPT3001 is a sensor that measures the intensity of visible light. The spectral response of the sensor tightly matches the photopic response of the human eye and includes significant infrared rejection.
The OPT3001 is a single-chip lux meter, measuring the intensity of light as visible by the human eye. The precision spectral response and strong IR rejection of the device enables the OPT3001 to accurately meter the intensity of light as seen by the human eye regardless of light source. The strong IR rejection also aids in maintaining high accuracy when industrial design calls for mounting the sensor under dark glass for aesthetics. The OPT3001 is designed for systems that create light-based experiences for humans, and an ideal preferred replacement for photodiodes, photoresistors, or other ambient light sensors with less human eye matching and IR rejection.
Measurements can be made from 0.01 lux up to 83k lux without manually selecting full-scale ranges by using the built-in, full-scale setting feature. This capability allows light measurement over a 23-bit effective dynamic range.
The digital operation is flexible for system integration. Measurements can be either continuous or single-shot. The control and interrupt system features autonomous operation, allowing the processor to sleep while the sensor searches for appropriate wake-up events to report via the interrupt pin. The digital output is reported over an I2C- and SMBus-compatible, two-wire serial interface.
The low power consumption and low power-supply voltage capability of the OPT3001 enhance the battery life of battery-powered systems.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | OPT3001 Ambient Light Sensor (ALS) データシート (Rev. C) | PDF | HTML | 2017年 11月 6日 | ||
| サブシステム設計 | Subsystem Reading From Sensors Through I2C | PDF | HTML | 2025年 8月 20日 | |||
| アプリケーション概要 | How to Select a Light Sensor for Your Application (Rev. C) | PDF | HTML | 2024年 1月 19日 | |||
| アプリケーション・ノート | Standalone Evaluation Platform for TI Light Sensors (Rev. A) | PDF | HTML | 2023年 7月 21日 | |||
| ユーザー・ガイド | BOOSTXL-BASSENSORS User's Guide (Rev. B) | 2022年 9月 1日 | ||||
| アプリケーション・ノート | OPT3001: Ambient Light Sensor Application Guide (Rev. A) | 2017年 9月 19日 | ||||
| アプリケーション概要 | OPT3001/-Q1:Automatic control of Display backlight using an Ambient Light Sensor | 2017年 8月 18日 | ||||
| その他の技術資料 | Engineering A Smarter Building | 2016年 1月 26日 | ||||
| 技術記事 | Cold chain in the IoT | PDF | HTML | 2015年 11月 20日 | |||
| 技術記事 | How to bring the IoT to older buildings with automation technology | PDF | HTML | 2015年 8月 13日 | |||
| アプリケーション・ノート | Understanding the I2C Bus | PDF | HTML | 2015年 6月 30日 | |||
| 技術記事 | What puts the 'sensor' in SensorTag? | PDF | HTML | 2015年 6月 22日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
BOOSTXL-BASSENSORS — ビル オートメーション用センサ BoosterPack プラグイン モジュール
CC3200STK-WIFIMK — SimpleLink™ Wi-Fi® CC3200 SensorTag
SimpleLink™ Wi-Fi® CC3200 SensorTag 開発キットは、センサをクラウドに直接接続するための最も迅速で最も簡単な方法の 1 つです。
新しい Wi-Fi SensorTag キットは、低消費電力 SimpleLink Wi-Fi CC3200 ワイヤレス マイコンをベースとしており、Wi-Fi コネクティビティを内蔵した業界初の Wi-Fi CERTIFIED™ シングルチップ マイコン(MCU)です。これにより、SensorTag キットは単四電池からバッテリ駆動ができます。
Wi-Fi SensorTag キットには、9 個のローパワー MEMS (...)
LPSTK-CC1352R — SimpleLink™ マルチバンド CC1352R ワイヤレス マイコン (MCU) Launchpad™ SensorTag キット
TI LaunchPad™ SensorTag キットは、環境とモーションを対象にする統合型センサ、マルチバンドのワイヤレス コネクティビティ、使いやすいソフトウェアを組み合わせたもので、コネクテッド (ネットワーク接続型) アプリケーションのプロトタイプ製作に役立ちます。この単一のキットを活用すると、2.4GHz と Sub-1GHz 両方の周波数帯にまたがる Bluetooth® Low Energy、Bluetooth メッシュ、ZigBee、Thread、独自仕様プロトコルを使用するコネクテッド (ネットワーク接続型) アプリケーションを容易に製作することができます。
(...)
NFC-DATALOGGER-EVM — NFC インターフェイス搭載、超低消費電力マルチセンサ データ ロガーの評価基板
OPT3001EVM — OPT3001 人間の目と同様の高精度応答を実現するデジタル周辺光センサ (ALS) の評価基板
The OPT3001 is an ambient light sensor (ALS) with a digital output integrated circuit. It uses a two-wire interface that works with the I2C protocol making it ideal for many applications. The OPT3001EVM is a platform for evaluating the performance of the OPT3001 under various (...)
MIKRO-3P-OPT-CLICK — MikroE Optical CLICK evaluation boards
MikroE Click™ boards are compact add-on boards based around TI Optical Sensing Products that are suitable for obtaining ambient light data in applications like display optical-intensity, industrial, or commercial lighting control and enable quick cross-platform prototyping in a standardized (...)
BOOSTXL-EDUMKII — 教育用ブースタパック MKII
教育用ブースタバック MKII は高度に統合されているので、包括的なソリューションのプロトタイプを短期間で製作できます。アナログ・ジョイスティック、環境/モーション・センサ、RGB LED、マイク、ブザー、カラー LCD ディスプレイなど、さまざまなアナログおよびデジタル入出力を思いどおりに利用できます。
このブースタパックは、Energia との組み合わせを想定した開発です。Energia は、コミュニティが開発したオープン・ソースのコーディング環境であり、ファームウェアを迅速に開発できるように、直観的な API (...)
CC2650STK — SimpleLink SensorTag
Bluetooth Low Energy を使用すると、わずか 3 分でクラウドとの接続を確立してセンサ・データをオンラインで利用可能にすることができます。SensorTag は購入時の状態で iOS / Android アプリから利用可能で、プログラミング経験が不要です。
新しい (...)
LIGHTSOURCE01EVM — TI の周辺光センサ評価基基板のキャリブレーション用の安定した光源
LIGHTSOURCE01EVM は、周囲光センサ (ALS) やカラー センサのキャリブレーションに使用する、安定した均一な光源です。この光源は、TI の光センサを搭載した最終製品のキャリブレーションとテストを実施する生産環境で使用することを意図して設計されています。この安定化光源を使用して、日没 (4200K CCT) および正午 (6400K CCT) の照明モードをシミュレートできます。光源は均一かつ一定であり、時間の経過に伴う光出力の変動は ±1% 未満、直径 1 インチの領域における均一性の変動も ±1% 未満です。照度レベルとモードは、光源の評価基板の GUI (...)
OPT3001SW-LINUX — Linux ドライバ、OPT3001 用
Linux のメインライン・ステータス
Linux メインラインで利用可能か:はい
git.ti.com から入手可能か:N/A
- OPT3001
このデバイスに関連付けられているファイル:
- drivers/iio/light/opt3001.c
SIMPLELINK-SDK-SENSOR-ACTUATOR-PLUGIN — SimpleLink™ マイコン SDK 向けセンサ/アクチュエータ・プラグイン
The Sensor and Actuator Plugin for SimpleLink™ MCU SDKs provides support for a variety of related components including optical and temperature and humidity sensors, allowing customers to easily add new features to their SimpleLink MCU-based design. API user guides are provided for each (...)
サポート対象の製品とハードウェア
OPTISIM — TI 光学センサをサポートする光学線トレース シミュレーション ツール
多くの TI リファレンス デザインには、OPT3001 があります。
TI のリファレンス デザイン セレクション ツールを使用すると、開発中のアプリケーションやパラメータとの適合度が最も高いデザインの確認と特定を進めることができます。
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| USON (DNP) | 6 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。