ホーム アンプ オペアンプ (OP アンプ) オーディオ オペアンプ

RC4580-Q1

アクティブ

車載グレード、デュアル、32V、12MHz、低ノイズ (6.5nV/√Hz)、オペアンプ

製品詳細

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 12 Slew rate (typ) (V/µs) 5 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 1.5 Vn at 1 kHz (typ) (nV√Hz) 6.5 Features Standard Amps THD + N at 1 kHz (typ) (%) 0.0005 Rating Automotive Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.05 Architecture Bipolar CMRR (typ) (dB) 110 Input bias current (max) (pA) 500000
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 12 Slew rate (typ) (V/µs) 5 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 1.5 Vn at 1 kHz (typ) (nV√Hz) 6.5 Features Standard Amps THD + N at 1 kHz (typ) (%) 0.0005 Rating Automotive Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.05 Architecture Bipolar CMRR (typ) (dB) 110 Input bias current (max) (pA) 500000
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Operating Voltage . . . ±2 V to ±18 V
  • Low Noise Voltage . . . 0.8 µVrms (TYP)
  • Wide GBW . . . 12 MHz (TYP)
  • Low THD . . . 0.0005% (TYP)
  • Slew Rate . . . 5 V/µs (TYP)
  • Suitable for Automotive Applications Such As Audio Preamplifier, Active Filter, Headphone Amplifier,
    Industrial Measurement Equipment
  • Drop-In Replacement for NJM4580
  • Pin and Function Compatible With LM833, NE5532, NJM4558/9,
    and NJM4560/2/5

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Operating Voltage . . . ±2 V to ±18 V
  • Low Noise Voltage . . . 0.8 µVrms (TYP)
  • Wide GBW . . . 12 MHz (TYP)
  • Low THD . . . 0.0005% (TYP)
  • Slew Rate . . . 5 V/µs (TYP)
  • Suitable for Automotive Applications Such As Audio Preamplifier, Active Filter, Headphone Amplifier,
    Industrial Measurement Equipment
  • Drop-In Replacement for NJM4580
  • Pin and Function Compatible With LM833, NE5532, NJM4558/9,
    and NJM4560/2/5

The RC4580-Q1 device is a dual operational amplifier that is designed optimally for audio applications, such as improving tone control. It offers low noise, high gain bandwidth, low harmonic distortion, and high output current. All of these features make the device ideally suited for audio electronics, such as audio preamplifiers and active filters, as well as industrial measurement equipment. When high output current is required, the RC4580-Q1 device can be used as a headphone amplifier. Due to its wide operating supply voltage, the RC4580-Q1 device can also be used in low-voltage applications.

The RC4580-Q1 device is a dual operational amplifier that is designed optimally for audio applications, such as improving tone control. It offers low noise, high gain bandwidth, low harmonic distortion, and high output current. All of these features make the device ideally suited for audio electronics, such as audio preamplifiers and active filters, as well as industrial measurement equipment. When high output current is required, the RC4580-Q1 device can be used as a headphone amplifier. Due to its wide operating supply voltage, the RC4580-Q1 device can also be used in low-voltage applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Dual Audio Operational Amplifier, RC4580-Q1 データシート (Rev. A) 2012年 8月 22日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AMP-PDK-EVM — アンプ パフォーマンス開発キットの評価基板

このアンプ パフォーマンス開発キット (PDK) は、オペアンプの一般的なパラメータをテストするための評価基板 (EVM) キットであり、ほとんどのオペアンプやコンパレータと互換性があります。この評価基板キットは、パッケージのニーズに適した、さまざまなソケット付きドーターカード オプションを搭載したメイン ボードで構成されており、エンジニアはデバイスの性能を迅速に評価および検証できます。

AMP-PDK-EVM キットは、業界標準の最も一般的な次の 5 種類のパッケージをサポートしています。

  • D (SOIC-8 と SOIC-14)
  • PW (TSSOP-14)
  • DGK (VSSOP-8)
  • (...)
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

HSPICE Model for RC4580

SLOJ175.ZIP (98 KB) - HSpice Model
計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ