REF5025-EP

アクティブ

エンハンスド製品、低ノイズ、超低ドリフト、高精度電圧リファレンス

alarm通知 ご注文はこちら

製品詳細

VO (V) 2.5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 3 Vin (min) (V) 2.7 Vin (max) (V) 18 Iq (typ) (mA) 0.8 Rating HiRel Enhanced Product Features TRIM/NR pin LFN 0.1 to 10 Hz (typ) (µVPP) 7.5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -55 to 125
VO (V) 2.5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 3 Vin (min) (V) 2.7 Vin (max) (V) 18 Iq (typ) (mA) 0.8 Rating HiRel Enhanced Product Features TRIM/NR pin LFN 0.1 to 10 Hz (typ) (µVPP) 7.5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -55 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Low Temperature Drift:
    5 ppm/°C (Maximum)
  • High Accuracy:
    0.08% (Maximum)
  • Low Noise: 3 µVPP/V
  • High Output Current: ±10 mA
  • Available in Military (–55°C to 125°C)
    Temperature Range(1)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability
  • APPLICATIONS
    • 16-Bit Data Acquisition Systems
    • ATE Equipment
    • Industrial Process Control
    • Medical Instrumentation
    • Optical Control Systems
    • Precision Instrumentation
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

  • Low Temperature Drift:
    5 ppm/°C (Maximum)
  • High Accuracy:
    0.08% (Maximum)
  • Low Noise: 3 µVPP/V
  • High Output Current: ±10 mA
  • Available in Military (–55°C to 125°C)
    Temperature Range(1)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability
  • APPLICATIONS
    • 16-Bit Data Acquisition Systems
    • ATE Equipment
    • Industrial Process Control
    • Medical Instrumentation
    • Optical Control Systems
    • Precision Instrumentation
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

The REF50xx is a family of low-noise, very low-drift, very high precision voltage references. These references are capable of both sinking and sourcing, and are very robust with regard to line and load changes.

Excellent temperature drift and high accuracy are achieved using proprietary design techniques. These features, combined with very low noise, make the REF50xx family ideal for use in high-precision data acquisition systems.

They are offered in SOIC-8 packages, and are specified from –55°C to 125°C.

The REF50xx is a family of low-noise, very low-drift, very high precision voltage references. These references are capable of both sinking and sourcing, and are very robust with regard to line and load changes.

Excellent temperature drift and high accuracy are achieved using proprietary design techniques. These features, combined with very low noise, make the REF50xx family ideal for use in high-precision data acquisition systems.

They are offered in SOIC-8 packages, and are specified from –55°C to 125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

類似製品を TI.com でご確認ください

TI.com での在庫状況ごとに分類した、仕様が類似している各種製品。

詳細はこちら

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート REF50xx-EP Low-Noise, Very Low Drift, Precision Voltage Reference データシート (Rev. B) PDF | HTML 2015年 6月 16日
* 放射線と信頼性レポート REF5025MDREP Reliability Report 2011年 10月 19日
アプリケーション・ノート Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 2024年 1月 9日
e-Book(PDF) Tips and tricks for designing with voltage references (Rev. A) 2021年 5月 7日
アプリケーション・ノート Long-Term Drift in Voltage References PDF | HTML 2021年 3月 25日
アプリケーション・ノート Low-Noise Negative Reference Design with REF5025 2019年 12月 1日
e-Book(PDF) Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 2019年 6月 28日
ホワイト・ペーパー Voltage reference selection basics white paper (Rev. A) 2018年 10月 23日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian