ホーム インターフェイス RS-485 と RS-422 の各トランシーバ

SN65HVD82

アクティブ

5V 電源 RS-485、IEC ESD 保護付き

製品詳細

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 0.25 IEC 61000-4-2 contact (±V) 12000 Fault protection (V) -18 to 18 Common-mode range (V) -7 to 12 Number of nodes 256 Features IEC ESD protection Isolated No Supply current (max) (µA) 900 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 0.25 IEC 61000-4-2 contact (±V) 12000 Fault protection (V) -18 to 18 Common-mode range (V) -7 to 12 Number of nodes 256 Features IEC ESD protection Isolated No Supply current (max) (µA) 900 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Bus I/O Protection
    • ±16-kV HBM Protection
    • ±12-kV IEC61000-4-2 Contact Discharge
    • +4-kV IEC61000-4-4 Fast Transient Burst
  • Industrial Temperature Range –40°C to 85°C
  • Large Receiver Hysteresis (60 mV Typical) for Noise Rejection
  • Low-Power Consumption
    • <1-µA Standby Current
    • <1-mA Quiescent Current
  • Signaling Rate Optimized for 250 kbps
  • Create a Custom Design Using the SN65HVD82 With the WEBENCH® Power Designer
  • Bus I/O Protection
    • ±16-kV HBM Protection
    • ±12-kV IEC61000-4-2 Contact Discharge
    • +4-kV IEC61000-4-4 Fast Transient Burst
  • Industrial Temperature Range –40°C to 85°C
  • Large Receiver Hysteresis (60 mV Typical) for Noise Rejection
  • Low-Power Consumption
    • <1-µA Standby Current
    • <1-mA Quiescent Current
  • Signaling Rate Optimized for 250 kbps
  • Create a Custom Design Using the SN65HVD82 With the WEBENCH® Power Designer

This device has robust drivers and receivers for demanding industrial applications. The bus pins are robust to ESD events, with high levels of protection to Human-Body Model, Air-Gap Discharge, and Contact Discharge specifications.

The device combines a differential driver and a differential receiver, which operate from a single 5-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. The device features a wide common-mode voltage range making the device suitable for multi-point applications over long cable runs. The device is characterized from –40°C to 85°C.

This device has robust drivers and receivers for demanding industrial applications. The bus pins are robust to ESD events, with high levels of protection to Human-Body Model, Air-Gap Discharge, and Contact Discharge specifications.

The device combines a differential driver and a differential receiver, which operate from a single 5-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. The device features a wide common-mode voltage range making the device suitable for multi-point applications over long cable runs. The device is characterized from –40°C to 85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
THVD1510 アクティブ ±18kV IEC ESD 保護機能搭載 5V RS-485 トランシーバ Pin-to-pin device that offers integrated IEC ESD protection (18-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common voltage range
THVD1550 アクティブ ±18kV IEC ESD 保護機能搭載の 5V RS-485 トランシーバ Pin-to-pin device that offers integrated IEC ESD protection (18-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common voltage range
THVD2410 アクティブ IEC ESD 対応 ±70V 故障保護機能搭載、3.3V ~ 5V RS-485 トランシーバ Pin-to-pin device offers 500Kbps data rate, High ±70V Bus fault-protection, 12KV IEC ESD, 4KV IEC EFT, and ±25V extended common mode range
THVD2450 アクティブ IEC ESD 対応 ±70V 故障保護機能搭載、3.3V ~ 5V RS-485 トランシーバ Pin-to-pin device offers 50Mbps data rate, High ±70V Bus fault-protection, 12KV IEC ESD, 4KV IEC EFT, and ±25V extended common mode range

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート SN65HVD82 Robust RS-485 Transceiver データシート (Rev. B) PDF | HTML 2017年 11月 1日
技術記事 How to calculate the power dissipation of high-speed RS-485 transceivers PDF | HTML 2018年 6月 14日
技術記事 Get Connected: The basics of protecting RS-485 against ESD PDF | HTML 2015年 10月 23日
Analog Design Journal Correcting cross-wire faults in modern e-metering networks 2013年 10月 28日
Analog Design Journal 2Q 2013 Issue Analog Applications Journal 2013年 4月 16日
Analog Design Journal RS-485 failsafe biasing: Old versus new transceivers 2013年 4月 16日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

RS485-HF-DPLX-EVM — RS-485 半二重評価基板

RS-485 半二重評価基板 (EVM) により、デバイス性能の評価と、SN65HVD1x、SN65HVD2x、SN65HVD7x、SN65HVD8x、SN65HVD96 の各半二重トランシーバを使用したデータ送信システムの迅速な開発と分析が可能になります。この EVM は RS-485 デバイスが基板にハンダ付けされていません。TI の RS-485 半二重デバイスの無償サンプル請求または製品購入後、評価にご利用ください。互換デバイスの全リストについては EVM のユーザーズ ガイドをご覧ください。
ユーザー ガイド: PDF | HTML
評価ボード

SN65HVD72EVM — SN65HVD72EVM 評価モジュール

The SN65HVD72EVM evaluation module (EVM) helps you evaluate device performance, supporting fast development and analysis of data transmission systems using the SN65HVD72, SN65HVD75 and SN65HVD78 transceivers. The EVM board comes with the SN65HVD75 (20 Mbps) device soldered to the board. (...)

ユーザー ガイド: PDF
シミュレーション・モデル

SN65HVD82 IBIS Model

SLLM198.ZIP (45 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00730 — RS-485 IEC ESD リファレンス デザイン

TIDA-00730 は、IEC ESD、IEC EFT、IEC サージなどの致命的な過渡波形から RS-485 バスを保護する方法を検討したリファレンス デザインです。このリファレンス デザインでは、標準的な RS-485 トランシーバのバス ラインに TVS ダイオードを実装した場合と、IEC 保護機能を内蔵した RS-485 トランシーバを使用した場合に達成できる保護レベルを示しています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00731 — IEC ESD、EFT、サージ保護 RS-485 のリファレンス デザイン

TIDA-00731 は、IEC ESD、IEC EFT、IEC サージなどの致命的な過渡波形から RS-485 バスを保護する方法を検証するリファレンスデザインです。このリファレンス デザインは、標準的な RS-485 トランシーバのバス ラインに外部保護回路を実装した場合、および IEC 保護機能を内蔵した RS-485 トランシーバを使用した場合に、どの程度の保護レベルを実現できるかを示しています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00527 — RS-485 パワー オーバー バスのリファレンス デザイン

このデザインはバス パワー RS-485 アプリケーションの実装を示しており、DC 電源を対象にしてさまざまなフィルタを評価できます。この結果、個別の電源配線に要するコストとスペースを節減できます。

THVD8000 を採用すると、オン / オフ キーイング変調を使用する、新しく望ましいアプローチを通じて、RS-485 の信号を電力線経由で送信できます。変調と復調それぞれの回路を統合した結果、THVD8000 は、送信しようとするベースバンド データの周波数成分を増やすことができます。この結果、DC と AC のカップリングが容易になるほか、特別なエンコーディングが不要になり、標準的な (...)

設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian