ホーム インターフェイス LVDS、M-LVDS、PECL の各 IC

SN65LVDS31-EP

アクティブ

エンハンスド製品、クワッド LVDS トランスミッタ

製品詳細

Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVTTL Output signal LVDS Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVTTL Output signal LVDS Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Meet or Exceed the Requirements of ANSI TIA/EIA-644 Standard
  • Low-Voltage Differential Signaling With Typical Output Voltage of 350 mV and 100-Ω Load
  • Typical Output Voltage Rise and Fall Times of 500 ps (400 Mbps)
  • Typical Propagation Delay Times of 1.7 ns
  • Operate From a Single 3.3-V Supply
  • Power Dissipation 25 mW Typical Per Driver at 200 MHz
  • Driver at High Impedance When Disabled or With VCC = 0
  • Bus-Terminal ESD Protection Exceeds 8 kV
  • Low-Voltage TTL (LVTTL) Logic Input Levels
  • Pin Compatible With AM26LS31, MC3487, and µA9638
  • Cold Sparing for Space and High Reliability Applications Requiring Redundancy
  • Meet or Exceed the Requirements of ANSI TIA/EIA-644 Standard
  • Low-Voltage Differential Signaling With Typical Output Voltage of 350 mV and 100-Ω Load
  • Typical Output Voltage Rise and Fall Times of 500 ps (400 Mbps)
  • Typical Propagation Delay Times of 1.7 ns
  • Operate From a Single 3.3-V Supply
  • Power Dissipation 25 mW Typical Per Driver at 200 MHz
  • Driver at High Impedance When Disabled or With VCC = 0
  • Bus-Terminal ESD Protection Exceeds 8 kV
  • Low-Voltage TTL (LVTTL) Logic Input Levels
  • Pin Compatible With AM26LS31, MC3487, and µA9638
  • Cold Sparing for Space and High Reliability Applications Requiring Redundancy

The SN65LVDS31 is a differential line driver that implements the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as TIA/EIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. This driver will deliver a minimum differential output voltage magnitude of 247 mV into a 100-Ω load when enabled.

The intended application of this device and signaling technique is both point-to-point and multidrop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100 Ω. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

The SN65LVDS31 is characterized for operation from –55°C to 125°C.

The SN65LVDS31 is a differential line driver that implements the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as TIA/EIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. This driver will deliver a minimum differential output voltage magnitude of 247 mV into a 100-Ω load when enabled.

The intended application of this device and signaling technique is both point-to-point and multidrop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100 Ω. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

The SN65LVDS31 is characterized for operation from –55°C to 125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
SN65LVDS33-EP アクティブ エンハンスド製品、高速差動レシーバ Line Receiver variant

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート SN65LVDS31-EP High-Speed Differential Line Drivers データシート 2011年 9月 22日
* VID SN65LVDS31-EP VID V6207627 2016年 6月 21日
* 放射線と信頼性レポート SN65LVDS31MDREP Reliability Report 2013年 1月 7日
アプリケーション概要 LVDS to Improve EMC in Motor Drives 2018年 9月 27日
アプリケーション概要 How Far, How Fast Can You Operate LVDS Drivers and Receivers? 2018年 8月 3日
アプリケーション概要 How to Terminate LVDS Connections with DC and AC Coupling 2018年 5月 16日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

AWRL1432BOOST-BSD — AWRL1432 ブラインド スポット検出向け、シングルチップ ミリ波センサの評価ボード

AWRL1432BOOST-BSD は、高性能アンテナである ROGERS RO3003 をオンボード搭載し、AWRL1432 デバイスをベースとする、使いやすい 70GHz ミリ波センサ評価キットです。この基板では、USB インターフェイス経由でポイント クラウドのデータへのアクセスと受電が可能です。AWRL1432BOOST-BSD は、DCA1000EVM 開発キットへの直接接続をサポートしています。また、AWRL1432BOOST-BSD は、車載アプリケーションに適した、12V で動作する TCAN4550 も搭載しています。

このキットは、ミリ波ソフトウェア開発キット (...)

ユーザー ガイド: PDF | HTML
評価ボード

AWRL6432BOOST — AWRL6432BOOST ブースタパックは、シングルチップ、低消費電力のミリ波レーダー センサの評価基板

AWRL6432BOOST は、FR4 をベースとするアンテナを搭載し、AWRL6432 をベースとする、使いやすい低消費電力の 60GHz ミリ波センサ評価キットです。この基板は、USB インターフェイス経由でのポイント クラウドのデータへのアクセスと受電に対応しています。

AWRL6432BOOST は、DCA1000EVM への直接接続をサポートしています。このブースタパックは、ミリ波ソフトウェア開発キット (MMWAVE-L-SDK) や Code Composer Studio™ (CCSTUDIO) 統合開発環境 (IDE) (...)

ユーザー ガイド: PDF | HTML
評価ボード

IWRL1432BOOST-BSD — IWRL1432 産業用、BSD (ブラインド スポット検出) 用途、低消費電力、76GHz ~ 81GHz レーダー センサの評価基板

IWRL1432BOOST-BSD は、高性能アンテナである ROGERS RO3003 をオンボード搭載し、IWRL1432 デバイスをベースとする、使いやすい 77GHz ミリ波センサ評価キットです。この基板では、USB インターフェイス経由でポイント クラウドのデータへのアクセスと受電が可能です。また、IWRL1432BOOST-BSD は、このインターフェイスを必要とするアプリケーションに適した、12V で動作する TCAN4550 も搭載しています。

ユーザー ガイド: PDF | HTML
評価ボード

IWRL6432BOOST — シングルチップ、60GHz、ミリ波、低消費電力センサ向けの IWRL6432 ブースタパック評価基板

IWRL6432BOOST は、FR4 をベースとするオンボード アンテナを搭載し、IWRL6432 デバイスをベースとする、使いやすい 60GHz ミリ波センサ評価キットです。この基板は、USB インターフェイス経由でのポイント クラウドのデータへのアクセスと受電に対応しています。IWRL6432BOOST は、DCA1000EVM 開発キットへの直接接続をサポートしています。

このキットは、ミリ波ソフトウェア開発キット (MMWAVE-L-SDK) や Code Composer Studio™ (CCSTUDIO) 統合開発環境 (IDE) (...)

ユーザー ガイド: PDF | HTML
評価ボード

SN65LVDS31-32BEVM — SN65LVDS31-32B:LVDS31 と LVDS32B 向け LVDS (低電圧差動信号伝送) の評価基板

TI offers a series of low-voltage differential signaling (LVDS) evaluation modules (EVMs) designed for analysis of the electrical characteristics of LVDS drivers and receivers. Four unique EVMs are available to evaluate the different classes of LVDS devices offered by TI.

Combination Table

As seen (...)

ユーザー ガイド: PDF
評価ボード

SN65LVDS31-32EVM — SN65LVDS31-32EVM 評価モジュール、LVDS31 および LVDS32 用

The SN65LVDS31-32EVM evaluation moduel (EVM) includes the SV65LVDS31 quad driver and the SN65LVDS32 quad receiver. The SN65LVDS31 device is a TIA/EIA-644 standard-compliant LVDS driver. The SN65LVDS32 device is a TIA/EIA-644 standard-compliant receiver that has a passive open-circuit failsafe (...)

ユーザー ガイド: PDF
評価ボード

SN65LVDS31-33EVM — 評価モジュール、SN65LVDS31/SN65LVDS33 用

TI offers a series of low-voltage differential signaling (LVDS) evaluation modules (EVMs) designed for analysis of the electrical characteristics of LVDS drivers and receivers. Four unique EVMs are available to evaluate the different classes of LVDS devices offered by TI.

As seen in the Combination (...)

ユーザー ガイド: PDF
シミュレーション・モデル

SN65LVDS31 IBIS Model (Rev. B)

SLLC012B.ZIP (6 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDEP-01040 — 工業用途向けウェハー チップ スケール パッケージ 60GHz ミリ波センサ リファレンス デザイン

このリファレンス デザインは、フォーム ファクタの小型化と低消費電力を必要とするアプリケーションを対象としています。このリファレンス デザインは、TI の IWRL6432W 60Ghz ミリ波レーダー デバイスをベースにしており、Isola® の FR408HR 素材を使用した 4 層 PCB スタックアップを採用しています。また、このリファレンス デザインには、デバッグおよび評価インターフェイスを備えていない小型版があります。
設計ガイド: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ