ホーム アンプ オペアンプ (OP アンプ) 高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)

THS4304-SP

アクティブ

Rad-Tolerant Class V、広帯域オペアンプ

製品詳細

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 GBW (typ) (MHz) 3000 BW at Acl (MHz) 3000 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 790 Vn at flatband (typ) (nV√Hz) 2.4 Vn at 1 kHz (typ) (nV√Hz) 8.5 Iq per channel (typ) (mA) 18 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Rating Space Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 95 Input bias current (max) (pA) 12000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 100 2nd harmonic (dBc) 84 3rd harmonic (dBc) 100 Frequency of harmonic distortion measurement (MHz) 10 Radiation, TID (typ) (krad) 150 Radiation, SEL (MeV·cm2/mg) Bipolar
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 GBW (typ) (MHz) 3000 BW at Acl (MHz) 3000 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 790 Vn at flatband (typ) (nV√Hz) 2.4 Vn at 1 kHz (typ) (nV√Hz) 8.5 Iq per channel (typ) (mA) 18 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Rating Space Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 95 Input bias current (max) (pA) 12000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 100 2nd harmonic (dBc) 84 3rd harmonic (dBc) 100 Frequency of harmonic distortion measurement (MHz) 10 Radiation, TID (typ) (krad) 150 Radiation, SEL (MeV·cm2/mg) Bipolar
CFP (HKK) 10 40.3225 mm² 6.35 x 6.35
  • Wide Bandwidth: 1 GHz
  • Minimum Gain of 2 V/V (6 dB)
  • High Slew Rate: 800 V/µs
  • Low Voltage Noise: 2.4 nV/Hz
  • Single Supply: 5 V, 3 V
  • Quiescent Current: 18 mA
  • Rad-Tolerant: 150 kRad (Si) TID
  • QML-V Qualified, SMD 5962-07219
  • APPLICATIONS
    • Active Filter
    • ADC Driver
    • Ultrasound
    • Gamma Camera
    • RF/Telecom

  • Wide Bandwidth: 1 GHz
  • Minimum Gain of 2 V/V (6 dB)
  • High Slew Rate: 800 V/µs
  • Low Voltage Noise: 2.4 nV/Hz
  • Single Supply: 5 V, 3 V
  • Quiescent Current: 18 mA
  • Rad-Tolerant: 150 kRad (Si) TID
  • QML-V Qualified, SMD 5962-07219
  • APPLICATIONS
    • Active Filter
    • ADC Driver
    • Ultrasound
    • Gamma Camera
    • RF/Telecom

The THS4304 is a wideband, voltage-feedback operational amplifier designed for use in high-speed analog signal processing chains operating with a single 5 V power supply. Developed in the BiCom3 silicon germanium process technology, the THS4304 offers best-in-class performance using a single 5 V supply as opposed to previous generations of operational amplifiers requiring ±5 V supplies.

The THS4304 is a traditional voltage-feedback topology that provides the following benefits: balanced inputs, low offset voltage and offset current, low offset drift, high common mode and power supply rejection ratio.

The THS4304 is offered in 10-pin ceramic flatpack (U) and is specified over the full military temperature range, -55°C to 125°C.

The THS4304 is a wideband, voltage-feedback operational amplifier designed for use in high-speed analog signal processing chains operating with a single 5 V power supply. Developed in the BiCom3 silicon germanium process technology, the THS4304 offers best-in-class performance using a single 5 V supply as opposed to previous generations of operational amplifiers requiring ±5 V supplies.

The THS4304 is a traditional voltage-feedback topology that provides the following benefits: balanced inputs, low offset voltage and offset current, low offset drift, high common mode and power supply rejection ratio.

The THS4304 is offered in 10-pin ceramic flatpack (U) and is specified over the full military temperature range, -55°C to 125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
11 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Rad-Tolerant Class V, Wideband Operational Amplifier データシート (Rev. A) 2007年 10月 10日
* SMD THS4304-SP SMD 5962-07219 2016年 7月 8日
* 放射線と信頼性レポート THS4304-SP Radiation Test Report 2015年 3月 31日
その他の技術資料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025年 2月 20日
アプリケーション概要 DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 2024年 10月 23日
セレクション・ガイド TI Space Products (Rev. J) 2024年 2月 12日
アプリケーション・ノート Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 2022年 11月 17日
アプリケーション・ノート Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 2022年 10月 19日
アプリケーション概要 Analog Front-End Design With Texas Instruments’ Tooling Landscape PDF | HTML 2022年 3月 7日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート 高速オペアンプのノイズ解析 (Rev. A 翻訳版) 英語版 (Rev.A) 2007年 12月 5日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

計算ツール

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
CFP (HKK) 10 Ultra Librarian