ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

TL1963A

アクティブ

逆電流と逆電圧の保護機能搭載、1.5A、20V、低ドロップアウト電圧レギュレータ

製品詳細

Rating Catalog Vin (max) (V) 20 Vin (min) (V) 2.1 Iout (max) (A) 1.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 20 Vout (min) (V) 1.2 Fixed output options (V) 1.5, 1.8, 2.5, 3.3, 20 Noise (µVrms) 40 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 1 Features Enable, Reverse Current Protection, Reverse voltage protection Thermal resistance θJA (°C/W) 33, 50.5, 57.9 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 340 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 20 Vin (min) (V) 2.1 Iout (max) (A) 1.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 20 Vout (min) (V) 1.2 Fixed output options (V) 1.5, 1.8, 2.5, 3.3, 20 Noise (µVrms) 40 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 1 Features Enable, Reverse Current Protection, Reverse voltage protection Thermal resistance θJA (°C/W) 33, 50.5, 57.9 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 340 Operating temperature range (°C) -40 to 125
SOT-223 (DCQ) 6 45.89 mm² 6.5 x 7.06 SOT-223 (DCY) 4 45.5 mm² 6.5 x 7 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Optimized for Fast Transient Response
  • Output Current: 1.5 A
  • Dropout Voltage: 340 mV
  • Low Noise: 40 µVRMS (10 Hz to 100 kHz)
  • 1-mA Quiescent Current
  • No Protection Diodes Needed
  • Controlled Quiescent Current in Dropout
  • Fixed Output Voltages: 1.5 V, 1.8 V, 2.5 V, 3.3 V
  • Adjustable Output from 1.21 V to 20 V (TL1963A Only)
  • Less Than 1-µA Quiescent Current in Shutdown
  • Stable With 10-µF Ceramic Output Capacitor
  • Reverse-Battery Protection
  • Reverse-Current Protection
  • APPLICATIONS
    • Industrial
    • Wireless Infrastructure
    • Radio-Frequency Systems
    • 3.3-V to 2.5-V Logic Power Supplies
    • Post Regulator for Switching Supplies

All other trademarks are the property of their respective owners

  • Optimized for Fast Transient Response
  • Output Current: 1.5 A
  • Dropout Voltage: 340 mV
  • Low Noise: 40 µVRMS (10 Hz to 100 kHz)
  • 1-mA Quiescent Current
  • No Protection Diodes Needed
  • Controlled Quiescent Current in Dropout
  • Fixed Output Voltages: 1.5 V, 1.8 V, 2.5 V, 3.3 V
  • Adjustable Output from 1.21 V to 20 V (TL1963A Only)
  • Less Than 1-µA Quiescent Current in Shutdown
  • Stable With 10-µF Ceramic Output Capacitor
  • Reverse-Battery Protection
  • Reverse-Current Protection
  • APPLICATIONS
    • Industrial
    • Wireless Infrastructure
    • Radio-Frequency Systems
    • 3.3-V to 2.5-V Logic Power Supplies
    • Post Regulator for Switching Supplies

All other trademarks are the property of their respective owners

The TL1963A-xx devices are low-dropout (LDO) regulators optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as with many other regulators. In addition to fast transient response, the TL1963A-xx regulators have very low output noise, which makes them ideal for sensitive RF supply applications.

Output voltage range is from 1.21 V to 20 V. The TL1963A-xx regulators are stable with output capacitance as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, 3.3 V, and as an adjustable device with a 1.21-V reference voltage.

The TL1963A-xx devices are low-dropout (LDO) regulators optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as with many other regulators. In addition to fast transient response, the TL1963A-xx regulators have very low output noise, which makes them ideal for sensitive RF supply applications.

Output voltage range is from 1.21 V to 20 V. The TL1963A-xx regulators are stable with output capacitance as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, 3.3 V, and as an adjustable device with a 1.21-V reference voltage.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TL1963A-Q1 アクティブ 車載向け、逆電流保護機能搭載、1.5A、20V、調整可能な低ドロップアウト電圧レギュレータ AEC-Q100 qualified alternative product
TLV767 アクティブ 調整可能出力と固定出力、1A、16V、正電圧低ドロップアウト (LDO) リニア レギュレータ Better PSRR
TPS7A47 アクティブ イネーブル搭載、1A、36V、低ノイズ、高 PSRR、低ドロップアウト電圧レギュレータ Wider voltage range

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TL1963A-xx 1.5-A Low-Noise Fast-Transient-Response Low-Dropout Regulator データシート (Rev. G) PDF | HTML 2015年 1月 14日
アプリケーション・ノート 基板レイアウトが LDO の放熱性能に及ぼす影響に関する実証的 分析 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 10月 23日
アプリケーション・ノート Voltage Fed Full Bridge DC-DC & DC-AC Converter High-Freq Inverter Using C2000 (Rev. D) 2021年 4月 7日
アプリケーション・ノート LDO Noise Demystified (Rev. B) PDF | HTML 2020年 8月 18日
アプリケーション・ノート A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
アプリケーション・ノート LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
技術記事 LDO basics: dropout PDF | HTML 2017年 3月 16日
試験報告書 TI Power Reference Design for Xilinx® Kintex®-7 (KC705) (Rev. A) 2014年 12月 16日
試験報告書 TI Power Reference Design for Xilinx® Artix®-7 (AC701) 2014年 5月 12日
ユーザー・ガイド PMP7977 User's Guide 2013年 9月 11日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DDC2256AEVM — DDC2256A 256 チャネル、電流入力 A/D コンバータの評価基板

DDC2256AEVM 評価基板 (EVM) は、256 チャネル電流入力型 24 ビット A/D コンバータ (ADC) である DDC2256A の評価キットです。この評価基板キットは DUT ボードとキャプチャ ボードで構成されており、2 個の DDC2256A デバイス、デバイス通信/構成用 FPGA、36MB の一時データ ストレージ用メモリ、PC 接続用の USB インターフェイスが搭載されています。この評価基板 (EVM) は、必要なすべての制御信号とオンボードの電力生成機能を搭載しているため、必要な外部機器が大幅に少なくなります。最後に、評価システムには、Microsoft® (...)

評価ボード

TL1963A-18EVM — TL1963A-18EVM 評価モジュール

The TL1963A-18EVM facilitates evaluation of the TL1963A-18 1.5A Low-Noise Fast-Transient-Response Low-Dropout Regulator. The EVM allows the user to apply different input voltage levels (2.5V to 20V) and different loads (0 to 1.5A) and check the regulated output voltage for stability.

ユーザー ガイド: PDF
評価ボード

TL1963A-33EVM — TL1963A-33EVM 評価モジュール

The TL1963A-33EVM facilitates evaluation of the TL1963A-33 1.5A Low-Noise Fast-Transient-Response Low-Dropout Regulator. The EVM allows the user to apply different input voltage levels (2.5V to 20V) and different loads (0 to 1.5A) and check the regulated output voltage for stability.

ユーザー ガイド: PDF
評価ボード

TL1963AEVM — TL1963AEVM 評価モジュール

The TL1963AEVM facilitates evaluation of the TL1963A 1.5A Low-Noise Fast-Transient-Response Low-Dropout Regulator. The EVM allows the user to apply different input voltage levels (2.5V to 20V) and different loads (0 to 1.5A) and check the regulated output voltage for stability.

ユーザー ガイド: PDF
シミュレーション・モデル

TL1963A PSpice Transient Model

SLVMB45.ZIP (64 KB) - PSpice Model
シミュレーション・モデル

TL1963A Unencrypted PSpice Transient Model

SLVMB46.ZIP (1 KB) - PSpice Model
PCB レイアウト

PMP7977 PCB

TIDU151.PDF (6781 KB)
リファレンス・デザイン

TIDA-00306 — グリッド アプリケーション向け、銅線 / 光ファイバ 100BASE-FX または 1000BASE-X メディア コンバータのリファレンス デザイン

このリファレンス デザインは、DP83849 評価ボードを使用して 10/100BASE-TX から 10/100BASE-FX へのメディア コンバータを実装するための方法を詳しく示しています。このコンバータにより、銅線ベースの従来機器を光ファイバ ネットワークに容易に接続できます。銅線ベースのイーサネット (10/100BASE-TX) はグリッドのローカル エリア ネットワーク (LAN) で広く使用されていますが、通信可能な距離は限られています。光ファイバ ネットワークは技術が確立しており、継続的にコストを削減できます。公益事業者にとって、光ファイバ (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDM-THREEPHASE-BLDC-LC — 3 相 BLDC / PMSM 中電圧モーター制御ソリューション

センサレス FOC (フィールド・オリエンテッド・コントロール:磁界方向制御) を使用して、3 相ブラシレス DC (BLDC) モーターと、ブラシレス AC (BLAC) モーター言い換えると永久磁石同期モーター (PMSM) を動作させ、制御を行います。このデザインは、50V 以下、7A のモーターを対象として高性能、電力効率、コスト効率の優れた制御を実現し、医療用ポンプ、ゲート、リフト、小型ポンプ、ロボット、オートメーションに最適です。このデザインは、センサ付きとセンサレスの各台形波整流モーター制御手法もサポートしています。
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDM-THREEPHASE-BLDC-LC-INST — 3相、ブラシレス/PMSM 低電流モータ制御ソリューション、InstaSPIN ソフトウェア付き

This reference design demonstrates a motor control solution for spinning medium voltage three-phase brushless DC (BLDC) and brushless AC (BLAC) motors- often referred to as permanent magnet synchronous motors (PMSM) - featuring the C2000™ InstaSPIN™ TMS320F28069M microcontroller and the DRV8312 (...)
回路図: PDF
リファレンス・デザイン

PMP7977 — Artix 7 用アナログ・ソリューション

Artix 7 パワー・マネージメント・リファレンス・デザイン・ボードは、パワー・モジュール、リニア・レギュレータ、および PMBus 準拠のシステム・コントローラを使用して、DDR メモリ終端を含む、FPGA で必要になる、すべての必須のコア電圧および補助電圧を供給します。デジタル電源のグラフィカル・ユーザー・インターフェイスを使用して、ボードの電源レールの電圧および電流レベルを監視できます。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-223 (DCQ) 6 Ultra Librarian
SOT-223 (DCY) 4 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ