ホーム パワー マネージメント LED ドライバ LED ディスプレイ ドライバ

TLC59282

アクティブ

4 チャネル グループ遅延機能搭載、16 チャネル定電流 LED ドライバ

製品詳細

Features ON/OFF LED Driver Data transfer rate (typ) (MHz) 35 Ch to ch accuracy (typ) (±%) 0.6 Rating Catalog Operating temperature range (°C) -40 to 85
Features ON/OFF LED Driver Data transfer rate (typ) (MHz) 35 Ch to ch accuracy (typ) (±%) 0.6 Rating Catalog Operating temperature range (°C) -40 to 85
SSOP (DBQ) 24 51.9 mm² 8.65 x 6 VQFN (RGE) 24 16 mm² 4 x 4
  • 16 Channels, Constant-Current Sink Output with On/Off Control
  • Capability (Constant-Current Sink):
    35 mA (VCC ≤ 3.6 V), 45 mA (VCC > 3.6 V)
  • LED Power-Supply Voltage up to 17 V
  • VCC = 3 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±0.6% (typ),
      ±2% (max)
    • Device-to-Device = ±1% (typ), ±3% (max)
  • Low Saturation Voltage: 0.31 V at 20 mA (typ)
    • TA = +25°C, One Channel On
  • CMOS Logic Level I/O
  • Data Transfer Rate: 35 MHz
  • BLANK Pulse Width: 30 ns
  • Four-Channel Grouped Delay for
    Noise Reduction
  • Operating Temperature: –40°C to +85°C
  • 16 Channels, Constant-Current Sink Output with On/Off Control
  • Capability (Constant-Current Sink):
    35 mA (VCC ≤ 3.6 V), 45 mA (VCC > 3.6 V)
  • LED Power-Supply Voltage up to 17 V
  • VCC = 3 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±0.6% (typ),
      ±2% (max)
    • Device-to-Device = ±1% (typ), ±3% (max)
  • Low Saturation Voltage: 0.31 V at 20 mA (typ)
    • TA = +25°C, One Channel On
  • CMOS Logic Level I/O
  • Data Transfer Rate: 35 MHz
  • BLANK Pulse Width: 30 ns
  • Four-Channel Grouped Delay for
    Noise Reduction
  • Operating Temperature: –40°C to +85°C

The TLC59282 is a 16-channel, constant-current sink driver. Each channel can be individually controlled via a simple serial communications protocol that is compatible with 3.3 V or 5 V CMOS logic levels, depending on the operating VCC. Once the serial data buffer is loaded, a rising edge on LATCH transfers the data to the LEDx outputs. The BLANK pin can be used to turn off all OUTn outputs during power-on and output data latching to prevent unwanted image displays during these times. The constant-current value of all 16 channels is set by a single external resistor. Multiple TLC59282s can be cascaded together to control additional LEDs from the same processor.

The TLC59282 is a 16-channel, constant-current sink driver. Each channel can be individually controlled via a simple serial communications protocol that is compatible with 3.3 V or 5 V CMOS logic levels, depending on the operating VCC. Once the serial data buffer is loaded, a rising edge on LATCH transfers the data to the LEDx outputs. The BLANK pin can be used to turn off all OUTn outputs during power-on and output data latching to prevent unwanted image displays during these times. The constant-current value of all 16 channels is set by a single external resistor. Multiple TLC59282s can be cascaded together to control additional LEDs from the same processor.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 16-Channel, Constant-Current LED Driver with 4-Channel Grouped Delay データシート (Rev. C) 2011年 10月 18日
ホワイト・ペーパー Common LED Functions and LED Driver Design Considerations.. 英語版 2020年 9月 21日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TLC59282EVM-118 — TLC59282 評価モジュール

The Texas Instruments TLC59282EVM-118 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TLC5928 16-Channel Constant Current LED Driver with 4-Channel Grouped Delay. The TLC59282 is capable of driving up to 45mA per channel when powered from a 5-V supply. The EVM is (...)

ユーザー ガイド: PDF
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-010016 — 8 ポート IO リンク マスタのリファレンス デザイン

高速なタイミングとサイクル時間が求められる PLC アプリケーションに対応するため、このリファレンス デザインでは 8 ポートの IO-Link マスタを実装しています。これによりそのような要件を満たすシステムを実現できます。このデザインを使用すると、OPC UA、Profinet、EtherCAT、Ethernet IP のいずれかに接続するためのリモート IO ゲートウェイを製作できます。PRUベースのフレーム ハンドラにより、タイミングと時間同期を非常に柔軟に設定できます。このデザインは、非常にユニバーサルでスケーラブルな IO-Link マスタを構築するため役立ちます。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SSOP (DBQ) 24 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian