TLE2142
- Low Noise
- 10 Hz...15 nV/
Hz\
- 1 kHz...10.5 nV/
Hz\
- 10000-pF Load Capability
- 20-mA Min Short-Circuit Output Current
- 27-V/µs Min Slew Rate
- High Gain-Bandwidth Product...5.9 MHz
- Low VIO ...500 µV Max at 25°C
- Single or Split Supply...4 V to 44 V
- Fast Settling Time
- 340 ns to 0.1%
- 400 ns to 0.01%
- Saturation Recovery...150 ns
- Large Output Swing
- VCC– +0.1 V to VCC+ –1 V
The TLE214x and TLE214xA devices are high-performance, internally compensated operational amplifiers built using Texas Instruments complementary bipolar Excalibur process. The TLE214xA is a tighter offset voltage grade of the TLE214x. Both are pin-compatible upgrades to standard industry products.
The design incorporates an input stage that simultaneously achieves low audio-band noise of 10.5 nV//100-pF load is useful in fast actuator/positioning drivers. Under similar test conditions, settling time to 0.01% is 400 ns.
The devices are stable with capacitive loads up to 10 nF, although the 6-MHz bandwidth decreases to 1.8 MHz at this high loading level. As such, the TLE214x and TLE214xA are useful for low-droop sample-and-holds and direct buffering of long cables, including 4-mA to 20-mA current loops.
The special design also exhibits an improved insensitivity to inherent integrated circuit component mismatches as is evidenced by a 500-µV maximum offset voltage and 1.7-µV/°C typical drift. Minimum common-mode rejection ratio and supply-voltage rejection ratio are 85 dB and 90 dB, respectively.
Device performance is relatively independent of supply voltage over the ±2-V to ±22-V range. Inputs can operate between VCC 0.3 to VCC+ 1.8 V without inducing phase reversal, although excessive input current may flow out of each input exceeding the lower common-mode input range. The all-npn output stage provides a nearly rail-to-rail output swing of VCC 0.1 to VCC+ 1 V under light current-loading conditions. The device can sustain shorts to either supply since output current is internally limited, but care must be taken to ensure that maximum package power dissipation is not exceeded.
Both versions can also be used as comparators. Differential inputs of VCC± can be maintained without damage to the device. Open-loop propagation delay with TTL supply levels is typically 200 ns. This gives a good indication as to output stage saturation recovery when the device is driven beyond the limits of recommended output swing.
Both the TLE214x and TLE214xA are available in a wide variety of packages, including both the industry-standard 8-pin small-outline version and chip form for high-density system applications. The C-suffix devices are characterized for operation from 0°C to 70°C, I-suffix devices from 40°C to 105°C, and M-suffix devices over the full military temperature range of 55°C to 125°C.
技術資料
種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | データシート | Excalibur Low-Noise High-Speed Precision Operational Amplifiers . データシート (Rev. D) | 2012年 10月 11日 | |||
e-Book(PDF) | The Signal - オペアンプ設計ブログ集 | 英語版 | 2018年 3月 23日 | |||
アプリケーション・ノート | TLE2141 and TLE2141-Q1 EMI Immunity Performance (Rev. B) | 2015年 7月 1日 | ||||
アプリケーション・ノート | Bipolar Voltage Outputs for the TLV56xx Family of DACs (Rev. A) | 2015年 5月 18日 | ||||
アプリケーション・ノート | TLE2141, TLE2142, TLE2144 EMI Immunity Performance | 2012年 9月 24日 |
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
AMP-PDK-EVM — アンプ パフォーマンス開発キットの評価基板
このアンプ パフォーマンス開発キット (PDK) は、オペアンプの一般的なパラメータをテストするための評価基板 (EVM) キットであり、ほとんどのオペアンプやコンパレータと互換性があります。この評価基板キットは、パッケージのニーズに適した、さまざまなソケット付きドーターカード オプションを搭載したメイン ボードで構成されており、エンジニアはデバイスの性能を迅速に評価および検証できます。
AMP-PDK-EVM キットは、業界標準の最も一般的な次の 5 種類のパッケージをサポートしています。
- D (SOIC-8 と SOIC-14)
- PW (TSSOP-14)
- DGK (VSSOP-8)
- (...)
TLE2141 TINA-TI Reference Design (Rev. B)
ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ
CIRCUIT060013 — T ネットワーク帰還回路搭載、反転アンプ
CIRCUIT060015 — 調整可能なリファレンス電圧回路
CIRCUIT060074 — コンパレータによるハイサイド電流センシング回路
PSPICE-FOR-TI — TI Design / シミュレーション・ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI (...)
TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム
TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)
TINA は DesignSoft (...)
パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
---|---|---|
PDIP (P) | 8 | Ultra Librarian |
SOIC (D) | 8 | Ultra Librarian |
TSSOP (PW) | 16 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点