ホーム パワー マネージメント 電源保護スイッチとコントローラ ホットスワップ コントローラ

TPS2400

アクティブ

100V の入力過渡保護機能搭載、5.5V の過電圧保護コントローラ

製品詳細

Vabsmax_cont (V) 110 Vin (max) (V) 100 Vin (min) (V) 3 Current limit (min) (A) 0.01 Features Overvoltage cutoff Fault response Auto-retry Overvoltage response Cut-off Rating Catalog Soft start Fixed Quiescent current (Iq) (typ) (A) 0.000065 Quiescent current (Iq) (max) (A) 0.00011 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
Vabsmax_cont (V) 110 Vin (max) (V) 100 Vin (min) (V) 3 Current limit (min) (A) 0.01 Features Overvoltage cutoff Fault response Auto-retry Overvoltage response Cut-off Rating Catalog Soft start Fixed Quiescent current (Iq) (typ) (A) 0.000065 Quiescent current (Iq) (max) (A) 0.00011 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Up to 100-V Overvoltage Protection
  • 6.9-V Overvoltage Shutdown Threshold
  • 3-V Undervoltage Shutdown Threshold
  • Overvoltage Turnoff Time Less than 1 µs
  • External N-Channel MOSFET Driven by
    Internal Charge Pump
  • 1-mA Maximum Static Supply Current
  • 5-Pin SOT–23 Package
  • –40°C to 85°C Ambient Temperature Range
  • 2.5-kV Human-Body-Model, 500-V CDM
    Electrostatic Discharge Protection
  • Up to 100-V Overvoltage Protection
  • 6.9-V Overvoltage Shutdown Threshold
  • 3-V Undervoltage Shutdown Threshold
  • Overvoltage Turnoff Time Less than 1 µs
  • External N-Channel MOSFET Driven by
    Internal Charge Pump
  • 1-mA Maximum Static Supply Current
  • 5-Pin SOT–23 Package
  • –40°C to 85°C Ambient Temperature Range
  • 2.5-kV Human-Body-Model, 500-V CDM
    Electrostatic Discharge Protection

The TPS2400 overvoltage protection controller is used with an external N-channel MOSFET to isolate sensitive electronics from destructive voltage spikes and surges. It is specifically designed to prevent large voltage transients associated with automotive environments (load dump) from damaging sensitive circuitry. When potentially damaging voltage levels are detected by the TPS2400 the supply is disconnected from the load before any damage can occur.

Internal circuitry includes a trimmed band-gap reference, oscillator, Zener diode, charge pump, comparator, and control logic. The TPS2400 device is designed for use with an external N-channel MOSFET, which are readily available in a wide variety of voltages.

The TPS2400 overvoltage protection controller is used with an external N-channel MOSFET to isolate sensitive electronics from destructive voltage spikes and surges. It is specifically designed to prevent large voltage transients associated with automotive environments (load dump) from damaging sensitive circuitry. When potentially damaging voltage levels are detected by the TPS2400 the supply is disconnected from the load before any damage can occur.

Internal circuitry includes a trimmed band-gap reference, oscillator, Zener diode, charge pump, comparator, and control logic. The TPS2400 device is designed for use with an external N-channel MOSFET, which are readily available in a wide variety of voltages.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS2595 アクティブ 過電圧保護機能搭載、小型 WSON パッケージ封止、2.7V ~ 18V、34mΩ、0.5 ~ 4A eFuse This product has full integrated low Ron and high current eFuse with accurate load current monitor.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS2400 Overvoltage Protection Controller データシート (Rev. B) PDF | HTML 2014年 8月 20日
e-Book(PDF) 11 Ways to Protect Your Power Path(英語) 英語版 2020年 10月 30日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
アプリケーション・ノート Overvoltage Protector For High-Voltage Loads 2004年 3月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS58J64EVM — ADS58J64 評価基板

ADS58J64EVM は、TI の統合型レシーバである ADS58J64 の性能評価に使用できる評価基板です。ADS58J64 は、バッファ付きアナログ入力、低消費電力、14 ビット、500MSPS のクワッドチャネル テレコム レシーバです。このデバイスは、JESD204B インターフェイスと、最大 10Gbps のデータ レートをサポートしています。この評価基板 (EVM) (...)

ユーザー ガイド: PDF
評価ボード

DAC38RF80EVM — DAC38RF80 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6GHz と 9GHz PLL DAC の評価基板

DAC38RF80EVM は、DAC38RF80/84/90 D/A コンバーター (DAC) を評価するための回路基板です。この EVM を使用すると、最大 9GSPS のサンプリング レートの DAC の性能を評価できます。FPGA ベースのパターン ジェネレータ カードである TSW14J56EVM (Rev B 以降) との組み合わせで動作する設計を採用しています。EVM での使用可能な FMC コネクタにより、DAC から、サード パーティー ベンダの FPGA 開発ボードへのインターフェイスが可能になります。また、DAC とオンボードの LMK04828 クロック チップを (...)

ユーザー ガイド: PDF
評価ボード

DAC38RF82EVM — DAC38RF82 デュアルチャネル、14 ビット、9GSPS、1x ~ 24x 補間、6GHz と 9GHz PLL DAC の評価基板

DAC38RF82EVM は、DAC38RF82/83/85/93 D/A コンバータ (DAC) を評価するための回路基板です。この EVM により、最大 9GSPS のサンプリング レートの DAC の性能を評価できます。また、TSW14J56 EVM との組み合わせが可能です。使用可能な FMC コネクタにより、DAC から、サード パーティー ベンダの FPGA 開発ボードへのインターフェイスが可能になります。また、DAC とオンボードの LMK04828 クロック チップを SPI 経由で制御するための使いやすいソフトウェア インターフェイスも用意されています。
ユーザー ガイド: PDF
評価ボード

DAC38RF89EVM — DAC38RF89 デュアルチャネル、14 ビット、8.4GSPS、1x ~ 24x 補間、5GHz と 7.5GHz PLL DAC の評価基板

DAC38RF89 評価基板 (EVM) は、DAC38RF89 の D/A コンバータ (DAC) を評価できます。この DAC38RFEVM により、最大 9-GSPS のサンプリング レートの DAC の性能を評価できます。また、TSW14J56EVM (Rev B 以降) との組み合わせが可能です。使用可能な FMC コネクタにより、DAC から、サード パーティー ベンダの FPGA 開発ボードへのインターフェイスが可能になります。また、DAC とオンボードの LMK04828 クロック チップを SPI 経由で制御するための使いやすいソフトウェア (...)

ユーザー ガイド: PDF
計算ツール

SLUC073 TPS2400 Design Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)

多くの TI リファレンス デザインには、TPS2400 があります。

TI のリファレンス デザイン セレクション ツールを使用すると、開発中のアプリケーションやパラメータとの適合度が最も高いデザインの確認と特定を進めることができます。

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ