ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS544C20

アクティブ

PMBus 経由のプログラマビリティとモニタ機能搭載、4.5V ~ 18V、30A 同期整流 SWIFT™ 降圧コンバータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 30 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Overcurrent protection, PMBus, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, Telemetry, UVLO adjustable, Voltage Margining Control mode D-CAP, D-CAP2 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.008 Duty cycle (max) (%) 80
Rating Catalog Topology Buck Iout (max) (A) 30 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Overcurrent protection, PMBus, Power good, Prebias startup, Soft-start adjustable, Synchronous rectification, Telemetry, UVLO adjustable, Voltage Margining Control mode D-CAP, D-CAP2 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.008 Duty cycle (max) (%) 80
LQFN-CLIP (RVF) 40 35 mm² 7 x 5
  • PMBus-Enabled Converters: 20 A, 30 A
  • 4.5-V to 18-V input, 0.6-V to 5.5-V Output
  • 5 mm × 7 mm LQFN Package with 0.5-mm Pitch
  • Single Thermal Pad
  • Integrated 4.5-mΩ and 2.0-mΩ Stacked NexFET™ Power Stage
  • 600-mV, 0.5% Reference
  • Lossless, Low-Side MOSFET Current Sensing
  • Selectable D-CAP™ and D-CAP2™ Mode Control
  • Differential Remote Sensing
  • Monotonic Start-Up into Pre-Biased Output
  • Output Voltage Margin and Trim
  • Output Voltage and Output Current Reporting
  • External Temperature Monitoring with 2N3904
  • Programmable via PMBus
    • Overcurrent Protection
    • UVLO, Soft-Start
    • PGOOD, OV, UV, OT Levels
    • Fault Responses
    • Turn-On and Turn-Off Delays
  • Thermal Shutdown
  • Pin Compatible 20-A, 30-A Converters
  • PMBus-Enabled Converters: 20 A, 30 A
  • 4.5-V to 18-V input, 0.6-V to 5.5-V Output
  • 5 mm × 7 mm LQFN Package with 0.5-mm Pitch
  • Single Thermal Pad
  • Integrated 4.5-mΩ and 2.0-mΩ Stacked NexFET™ Power Stage
  • 600-mV, 0.5% Reference
  • Lossless, Low-Side MOSFET Current Sensing
  • Selectable D-CAP™ and D-CAP2™ Mode Control
  • Differential Remote Sensing
  • Monotonic Start-Up into Pre-Biased Output
  • Output Voltage Margin and Trim
  • Output Voltage and Output Current Reporting
  • External Temperature Monitoring with 2N3904
  • Programmable via PMBus
    • Overcurrent Protection
    • UVLO, Soft-Start
    • PGOOD, OV, UV, OT Levels
    • Fault Responses
    • Turn-On and Turn-Off Delays
  • Thermal Shutdown
  • Pin Compatible 20-A, 30-A Converters

The TPS544B20 and TPS544C20 devices are PMBus compatible, non-isolated DC-DC Integrated FET converters, capable of high-frequency operation and delivering 20-A , or 30-A current output from a 5 mm × 7 mm package, enabling high-power density and fast transient performance with minimal PCB area. The PMBus interface provides for converter configuration as well as monitoring of key parameters including output voltage, current and an optional external temperature. High-frequency, low-loss switching, provided by an integrated NexFET power stage and optimized drivers, allows for very high-density power solutions and reduced inductor and filter capacitor sizes. Response to fault conditions can be set to either restart or latch off depending on system requirements.

The TPS544B20 and TPS544C20 devices are PMBus compatible, non-isolated DC-DC Integrated FET converters, capable of high-frequency operation and delivering 20-A , or 30-A current output from a 5 mm × 7 mm package, enabling high-power density and fast transient performance with minimal PCB area. The PMBus interface provides for converter configuration as well as monitoring of key parameters including output voltage, current and an optional external temperature. High-frequency, low-loss switching, provided by an integrated NexFET power stage and optimized drivers, allows for very high-density power solutions and reduced inductor and filter capacitor sizes. Response to fault conditions can be set to either restart or latch off depending on system requirements.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS544B20 アクティブ PMBus 経由のプログラマビリティとモニタ機能搭載、4.5V ~ 18V、20A 同期整流 SWIFT™ 降圧コンバータ Lower current equivalent part.
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS546D24A アクティブ ピン ストラップ機能搭載、PMBus® 対応、2.95V ~ 16V 入力、スタッカブル 40A、同期整流 SWIFT™ 降圧コンバータ Higher current equivalent with frequency synchronization and a wider operating temperature range.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS544x20 4.5-V to 18-V, 20-A, and 30-A SWIFT Synchronous Buck Converters with PMBus データシート (Rev. B) PDF | HTML 2016年 4月 29日
セレクション・ガイド Buck Converter Quick Reference Guide (Rev. B) 2021年 4月 8日
アプリケーション・ノート Programming the NVM of PMBus Buck Converters to Support Mass-Production Needs (Rev. B) 2019年 5月 13日
アプリケーション・ノート Practical Tips to Get Accurate Readouts 2018年 6月 12日
技術記事 Getting started with PMBus PDF | HTML 2017年 9月 14日
アプリケーション・ノート SMT Guidelines for Stacked Inductor (Inductor On Top) on Voltage Regulator IC 2016年 2月 22日
製品概要 TPS544B20 and TPS544C20 Quick Reference Guide 2015年 11月 9日
技術記事 Select the correct PMBus POL solution for your application PDF | HTML 2015年 8月 3日
アプリケーション・ノート Not All Jitter Is Created Equal (Rev. A) 2015年 7月 4日
技術記事 Control your power device with PMBus™ PDF | HTML 2015年 6月 12日
技術記事 How to tighten PMBus output current measurement accuracy PDF | HTML 2015年 6月 5日
アプリケーション・ノート オール・セラミック出力コンデンサ・アプリケーションでのD-CAPモード 英語版 2011年 10月 5日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS544B20EVM-634 — 20A D-CAP/D-CAP2 SWIFTTM コンバータ、PMBusTM および V、I、温度の遠隔測定機能付き

TPS544B20EVM-634 は、TPS544B20 降圧コンバータの動作と機能を、ユーザーが容易に評価およびテストできる設計を採用しています。この評価基板は、5mm x 7mm の QFN パッケージに封止済みで、4.5V ~ 18V の入力電圧を 1.0V のレギュレーション済み出力電圧に変換し、最大 20A の出力電流を供給します。Fusion Digital Power™ Designer を使用すると、この基板の出力電圧を PMBus 経由でマージン測定およびトリミング (微調整) することができます。

ユーザー ガイド: PDF | HTML
評価ボード

TPS544C20EVM-634 — 30A D-CAP/D-CAP2 SWIFTTM コンバータ、PMBusTM および V、I、温度の遠隔測定機能付き

The TPS544C20EVM evaluation module (EVM) allows users to evaluate the TPS544C20. The TPS544C20 is a D-CAP2™ mode, 30-A SWIFTTM converter with PMBus TM. It provides a fixed 1.2-V output at up to 30 A from a 12-V input bus. The TPS544C20EVM is designed to demonstrate the TPS544C20 in a typical, (...)

ユーザー ガイド: PDF | HTML
アプリケーション・ソフトウェアとフレームワーク

FUSION_DIGITAL_POWER_DESIGNER — デジタル電源ソフトウェア

Fusion Digital Power™ のグラフィカル ユーザー インターフェース(GUI)ソフトウェアは、選択したテキサス インスツルメンツのデジタル電源コントローラおよびシーケンサ/ヘルス モニターの構成と監視に使用されます。アプリケーションは PMBus プロトコルを使用し、TI の USB アダプタとシリアル バス経由でデバイスとの通信を行います。
ドライバまたはライブラリ

MSP-PMBUS PMBus ソフトウェア・ライブラリ、MSP MCU 用

The MSP Power Management Bus (PMBus) embedded software library is a free C library for enabling PMBus master implementation on MSP microcontrollers that have eUSCI/USCI serial communication peripherals. In addition, the library supports alert response (for host notification in the presence of (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

参照 ダウンロードオプション
ドライバまたはライブラリ

PMBUSSW-LINUX — PMBUS 向け Linux ドライバ

The Linux driver supports PMBus controlled Buck Controllers. The Linux driver supports communication through the PMBus and interfaces with the HWMon framework.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • tps40400
  • tps40422
  • tps544b20
  • tps544b25
  • (...)
シミュレーション・モデル

TPS544C20 IBIS MODEL

SLVMBI2.ZIP (19 KB) - IBIS Model
シミュレーション・モデル

TPS544C20 PSpice Transient Model (Rev. A)

SLUM420A.ZIP (83 KB) - PSpice Model
リファレンス・デザイン

PMP10364 — 基板面積節減の目的でコンバータ上にインダクタをマウント済み、高密度、 30W DC/DC PMBus 降圧コンバータのリファレンス デザイン

このデザインは、コンバータの上部にインダクタを実装し、30A の変換を 1 インチ x 0.6 インチ (2.5cm x 1.5cm) のフットプリントで実現しています。コントローラの DCAP 制御により、マイクロプロセッサのように負荷が急速に大きく変化するアプリケーションで求められる、高速制御ループを実現します。この機能を検証する目的で、高速動的負荷も付属しています。

 

試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
LQFN-CLIP (RVF) 40 Ultra Librarian