ホーム パワー マネージメント AC/DC および DC/DC コンバータ (FET 内蔵)

TPS61240

アクティブ

2.3V ~ 5.5V の入力範囲、3.5MHz の固定周波数、450mA 昇圧コンバータ

製品詳細

Rating Catalog Topology Boost Switch current limit (typ) (A) 0.6 Vin (max) (V) 5.5 Vin (min) (V) 2.3 Vout (max) (V) 5 Vout (min) (V) 5 Features Enable, Light Load Efficiency, Load Disconnect, Synchronous rectification Switching frequency (min) (kHz) 3500 Switching frequency (max) (kHz) 3500 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 30 Duty cycle (max) (%) 100 Type Converter
Rating Catalog Topology Boost Switch current limit (typ) (A) 0.6 Vin (max) (V) 5.5 Vin (min) (V) 2.3 Vout (max) (V) 5 Vout (min) (V) 5 Features Enable, Light Load Efficiency, Load Disconnect, Synchronous rectification Switching frequency (min) (kHz) 3500 Switching frequency (max) (kHz) 3500 Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 30 Duty cycle (max) (%) 100 Type Converter
DSBGA (YFF) 6 1.4000000000000001 mm² 1 x 1.4000000000000001 WSON (DRV) 6 4 mm² 2 x 2
  • Efficiency > 90% at Nominal Operating Conditions
  • Total DC Output Voltage Accuracy 5.0 V±2%
  • Typical 30-µA Quiescent Current
  • Best in Class Line and Load Transient
  • Wide VIN Range From 2.3 V to 5.5 V
  • Output Current up to 450 mA
  • Automatic PFM/PWM Mode Transition
  • Low Ripple Power Save Mode for Improved
    Efficiency at Light Loads
  • Internal Softstart, 250-μs Typical Start-Up Time
  • 3.5-MHz Typical Operating Frequency
  • Load Disconnect During Shutdown
  • Current Overload and Thermal Shutdown
    Protection
  • Three Surface-Mount External Components
    Required (One MLCC Inductor, Two Ceramic
    Capacitors)
  • Total Solution Size <13 mm2
  • Available in a 6-Pin DSBGA and 2-mm × 2-mm
    WSON Package
  • Efficiency > 90% at Nominal Operating Conditions
  • Total DC Output Voltage Accuracy 5.0 V±2%
  • Typical 30-µA Quiescent Current
  • Best in Class Line and Load Transient
  • Wide VIN Range From 2.3 V to 5.5 V
  • Output Current up to 450 mA
  • Automatic PFM/PWM Mode Transition
  • Low Ripple Power Save Mode for Improved
    Efficiency at Light Loads
  • Internal Softstart, 250-μs Typical Start-Up Time
  • 3.5-MHz Typical Operating Frequency
  • Load Disconnect During Shutdown
  • Current Overload and Thermal Shutdown
    Protection
  • Three Surface-Mount External Components
    Required (One MLCC Inductor, Two Ceramic
    Capacitors)
  • Total Solution Size <13 mm2
  • Available in a 6-Pin DSBGA and 2-mm × 2-mm
    WSON Package

The TPS6124x device is a highly efficient synchronous step-up DC-DC converter optimized for products powered by either a three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-Polymer battery. The TPS6124x supports output currents up to 450 mA. The TPS61240 has an input valley current limit of 500 mA, and the TPS61241 has an input valley current of 600 mA.

With an input voltage range of 2.3 V to 5.5 V, the device supports batteries with extended voltage range and are ideal to power portable applications like mobile phones and other portable equipment. The TPS6124x boost converter is based on a quasi-constant on-time valley current mode control scheme.

The TPS6124x presents a high impedance at the VOUT pin when shut down. This allows for use in applications that require the regulated output bus to be driven by another supply while the TPS6124x is shut down.

During light loads the device will automatically pulse skip allowing maximum efficiency at lowest quiescent currents. In the shutdown mode, the current consumption is reduced to less than 1 µA.

TPS6124x allows the use of small inductors and capacitors to achieve a small solution size. During shutdown, the load is completely disconnected from the battery. The TPS6124x is available in a 6-pin DSBGA and 2-mm × 2-mm WSON package.

The TPS6124x device is a highly efficient synchronous step-up DC-DC converter optimized for products powered by either a three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-Polymer battery. The TPS6124x supports output currents up to 450 mA. The TPS61240 has an input valley current limit of 500 mA, and the TPS61241 has an input valley current of 600 mA.

With an input voltage range of 2.3 V to 5.5 V, the device supports batteries with extended voltage range and are ideal to power portable applications like mobile phones and other portable equipment. The TPS6124x boost converter is based on a quasi-constant on-time valley current mode control scheme.

The TPS6124x presents a high impedance at the VOUT pin when shut down. This allows for use in applications that require the regulated output bus to be driven by another supply while the TPS6124x is shut down.

During light loads the device will automatically pulse skip allowing maximum efficiency at lowest quiescent currents. In the shutdown mode, the current consumption is reduced to less than 1 µA.

TPS6124x allows the use of small inductors and capacitors to achieve a small solution size. During shutdown, the load is completely disconnected from the battery. The TPS6124x is available in a 6-pin DSBGA and 2-mm × 2-mm WSON package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS6124x 3.5-MHz High Efficiency Step-Up Converter データシート (Rev. D) PDF | HTML 2015年 12月 15日
技術記事 How to design wearables that are smaller and go longer between charges PDF | HTML 2024年 1月 5日
アプリケーション・ノート QFN and SON PCB Attachment (Rev. C) PDF | HTML 2023年 12月 6日
アプリケーション・ノート 昇圧コンバータの電力段に関する基本的な計算 (Rev. D 翻訳版) PDF | HTML 英語版 (Rev.D) PDF | HTML 2022年 12月 1日
アプリケーション・ノート Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
アプリケーション・ノート Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
アプリケーション・ノート Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
アプリケーション・ノート Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 2016年 5月 3日
試験報告書 Power Management Reference Design for a Wearable Device with Wireless Charging (Rev. A) PDF | HTML 2016年 4月 14日
アプリケーション・ノート Design of UVLO for LM27313 (Rev. B) 2014年 4月 8日
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 2011年 6月 17日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DP149RSBEVM — DP149 3.4 Gbps DP++ から HDMI リタイマへの評価基板

DP149RSBEVM は、ビデオ用途向けの DP149 デバイスを評価するために作成され た PCB です。  この EVM は、RSB パッケージの DP149 を実装する際のハードウェア リファレンス デザインとしても使用できます。  PCB デザインのイラストの配線や配置ルールの設計例を示すため、PCB 設計/レイアウト ファイルについてはご要望に応じて提供可能です。

ユーザー ガイド: PDF
評価ボード

DP159RGZEVM — DP159RGZEVM 評価モジュール

The DP159RSBEVM is a PCB created to help customers evaluate the DP159 device for video applications.  The EVM has a DP connection for the source and a HDMI connection for the sink.  J2 is a standard DP connector (Molex 47272-0001).  P2 is a standard HDMI connector (Molex (...)

ユーザー ガイド: PDF
評価ボード

DP159RSBEVM — DP159RSBEVM 評価モジュール

The DP159RSBEVM is a PCB created to help customers evaluate the DP159 device for video applications.  The EVM has a DP connection for the source and a HDMI connection for the sink.  J2 is a standard DP connector (Molex 47272-0001).  P2 is a standard HDMI connector (Molex (...)

ユーザー ガイド: PDF
評価ボード

EVM430-FR6043 — MSP430FR6043 超音波センシングの評価基板

EVM430-FR6043 評価キットはスマート ガス メーターなどの超音波センシング アプリケーション向けに MSP430FR6043 の性能を評価するための開発プラットフォームです。MSP430FR6043 マイコンは、高精度で正確な超音波測定向けの超音波センシング(USS)アナログ フロント エンドを統合した超低消費電力マイコンです。また、最適なシグナル プロセッシングのための低消費電力アクセラレータ(LEA)も搭載しており、消費電力の最適化によりバッテリ駆動時間の延長を可能にします。このキットは、多様なトランスデューサと組み合わせて MSP430FR6043 MCU (...)
ユーザー ガイド: PDF
評価ボード

MMWAVEICBOOST — ミリ波センサ キャリア カード プラットフォーム

MMWAVEICBOOST キャリア カードは、選択された 60GHz ミリ波評価基板の機能を拡張します。このボードを使用すると、先進的なソフトウェア開発機能に加え、TI の Code Composers と互換性のある各種デバッガを使用する場合に、トレースやシングル ステップ実行などの各種デバッグ機能を実現できます。Launchpad のオンボード インターフェイスを使用すると、TI の BoosterPack™ と互換性のある各種ハードウェアと組み合わせ、追加のセンサやワイヤレス コネクティビティに対応することができます。TI の LaunchPad エコシステム (...)

ユーザー ガイド: PDF | HTML
評価ボード

TDP158RSBEVM — 6Gbps AC 結合からTMDS & HDMI™ への変換を行うリドライバの評価基板

TDP158 EVM は、ビデオ用途向けの TDP158 デバイスを評価するために作成され た PCB です。  この EVM は、RSB パッケージの TDP158 を実装する際のハードウェア リファレンス デザインとしても使用できます。  PCB デザインのイラストの配線や配置ルールの設計例を示すため、PCB 設計/レイアウト ファイルについてはご要望に応じて提供可能です。
ユーザー ガイド: PDF
評価ボード

TMDS171RGZEVM — RGZ パッケージの TMDS171 3.4Gbps TMDS リタイマ評価基板

TMDS171 EVM は、HDMI インターフェイスを備えたビデオ用途向けの TMDS171 デバイスを評価するために作成された PCB です。  この EVM は、RGZ パッケージの TMDS171 を実装する際のハードウェア リファレンス デザインとしても使用できます。  TMDS171 または DP159 RGZ 部品を使用した配線/配置ルールの PCB 設計のイラストを提供するために、ご要望に応じて PCB 設計/レイアウト ファイルを提供可能です。

ユーザー ガイド: PDF
評価ボード

TMDS181RGZEVM — RGZ パッケージの TMDS181 6Gbps TMDS リタイマ評価基板

TMDS181RGZEVM は、HDMI インターフェイスを備えたビデオ用途向けに TMDS181 デバイスを評価できるよう設計された PCB です。
ユーザー ガイド: PDF
評価ボード

TPS61240EVM-360 — TPS61240EVM-360 評価モジュール

The TPS61240EVM-260 facilitates evaluation of the TPS61240 IC. There are three circuits on the EVM:

CKT1 will demonstrate the TPS61240DRV (SON) package.

CKT2 will demonstrate the TPS61240YFF (WCSP) package in a small layout.

CKT3 will demonstrate the TPS61240YFF operating in a diode OR configuration.

ユーザー ガイド: PDF
シミュレーション・モデル

Unecrypted TPS61240 PSpice Transient Model Package (Rev. A)

SLVMAT6A.ZIP (79 KB) - PSpice Model
リファレンス・デザイン

TIDEP-01008 — Jacinto™ ADAS プロセッサ使用マルチ センサ プラットフォームのリファレンス デザイン

このマルチセンサ プラットフォーム リファレンス デザインは、D3 Engineering 社の先進運転支援システム(ADAS)向けであり、主に自動車業界での使用を想定し、認定を受けたデベロッパーの皆様向けに、ADAS アプリケーションのテストと開発に適したフル機能の評価プラットフォームを提供します。  D3 社は、このリファレンス デザインとの組み合わせで動作する、ADAS 組み込みプロセッサ(TDA3x など)を搭載したシステム オン モジュール(SOM)ソリューションも提供しています。

D3 社の DesignCore™ TDA3x 車載スタータ キット

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDM-02003 — ガス流量測定用超音波センシング サブシステムのリファレンス デザイン

このリファレンス デザインは、統合型の超音波センシング ソリューション(USS)モジュールを使用した超音波ガス メータリング サブシステムの開発に役立ちます。低消費電力と最大の統合で、優れた計測性能を実現できます。このデザインは、64KB の MSP430FR6043 マイコン(MCU)を採用しています。このマイコンは、内蔵の高速 ADC をベースとした信号取得機能と、内蔵の低エネルギー アクセラレータ(LEA)を活用し、デジタル信号処理を最適化します。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDM-02005 — 水流測定用に最適化された超音波センシング計測のリファレンス デザイン

このリファレンス デザインは、内蔵の超音波センシング ソリューション (USS) モジュールを使用し、低消費電力と最大限の統合によって優れた計測性能を実現する、コスト最適化された超音波水量測定サブシステムを作成するために役立ちます。このデザインは、64KB の MSP430FR6043 マイコン (MCU) を採用しています。このマイコンは、内蔵の高速 ADC をベースとした信号取得機能と、内蔵の低エネルギー アクセラレータ (LEA) を活用し、デジタル信号処理を最適化します。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP11311 — 電源リファレンス・デザイン、ウェアラブル・デバイス用、ワイヤレス充電付き、 bq51003 および bq25120 使用

ウェアラブル・デバイスは、常時オン機能とともに長いバッテリ動作時間を実現するために、高度なパワー・マネージメントが必要です。さらに、小型で再充電可能なバッテリを使用して、小型のフットプリント設計を実現する必要もあります。このアプリケーション・ノートでは、活動監視やスマート・ウォッチに対応可能な、ウェアラブル向けのスケーラブルなパワー・マネージメント・ソリューションについて説明しています。この設計では、リチウムイオン・バッテリ・チャージャと低静止時電流(Iq)DC/DC 降圧コンバータ、PMOLED ディスプレイ用の昇圧コンバータ、心拍モニタ(HRM)用の昇圧コンバータ、構成可能な低 Iq (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01630 — 高いEMC耐性を持つTamagawa (多摩川精機)エンコーダ用RS485インターフェイスのリファレンス デザイン

EMC耐性、特にインバータのスイッチング ノイズへの耐性は、産業用ドライブの位置エンコーダのフィードバック システムに重要です。このデザインは、EMC 耐性が高い RS485 トランシーバ ソリューションを示します。このトランシーバは、Tamagawa™、EnDat 2.2、BiSS® など、ドライブとエンコーダの両方で使用できます。このデザインは、5Vの広い入力電圧範囲に対応しています。3.3VロジックI/O信号と3.3V電源を持つコネクタにより、ホスト プロセッサと直接接続でき、マスタ (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01401 — 高い EMC 耐性、アブソリュート エンコーダ向け RS-485 インターフェイスのリファレンス デザイン

この高 EMC 耐性リファレンス デザインは、ドライブおよびEnDat 2.2、BiSS®、Tamagawa™ など EMC 耐性、特にインバータ スイッチング ノイズに対する耐性は、産業用ドライブ内の位置エンコーダ フィードバック システムにとって重要です。このリファレンス デザインは、5 ~ 15V(公称 12V)の広い入力電圧範囲(エンコーダに対する出力電圧を使用)をサポートしており、エンコーダの広い電源電圧に対応しています。このリファレンス デザインの電源には、選択したエンコーダの電圧範囲に基づいて過電圧や短絡から保護する機能があるため、ケーブル (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YFF) 6 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ