ホーム パワー マネージメント DC/DC switching regulators DC/DC converters

TPS62740

アクティブ

360nA の静止電流 (Iq)、2.2V ~ 5.5V 入力、超低消費電力、300mA 降圧 DC/DC コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS62840 アクティブ 60nA の静止電流 (IQ)、1.8V ~ 6.5VIN、高効率の 750mA 降圧コンバータ Higher output current, lower IQ and additional features.

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 3.3 Vout (min) (V) 1.8 Features Adaptive/Dynamic Voltage Scaling, Enable, Light Load Efficiency, Light load efficiency, Output discharge, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0000003 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 3.3 Vout (min) (V) 1.8 Features Adaptive/Dynamic Voltage Scaling, Enable, Light Load Efficiency, Light load efficiency, Output discharge, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0000003 Duty cycle (max) (%) 100
WSON (DSS) 12 6 mm² 3 x 2
  • Input Voltage Range VIN from 2.2V to 5.5
  • Typ. 360nA Quiescent Current
  • Up to 90% Efficiency at 10µA Output Current
  • Up to 300mA / 400mA Output Current (TPS62740/TPS62742)
  • RF Friendly DCS-Control™
  • Up to 2 MHz Switching Frequency
  • Low Output Ripple Voltage
  • 16 Selectable Output Voltages in 100mV Steps between
    1.8V to 3.3V
  • Automatic Transition to No Ripple 100% Mode
  • Slew Rate Controlled Load Switch
  • Discharge Function on VOUT / LOAD
  • Power Good Output
  • Optimized for Operation with a Tiny 2.2µH Inductor
    and 10µF COUT
  • Total Solution Size <31mm2
  • Small 2 × 3 mm2 WSON Package
  • Input Voltage Range VIN from 2.2V to 5.5
  • Typ. 360nA Quiescent Current
  • Up to 90% Efficiency at 10µA Output Current
  • Up to 300mA / 400mA Output Current (TPS62740/TPS62742)
  • RF Friendly DCS-Control™
  • Up to 2 MHz Switching Frequency
  • Low Output Ripple Voltage
  • 16 Selectable Output Voltages in 100mV Steps between
    1.8V to 3.3V
  • Automatic Transition to No Ripple 100% Mode
  • Slew Rate Controlled Load Switch
  • Discharge Function on VOUT / LOAD
  • Power Good Output
  • Optimized for Operation with a Tiny 2.2µH Inductor
    and 10µF COUT
  • Total Solution Size <31mm2
  • Small 2 × 3 mm2 WSON Package

The TPS6274x is industry’s first step down converter featuring typ. 360nA quiescent current and operating with a tiny 2.2µH inductor and 10µF output capacitor. This new DCS-Control™ based device extends the light load efficiency range below 10µA load currents. TPS62740 supports output currents up to 300mA, TPS62742 up to 400mA. The device operates from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2 and two or three cell alkaline batteries. The input voltage range up to 5.5V allows also operation from a USB port and thin-film solar modules. The output voltage is user selectable by four VSEL pins within a range from 1.8V to 3.3V in 100mV steps. TPS6274x features low output ripple voltage and low noise with a small output capacitor. Once the battery voltage comes close to the output voltage (close to 100% duty cycle) the device enters no ripple 100% mode operation to prevent an increase of output ripple voltage. The device then stops switching and the output is connected to the input voltage. The integrated slew rate controlled load switch provides typ. 0.6Ω on-resistance and can distribute the selected output voltage to a temporarily used sub-system. The TPS6274x is available in a small 12 pin 2 × 3mm2 WSON package and supports a total solutions size of 31mm2.

The TPS6274x is industry’s first step down converter featuring typ. 360nA quiescent current and operating with a tiny 2.2µH inductor and 10µF output capacitor. This new DCS-Control™ based device extends the light load efficiency range below 10µA load currents. TPS62740 supports output currents up to 300mA, TPS62742 up to 400mA. The device operates from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2 and two or three cell alkaline batteries. The input voltage range up to 5.5V allows also operation from a USB port and thin-film solar modules. The output voltage is user selectable by four VSEL pins within a range from 1.8V to 3.3V in 100mV steps. TPS6274x features low output ripple voltage and low noise with a small output capacitor. Once the battery voltage comes close to the output voltage (close to 100% duty cycle) the device enters no ripple 100% mode operation to prevent an increase of output ripple voltage. The device then stops switching and the output is connected to the input voltage. The integrated slew rate controlled load switch provides typ. 0.6Ω on-resistance and can distribute the selected output voltage to a temporarily used sub-system. The TPS6274x is available in a small 12 pin 2 × 3mm2 WSON package and supports a total solutions size of 31mm2.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS82740A アクティブ 360nA の静止電流 (Iq)、200mA 降圧コンバータ モジュール For smaller BOM size and ease-of-use check out the module alternative.
TPS82740B アクティブ 360nA の静止電流 (Iq)、200mA 降圧コンバータ モジュール For smaller BOM size and ease-of-use check out the module alternative.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
26 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS6274x 360nA IQ Step Down Converter For Low Power Applications データシート (Rev. B) PDF | HTML 2014年 7月 10日
アプリケーション・ノート QFN and SON PCB Attachment (Rev. C) PDF | HTML 2023年 12月 6日
アプリケーション・ノート Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 2022年 5月 23日
セレクション・ガイド Buck Converter Quick Reference Guide (Rev. B) 2021年 4月 8日
ホワイト・ペーパー Extending Battery Life in Smart E-Locks (Rev. A) 2020年 6月 4日
ホワイト・ペーパー Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 2019年 10月 14日
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
アプリケーション・ノート Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
技術記事 Never lose your luggage again with a smart tracker design PDF | HTML 2017年 10月 20日
技術記事 How energy harvesting can extend the life of your fault indicator on the grid PDF | HTML 2017年 10月 18日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
技術記事 Find your pot of gold—no luck required! PDF | HTML 2016年 3月 14日
アプリケーション・ノート Efficient Super-Capacitor Charging with TPS62740 2015年 12月 15日
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 2015年 10月 30日
技術記事 Achieve longer battery lifetimes from wireless sensors PDF | HTML 2015年 10月 22日
アプリケーション・ノート Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
Analog Design Journal Five steps to a great PCB layout for a step-down converter 2015年 1月 29日
ホワイト・ペーパー Complete Wireless M-Bus Solution (Rev. B) 2014年 11月 5日
Analog Design Journal Accurately measuring efficiency of ultralow-IQ devices 2014年 1月 22日
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 2013年 7月 25日
アプリケーション・ノート How to Measure the Control Loop of DCS-Control Devices (Rev. A) 2012年 8月 9日
アプリケーション・ノート Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
アプリケーション・ノート Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011年 9月 19日
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 2011年 6月 17日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

CDCI6214EVM — CDCI6214 超低消費電力クロック ジェネレータの評価基板

CDCI6214 との通信に使用する I2C バス、複数の制御ピン、および電源にアクセスするためのインターフェイスです。エッジ接続可能な複数の SMA コネクタは 50Ω の機器を使用した測定を可能にし、オンボード終端はインピーダンスの大きいプローブの使用を可能にします。フレキシブルな複数の配線変更オプションを活用すると、プロトタイプ製作を迅速に実行できるように、この評価基板をさまざまな特定用途の要件に適応させることができます。
ユーザー ガイド: PDF
評価ボード

EVM430-FR6043 — MSP430FR6043 超音波センシングの評価基板

EVM430-FR6043 評価キットはスマート ガス メーターなどの超音波センシング アプリケーション向けに MSP430FR6043 の性能を評価するための開発プラットフォームです。MSP430FR6043 マイコンは、高精度で正確な超音波測定向けの超音波センシング(USS)アナログ フロント エンドを統合した超低消費電力マイコンです。また、最適なシグナル プロセッシングのための低消費電力アクセラレータ(LEA)も搭載しており、消費電力の最適化によりバッテリ駆動時間の延長を可能にします。このキットは、多様なトランスデューサと組み合わせて MSP430FR6043 MCU (...)
ユーザー ガイド: PDF
評価ボード

TPS62740EVM-186 — TPS62740EVM-186 評価モジュール

The TPS62740EVM-186 is designed to help the user easily evaluate and test the operation and functionality of the TPS62740. The EVM converts a 2.2-V to 5.5-V input voltage to a regulated output voltage that is set between 1.8 V and 3.3 V at up to 300 mA. The TPS62740 also includes an integrated load (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPS62740 PSpice Unencrypted Transient Model (Rev. A)

SLVM983A.ZIP (123 KB) - PSpice Model
ガーバー・ファイル

TPS62740EVM-186 Gerber

SLVC544.ZIP (337 KB)
リファレンス・デザイン

TIDM-ULTRASONIC-FLOW-TDC — 超音波 TDC 流量計、リファレンス・デザイン

The TIDM-ULTRASONIC-FLOW-TDC is a reference design for an ultrasonic flow meter (water, gas or heat meter) with LCD built using a Time-to-Digital converter and an ultra-low power MCU. Solution includes optimized leakage detection, low power consumption, and a small form factor that are (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00807 — 超低消費電力のオーバーヘッド障害インジケータ向け障害監視のリファレンス デザイン

障害インジケータ (FI) は、配電ネットワークの架空電力線から特定距離の場所に設置され、障害の発生を検出して表示するデバイスです。障害ゾーンを簡単に特定できるため、停止時間を短縮できる利点があります。  TIDA-00807 リファレンス デザインは、超低消費電力マイコンとディスクリート アナログ フロント エンドを搭載しており、設置場所の電流および電圧パラメータの監視と測定を行います。また、DAC とホール スイッチからなるセルフ テスト メカニズムを構成して、システムのセルフ テスト実施を判断する診断プログラムを実行できます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01463 — IEEE802.3bt PoE(Power Over Ethernet)対応コネクテッド LED ライティングのリファレンス デザイン

この PoE(Power over Ethernet)リファレンス デザインは、単一のイーサネット ケーブルを使用して、接続先の LED ライティング バラストに電力とデータを供給します。このリファレンス デザインは、TI の TPS2372-4 PoE 受電側デバイス (PD) インターフェイス、LM3409 降圧コントローラ、LM5165 降圧コンバータ、TPS62740 降圧コンバータ、TM4C1292NCPDT マイコン (MCU)、TPD4E05U06-Q1 ESD 保護デバイス、DP83822I イーサネット PHY を使用して、LED ライトに電力を供給し、LED (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01012 — ワイヤレス IoT、Bluetooth® Low Energy、4½ 桁表示、100kHz 真の RMS デジタル マルチメータ

今日、デジタル マルチメーター (DMM) などのテスト機器を含め、多くの製品が IoT に接続されています。  TIDA-01012 は、TI の SimpleLink™ 超低消費電力ワイヤレス マイコン(MCU)プラットフォーム、接続型、4½ 桁表示、100kHz の真の RMS のほか、Bluetooth® low energy コネクティビティ、NFC Bluetooth ペアリング機能、TI の CapTIvate™ 技術採用自動ウェークアップ機能を搭載した DMM で構成されるリファレンス デザインです。

 
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01014 — 低消費電力産業用 IoT フィールド計測向け高精度バッテリ残量計のリファレンス デザイン

モノのインターネット (IoT) 革命によって、アプリケーションや機器が効率的につながり、バッテリ駆動で広範囲かつ超低消費電力のセンサー展開が可能になっています。  TI の先進的なセンサや低消費電力の通信デバイスなどの新技術により、これらの機器をバッテリ駆動のワイヤレス システムとして設計できるようになり、コスト、展開の容易さ、信頼性、性能、そしてシステムの複雑さが大幅に改善されています。

テキサス・インスツルメンツの SimpleLink™ 超低消費電力ワイヤレス マイコン (MCU) プラットフォームによって、TIDA-01014 リファレンス デザインは、TIDA-01012 (...)

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00879 — 高集積 4 1/2 デジタル低電力ハンドヘルド デジタル マルチメータ (DMM) プラットフォーム リファレンス デザイン

TIDA-00879 TI-Design は、 MSP430F6736 MCU の機能、性能、および最先端の低消費電力、電源管理機能を活用し、高度に統合された低コストで、低消費電力のデジタル マルチメータ プラットフォームを示します。  このソリューションは、4.5 桁または 60K 表示カウントの分解能、ファームウェアベースの True RMS および実効電力測定、統合 LCD コントローラ/ドライバ サブシステム、さらに 3 本の AAA アルカリ電池で 600 時間以上のバッテリ寿命を提供し、非常に競争力のあるシステム レベル コストを実現します。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00676 — 169MHz 時 30dBm の wM-Bus を使用するバッテリ駆動メーター用電源ソリューションのリファレンス デザイン

このパワー マネージメント ソリューションは、スマート流量計アプリケーション (住宅用ガス メーターや水道メーター) 向けに、さまざまなバッテリ タイプから 900mA @3.6V を供給します。TIDA-00676 には、ETSI Cat.1 レシーバ対応 RF サブシステム (wM-Bus @ 169 MHz 用で、最大 +30dBm の送信出力を実現) が含まれており、イタリアとフランスの 169MHz RF リンクに関するすべての技術要件を満たしています。パワー マネージメントと RF サブシステムは、169 MHz での wM-Bus リンクを使用するデータ コレクタや他のエンド (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDC-WMBUS-868MHZ — ETSI Cat2 レシーバ対応、wM-Bus 868 MHz RF サブシステム、スマート ユーティリティ メーターおよびヒート コスト アロケータ用

このリファレンス デザインでは、ETSI Cat.(カテゴリ)2 のレシーバに対応した、スマート メーター用の RF サブシステムについて説明しています。このサブシステムは EN13757-4:2014 の規定に従い、最も一般的な wM-Bus の S、T、C の各モードに 868MHz で完全準拠しています。SimpleLink RF トランシーバ デバイスは、ブロック能力、選択能力、RX 感度に関連して市場トップクラスの数値を達成し、双方向流量メーター、e メーター、ヒート コスト アロケータのような wM-Bus (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DSS) 12 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ