ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS62745

アクティブ

VSEL と入力電圧スイッチ搭載、3.3V ~ 10V 入力、超低静止電流 (Iq)、300mA 降圧コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS629203 アクティブ SOT-583 パッケージ封止、3V ~ 17V、0.3A、低静止電流 (IQ)、同期整流降圧コンバータ Higher Vin range, Improved efficiency and smaller size.

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 10 Vin (min) (V) 3.3 Vout (max) (V) 3.3 Vout (min) (V) 1.8 Features Adaptive/Dynamic Voltage Scaling, Enable, Light Load Efficiency, Output discharge, Power good, Soft Start Fixed, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0000004 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 10 Vin (min) (V) 3.3 Vout (max) (V) 3.3 Vout (min) (V) 1.8 Features Adaptive/Dynamic Voltage Scaling, Enable, Light Load Efficiency, Output discharge, Power good, Soft Start Fixed, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0000004 Duty cycle (max) (%) 100
WSON (DSS) 12 6 mm² 3 x 2
  • Input Voltage Range VIN from 3.3 V to 10 V
  • Typical 400 nA Quiescent Current
  • Up to 90% efficiency with load currents >15 µA
  • Up to 300 mA Output Current
  • RF Friendly DCS-Control™
  • Low Output Ripple Voltage
  • 16 Selectable Output Voltages from
    • 1.8 V to 3.3 V (TPS62745)
    • 1.3 V to 2.8 V (TPS627451)
  • Integrated input voltage switch
  • Integrated Discharge Function at VOUT
  • Open Drain Power Good Output
  • Operates with a Tiny 3.3 µH or 4.7 µH Inductor
  • Small 3 mm × 2 mm WSON Package
  • Input Voltage Range VIN from 3.3 V to 10 V
  • Typical 400 nA Quiescent Current
  • Up to 90% efficiency with load currents >15 µA
  • Up to 300 mA Output Current
  • RF Friendly DCS-Control™
  • Low Output Ripple Voltage
  • 16 Selectable Output Voltages from
    • 1.8 V to 3.3 V (TPS62745)
    • 1.3 V to 2.8 V (TPS627451)
  • Integrated input voltage switch
  • Integrated Discharge Function at VOUT
  • Open Drain Power Good Output
  • Operates with a Tiny 3.3 µH or 4.7 µH Inductor
  • Small 3 mm × 2 mm WSON Package

The TPS62745 is a high efficiency ultra low power synchronous step down converter optimized for low power wireless applications. It provides a regulated output voltage consuming only 400-nA quiescent current. The device operates from two rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-SO2, Li-MnO2 or four to six cell alkaline batteries. The input voltage range up to 10 V allows also operation from a USB port and thin-film solar modules. The output voltage is set with four VSEL pins between 1.8 V and 3.3 V for TPS62745 or 1.3 V and 2.8 V for TPS627451. TPS62745 features low output ripple voltage and low noise with a small output capacitor. An internal input voltage switch controlled by pin EN_VIN_SW connects the supply voltage to pin VIN_SW. The switch is intended to be used for an external voltage divider, scaling down the input voltage for an external ADC. The switch is automatically opened when the supply voltage is below the undervoltage lockout threshold. The TPS62745 is available in a small 12 pin 3 mm × 2 mm WSON package.

The TPS62745 is a high efficiency ultra low power synchronous step down converter optimized for low power wireless applications. It provides a regulated output voltage consuming only 400-nA quiescent current. The device operates from two rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-SO2, Li-MnO2 or four to six cell alkaline batteries. The input voltage range up to 10 V allows also operation from a USB port and thin-film solar modules. The output voltage is set with four VSEL pins between 1.8 V and 3.3 V for TPS62745 or 1.3 V and 2.8 V for TPS627451. TPS62745 features low output ripple voltage and low noise with a small output capacitor. An internal input voltage switch controlled by pin EN_VIN_SW connects the supply voltage to pin VIN_SW. The switch is intended to be used for an external voltage divider, scaling down the input voltage for an external ADC. The switch is automatically opened when the supply voltage is below the undervoltage lockout threshold. The TPS62745 is available in a small 12 pin 3 mm × 2 mm WSON package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS62120 アクティブ DCS 制御付き、15V、75mA、効率性 96%、降圧コンバータ 15 V, 75 mA, 96% efficiency step-down converter with DCS-control.
TPS62125 アクティブ 3V ~ 17V、300mA、降圧コンバータ、可変イネーブル スレッショルドおよびヒステリシス 3-V to17-V, 300-mA buck converter with adjustable enable threshold and hysteresis.
TPS62175 アクティブ スヌーズ モード付き、28V、0.5A、降圧コンバータ 28-V, 0.5-A step-down converter with SNOOZE mode.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
14 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS62745 Dual-cell Ultra Low IQ Step Down Converter for Low Power Wireless Applications データシート (Rev. A) PDF | HTML 2015年 6月 10日
アプリケーション・ノート Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 2022年 5月 23日
セレクション・ガイド Buck Converter Quick Reference Guide (Rev. B) 2021年 4月 8日
ホワイト・ペーパー Extending Battery Life in Smart E-Locks (Rev. A) 2020年 6月 4日
ホワイト・ペーパー Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 2019年 10月 14日
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
技術記事 Never lose your luggage again with a smart tracker design PDF | HTML 2017年 10月 20日
技術記事 Power topology choices for power-hungry devices PDF | HTML 2017年 8月 9日
技術記事 Increasing battery life in IoT devices PDF | HTML 2017年 5月 5日
技術記事 IoT is making buildings greener and more intelligent. Value versus affordability PDF | HTML 2017年 1月 4日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 2015年 10月 30日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS62745EVM-622 — 超低静止電流、ワイド入力対応降圧コンバータ評価基板

この TPS62745EVM-622 を使用すると、TPS62745 の動作や機能の評価とテストを容易に実行できる設計を採用しています。この評価基板は、3.3V ~10V の入力電圧を、最大 300mA で 1.8V ~ 3.3V に設定されたレギュレーション済み出力に変換します。また、TPS62745 には入力電圧スイッチも内蔵されており、VIN_SW ピンを入力から接続 / 切断できます。TPS627450 は、静止電流が 500nA と非常に低くなっています。

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TPS62745 PSpice Unencrypted Transient Model (Rev. A)

SLVMB11A.ZIP (91 KB) - PSpice Model
リファレンス・デザイン

TIDA-00757 — 4 本の単三電池で 5 年以上のバッテリ寿命を実現するスマート ロックのリファレンス デザイン

ビルや住宅にスマート ロック(電子ロック)をレトロフィット(後付け)するケース増加するにつれて、今日の市場では、バッテリで動作するワイヤレス スマート ロックがますます普及しています。  スマート ロック アプリケーションでは、大電流モーターと無線の動作によってバッテリが急速に消費し、バッテリ寿命に問題が生じています。  複数のバッテリの交換には時間とコストがかかるという問題があるため、多くの場合、平均消費電流の低減は設計の重要な検討事項となります。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDM-CAPTIVATE-E-LOCK — MSP430FR2633 マイコン CapTIvate 電子ロックとキーパッドのリファレンスデザイン

このリファレンスデザインは、CapTIvate™ テクノロジーを搭載した単一の MSP430™ マイコン (MCU) に基づいた超低消費電力の静電容量式タッチパネルを提示します。自己容量および相互容量テクノロジーを使用することで、さまざまなヒューマン インターフェイスを使用できる eLock およびその他のアプリケーション向けに多機能静電容量式タッチ パネル (ボタンおよび近接センサ) を実現できます。さらに、このリファレンスデザインは、MSP430 CPU のデューティサイクル制御と、低消費電力モードとアクティブモードの切り換えによってバッテリ動作時間を延長する方法も示します。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01067 — 圧力、湿度、温度センシング機能付きのスマート ダンパ制御のリファレンス デザイン

このリファレンス デザインは、ネットワーク接続型 HVAC (エアコン) システムで、複数の部屋の快適度制御を実現する設計を採用しています。温度、湿度、圧力のセンシングにより、各ゾーンを別々に監視し、気流を調整できます。このリファレンス デザインは、定風量 (CAV) システムを可変風量 (VAV) システムに変換します。収集されたデータは、ワイヤレスでスマート サーモスタットやゲートウェイへ伝送されます。複数のオンボード センサを使用して、予防保守、技術的なトラブルシューティング時間の短縮、総合的なエネルギー消費の削減が可能です。バッテリ動作時間が長いため、このスマート (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010018 — 低消費電力アプリケーション用の絶縁型電源およびデータ インターフェイスのリファレンス デザイン

このリファレンス デザインを採用すると、低消費電力と超低消費電力のアプリケーションで電力とデータの絶縁を可能にします。このリファレンス デザインは、絶縁型と非絶縁型の各電源レールを高効率で生成し、3 つの順方向チャネルと 1 つの逆方向チャネル向け高電力効率の絶縁型データ インターフェイスを搭載しています。対象となるアプリケーションは、絶縁型ループ電源の 4 ~ 20mAトランスミッタです。このリファレンス デザインは、電流能力に制約のある電源を使用し、高効率の電力変換と絶縁型データ伝送を必要とする他のアプリケーションにも適用できます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDC-DSSS868WMBUS-DC — wM-Bus T/C モード / DSSS コード化データ パケット @ 868.95MHz 向けバッテリ駆動データ コレクタのリファレンス デザイン

TIDC-DSSS868WMBUS-DC は、868.95MHz の送信頻度が高いモード (T) とコンパクト (C) モードでワイヤレス M-Bus (wM-Bus) パケットを受け取るよう最適化されたファームウェアとともに、データ コレクタを実現します。到達範囲の改善のために、カスタマイズされたダイレクト シーケンス スペクトラム拡散 (DSSS) コード化パケット受信もサポートされています。このリファレンス デザインは、169MHz および 433MHz 帯で wM-Bus と DSSS 対応のデータ コレクタとモバイル リーダーに応用できます。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DSS) 12 Ultra Librarian