ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

TPS7A8101

アクティブ

イネーブル搭載、1A、高 PSRR、調整可能な超低ドロップアウト電圧レギュレータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS7A91 アクティブ 高精度、1A、低ノイズ、高 PSRR、調整可能な超低ドロップアウト電圧レギュレータ 1-A, low noise (4.7 µVrms) LDO in a small package (2.5 mm x 2.5 mm).
比較対象デバイスと類似の機能
TPS7A88 アクティブ 1A、低ノイズ、高 PSRR、デュアルチャネル、調整可能な超低ドロップアウト電圧レギュレータ Dual-channel, low noise, 1-A LDO.

製品詳細

Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 2.2 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 6 Vout (min) (V) 0.8 Noise (µVrms) 23 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.06 Features Enable Thermal resistance θJA (°C/W) 48 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 170 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 2.2 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 6 Vout (min) (V) 0.8 Noise (µVrms) 23 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.06 Features Enable Thermal resistance θJA (°C/W) 48 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 170 Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² 3 x 3
  • Low-Dropout 1-A Regulator with Enable
  • Adjustable Output Voltage: 0.8 V to 6 V
  • Wide-Bandwidth High PSRR:
    • 80 dB at 1 kHz
    • 60 dB at 100 kHz
    • 54 dB at 1 MHz
  • Low Noise: 23.5 µVRMS typical (100 Hz to
    100 kHz)
  • Stable with a 4.7-µF Capacitance
  • Excellent Load and Line Transient Response
  • 3% Overall Accuracy (Over Load, Line,
    Temperature)
  • Overcurrent and Overtemperature Protection
  • Very Low Dropout: 170 mV Typical at 1 A
  • Package: 3-mm × 3-mm SON-8
  • Low-Dropout 1-A Regulator with Enable
  • Adjustable Output Voltage: 0.8 V to 6 V
  • Wide-Bandwidth High PSRR:
    • 80 dB at 1 kHz
    • 60 dB at 100 kHz
    • 54 dB at 1 MHz
  • Low Noise: 23.5 µVRMS typical (100 Hz to
    100 kHz)
  • Stable with a 4.7-µF Capacitance
  • Excellent Load and Line Transient Response
  • 3% Overall Accuracy (Over Load, Line,
    Temperature)
  • Overcurrent and Overtemperature Protection
  • Very Low Dropout: 170 mV Typical at 1 A
  • Package: 3-mm × 3-mm SON-8

The TPS7A8101 low-dropout linear regulator (LDO) offers very good performance in noise and power-supply rejection ratio (PSRR) at the output. This LDO uses an advanced BiCMOS process and a PMOSFET pass device to achieve very low noise, excellent transient response, and excellent PSRR performance.

The TPS7A8101 device is stable with a 4.7-µF ceramic output capacitor, and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations.

This device is fully specified over the temperature range of TJ = –40°C to 125&#deg;C and is offered in a 3-mm × 3-mm, SON-8 package with a thermal pad.

The TPS7A8101 low-dropout linear regulator (LDO) offers very good performance in noise and power-supply rejection ratio (PSRR) at the output. This LDO uses an advanced BiCMOS process and a PMOSFET pass device to achieve very low noise, excellent transient response, and excellent PSRR performance.

The TPS7A8101 device is stable with a 4.7-µF ceramic output capacitor, and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations.

This device is fully specified over the temperature range of TJ = –40°C to 125&#deg;C and is offered in a 3-mm × 3-mm, SON-8 package with a thermal pad.

ダウンロード 字幕付きのビデオを表示 ビデオ

類似製品を TI.com でご確認ください

TI.com での在庫状況ごとに分類した、仕様が類似している各種製品。

詳細はこちら

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS7A8101 Low-Noise, Wide-Bandwidth, High PSRR, Low-Dropout 1-A Linear Regulator データシート (Rev. B) PDF | HTML 2015年 3月 20日
アプリケーション・ノート A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
セレクション・ガイド Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
セレクション・ガイド 低ドロップアウト(LDO)レギュレータ クイック・リファレンス・ガイド (Rev. N 翻訳版) 最新英語版 (Rev.P) 2017年 8月 15日
Analog Design Journal 4Q 2012 Issue Analog Applications Journal 2012年 9月 25日
Analog Design Journal LDO noise examined in detail 2012年 9月 25日
ユーザー・ガイド TPS7A8101EVM-093 Evaluation Module 2011年 12月 20日
アプリケーション・ノート LDO Performance Near Dropout 2010年 10月 8日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADS58J64EVM — ADS58J64 評価基板

ADS58J64EVM は、TI の統合型レシーバである ADS58J64 の性能評価に使用できる評価基板です。ADS58J64 は、バッファ付きアナログ入力、低消費電力、14 ビット、500MSPS のクワッドチャネル テレコム レシーバです。このデバイスは、JESD204B インターフェイスと、最大 10Gbps のデータ レートをサポートしています。この評価基板 (EVM) (...)

ユーザー ガイド: PDF
評価ボード

DAC38RF80EVM — DAC38RF80 デュアルチャネル、14 ビット、9GSPS、6x ~ 24x 補間、6GHz と 9GHz PLL DAC の評価基板

DAC38RF80EVM は、DAC38RF80/84/90 D/A コンバーター (DAC) を評価するための回路基板です。この EVM を使用すると、最大 9GSPS のサンプリング レートの DAC の性能を評価できます。FPGA ベースのパターン ジェネレータ カードである TSW14J56EVM (Rev B 以降) との組み合わせで動作する設計を採用しています。EVM での使用可能な FMC コネクタにより、DAC から、サード パーティー ベンダの FPGA 開発ボードへのインターフェイスが可能になります。また、DAC とオンボードの LMK04828 クロック チップを (...)

ユーザー ガイド: PDF
評価ボード

DAC38RF82EVM — DAC38RF82 デュアルチャネル、14 ビット、9GSPS、1x ~ 24x 補間、6GHz と 9GHz PLL DAC の評価基板

DAC38RF82EVM は、DAC38RF82/83/85/93 D/A コンバータ (DAC) を評価するための回路基板です。この EVM により、最大 9GSPS のサンプリング レートの DAC の性能を評価できます。また、TSW14J56 EVM との組み合わせが可能です。使用可能な FMC コネクタにより、DAC から、サード パーティー ベンダの FPGA 開発ボードへのインターフェイスが可能になります。また、DAC とオンボードの LMK04828 クロック チップを SPI 経由で制御するための使いやすいソフトウェア インターフェイスも用意されています。
ユーザー ガイド: PDF
評価ボード

DAC38RF89EVM — DAC38RF89 デュアルチャネル、14 ビット、8.4GSPS、1x ~ 24x 補間、5GHz と 7.5GHz PLL DAC の評価基板

DAC38RF89 評価基板 (EVM) は、DAC38RF89 の D/A コンバータ (DAC) を評価できます。この DAC38RFEVM により、最大 9-GSPS のサンプリング レートの DAC の性能を評価できます。また、TSW14J56EVM (Rev B 以降) との組み合わせが可能です。使用可能な FMC コネクタにより、DAC から、サード パーティー ベンダの FPGA 開発ボードへのインターフェイスが可能になります。また、DAC とオンボードの LMK04828 クロック チップを SPI 経由で制御するための使いやすいソフトウェア (...)

ユーザー ガイド: PDF
評価ボード

DCA1000EVM — DCA1000 リアルタイム データ キャプチャとストリーミングの評価基板

DCA1000 評価基板 (EVM) は、TI の AWR と IWR の各レーダー センサ EVM から取得する 2 レーンおよび 4 レーンの LVDS (低電圧差動信号伝送) トラフィックに対して、リアルタイム データ キャプチャとストリーミングを実施できます。1Gbps イーサネットを使用して、MMWAVE-STUDIO ツールを実行している PC 宛にこのデータをリアルタイムでストリーミング送信し、キャプチャと可視化を実行した後、選定したアプリケーションにその結果を渡し、データ処理とアルゴリズムの開発を進めることができます。

ユーザー ガイド: PDF
TI.com で取り扱いなし
評価ボード

LMK04610EVM — LMK04610 デュアル PLL 搭載、超低ノイズ / 低電力 JESD204B 準拠クロック ジッタ クリーナの EVM

LMK04610EVM は、JESD204B に準拠した超低ノイズかつ低消費電力のデュアル ループ ジッタ クリーナである LMK04610 を採用しています。LMK04610 の特長は、すべての出力を動作させているときの消費電力がわずか 900mW であること、および低ノイズの VCXO モジュールを使用して 74fs (フェムト秒) 以下のジッタ (12kHz ~ 20MHz) をサポートしていることです。複数の内蔵 LDO は高 PSRR を実現しているので、複数の DC/DC コンバータと組み合わせることができます。
ユーザー ガイド: PDF
評価ボード

LMK04616EVM — LMK04616 評価基板

LMK04616EVM は、JESD204B に準拠した超低ノイズかつ低消費電力のデュアル ループ ジッタ クリーナである LMK04616 を採用しています。LMK04616 の特長は、16 個の出力をすべて動作させているときの消費電力がわずか 1,200mW であること、および低ノイズの VCXO モジュールを使用して 65fs (フェムト秒) のジッタ (12kHz ~ 20MHz) をサポートしていることです。複数の内蔵 LDO は高 PSRR を実現しているので、複数の DC/DC コンバータと組み合わせることができます。
ユーザー ガイド: PDF
評価ボード

LMK05028EVM — LMK05028 ネットワーク クロック ジェネレータ / シンクロナイザの評価基板

LMK05028EVM は、LMK05028 ネットワーク クロック ジェネレータ / シンクロナイザの評価基板 (EVM) です。この EVM は、デバイスの評価、準拠試験、システム プロトタイピングに使用できます。
LMK05028 は、ジッタ減衰と入力ワンダーの帯域幅がプログラマブルである 2 個のデジタル PLL (DPLL) を統合しています。この EVM は、上記のデバイスと、50Ω の試験装置のインターフェイスを確立するために、クロック入力、発振器入力、クロック出力向けの SMA コネクタを複数搭載しています。XO と TCXO (...)

ユーザー ガイド: PDF
評価ボード

LMK5B33216EVM — LMK5B33216 バルク弾性波発振器 (BAW VCO) 搭載、超低ジッタ、16 個の出力、3 個の DPLL/APLL (デジタル / アナログの各 PLL) ネットワーク シンクロナイザの評価

LMK5B33216 は、LMK5B33216 ネットワーク クロック ジェネレータ / シンクロナイザを開発するための評価基板 (EVM) です。この評価基板 (EVM) は、デバイスの評価、準拠試験、システムのプロトタイプ製作に使用できます。

LMK5B33216EVM は、3 個のアナログ PLL (APLL) と、ループ帯域幅がプログラマブルな 3 個のデジタル PLL (DPLL) を統合しています。この EVM は、上記のデバイスと、50Ω の試験装置のインターフェイスを確立するために、クロック入力、発振器入力、クロック出力用の SMA コネクタを複数搭載しています。オンボード (...)

ユーザー ガイド: PDF | HTML
評価ボード

TPS7A8101EVM-093 — TPS7A8101 Low-Noise, High-Bandwidth PSRR, Low-Dropout 1-A Linear Regulator Evaluation Module

The TPS7A8101EVM-093 evaluation module (EVM) helps you evaluate the performance of the TPS7A8101 low-noise, wide-bandwidth, high-PSRR, low-dropout 1-A linear regulator with enable. The EVM is a stand alone evaluation module containing a low-dropout regulator IC for adjustable voltage (...)
ユーザー ガイド: PDF
シミュレーション・モデル

TPS7A8101 PSpice Transient Model

SBVM110.ZIP (33 KB) - PSpice Model
ガーバー・ファイル

TPS7A8101EVM-097 Gerber Files

SLVC403.ZIP (236 KB)
リファレンス・デザイン

TIDA-00294 — Dallas Logic Corp、高速 ADC 向け、高性能アクティブ・インターフェイスのリファレンス デザイン

このリファレンス デザインは、Dallas Logic Corp から提供されたもので、高速 ADC 向け高性能アクティブ インターフェイスを設計する方法を提示するために、12 ビット 50MSPS の JESD204B 採用データ コンバータである ADC34J22 と、完全差動アンプ THS4541 を採用しています。この種の回路は、センサのフロント エンド、モーター制御、試験 / 測定の各アプリケーションで使用できます。PCB 上の実際の実装とともに、回路のモデルと、設計に関連して導出した複数の式を提示しています。この実装の結果からは、パッシブ AC 結合トランス (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP-0091 — 77GHz レベル トランスミッタ向け電力最適化回路のリファレンス デザイン

TIDEP-0091 は、最小の電力エンベロープで距離を高精度検出することが求められる、タンク液面検知アプリケーション、変位センサ、4 ~ 20mA センサや他の低消費電力アプリケーションで、76 ~ 81GHz の mmWave センサ IWR14xx を使用して電力を最適化する方法を提示します。これらのアプリケーションでは、システムは多くの場合、システム本体の動作より消費電力の小さい低電圧のデータ ラインを使用して動作します。電力入力の制約を満たす目的で平均消費電力を低減するために、デューティ サイクルを設定した動作も不可欠です。MSP432 を使用して IWR14xx (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01378 — アップストリーム DOCSIS 3.1 アプリケーション向け広帯域レシーバのリファレンス デザイン

このリファレンス デザインは、LMH2832 デジタル制御可変ゲイン アンプ (DVGA) と ADS54J40 アナログ - デジタル コンバータ (ADC) を使用した広帯域レシーバ アプリケーション用のアナログ フロントエンド (AFE) 信号チェーンで構成されています。このデザインは主に、ケーブル モデム終端システム (CMTS) 用に指定されたアップストリーム DOCSIS 3.1 受信アプリケーションを対象としており、最大 196MHz のアップストリーム信号帯域幅をサポートしています。この回路は、DOCSIS 3.1 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01215 — 電源装置リファレンス デザイン、RF サンプリング DAC のスプリアスおよび位相ノイズの最適化用

このリファレンス デザインでは、性能を犠牲にせずに、RF サンプリング DAC38RF8x D/A データ コンバータ (DAC) をパワーアップし、基板面積と BOM を低減する効率的な電源方式を紹介します。このリファレンス デザインは、DC/DC スイッチャと LDO の両方を使用して DAC38RF8x をパワーアップすると同時に、(スプリアスと位相ノイズにおいて) 高アナログ性能を実現し、電力効率とのトレードオフを最小化します。ここで概要を説明する設計方法は、他の RF サンプリング データ コンバータの電源設計に拡張できます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01240 — RF サンプリング S バンド レーダー トランスミッタのリファレンス デザイン

9GSPS 16 ビット デジタル-アナログ コンバータ (DAC) である DAC38RF80 を使用した RF サンプリング アーキテクチャを使用して、S バンド マルチファンクション フェーズド アレイ レーダー (MPAR) に適した波形の合成を実証します。RF サンプリング送信アーキテクチャにより、シグナル チェーンが簡素化され、データ コンバータがアンテナの近くに配置されるため、高い柔軟性と性能が実現します。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010011 — 保護リレー プロセッサ モジュール向け高効率電源アーキテクチャのリファレンス デザイン

このリファレンス デザインでは、1A を超える負荷電流と高い効率を必要とするアプリケーション プロセッサ モジュール向けに複数の電圧レールを生成する、各種の電源アーキテクチャを紹介します。必要な電力は、バックプレーンからの5、12、24V DC入力を使用して供給します。小型化のためFET内蔵のDC-DCコンバータとインダクタ内蔵の電源モジュールを使用して電力を供給します。このデザインでは、低 EMI を必要とするアプリケーション向けに HotRod™ パッケージ (...)
回路図: PDF
リファレンス・デザイン

TIDA-01084 — 連続波の位相整列マルチトーン ジェネレータ:DC ~ 6GHz RF サンプリング DAC リファレンス デザイン

TIDA-01084 リファレンス デザインは、RF サンプリング DAC を使用して、連続的な位相整列マルチトーン波形を生成する方法を示します。4 つの独立した 48 ビット NCO を備えた 14 ビット 9GSPS DAC38RF83 は、最初のナイキスト ゾーン内の任意の場所、または 2 番目の ナイキスト ゾーンでは最高 6GHz で 4 つのC W トーンを生成できます。

このリファレンス デザインでは、動作理論、GUI の説明、外部パターン ジェネレータを必要とせずに、トーンを生成する NCO プログラミングの指示を説明しています。このデザインは、連続波形を生成するための部品表 (...)

設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DRB) 8 Ultra Librarian