ホーム パワー マネージメント AC/DC と DC/DC の各コントローラ (外部 FET)

UCC24630

アクティブ

超低スタンバイ電流、同期整流器コントローラ

製品詳細

Rating Catalog Topology CCM, DCM, Flyback Control mode Volt-sec balance Features 100uA standby current operation, 200 kHz operation, Compatible with CCM, Low standby current, Synchronous Rectifier, Volt-second balancing Operating temperature range (°C) -40 to 125
Rating Catalog Topology CCM, DCM, Flyback Control mode Volt-sec balance Features 100uA standby current operation, 200 kHz operation, Compatible with CCM, Low standby current, Synchronous Rectifier, Volt-second balancing Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Secondary-Side SR Controller Optimized for 5-V to 24-V Flyback Systems
  • Operating Frequency Up to 200 kHz
  • Volt-Second Balance SR On-Time Control
  • Minimize Effect of MOSFET Device and Layout Inductance
  • CCM Operation Compatibility
  • Compatible with PSR and SSR Control
  • Auto Low-Power Detect and 110-µA Standby Mode Current
  • Wide VDD Range from 3.6 V to 28 V
  • Rail-to-Rail Gate Driver with 13-V Clamp
  • Open and Short Pin Fault Protection
  • Secondary-Side SR Controller Optimized for 5-V to 24-V Flyback Systems
  • Operating Frequency Up to 200 kHz
  • Volt-Second Balance SR On-Time Control
  • Minimize Effect of MOSFET Device and Layout Inductance
  • CCM Operation Compatibility
  • Compatible with PSR and SSR Control
  • Auto Low-Power Detect and 110-µA Standby Mode Current
  • Wide VDD Range from 3.6 V to 28 V
  • Rail-to-Rail Gate Driver with 13-V Clamp
  • Open and Short Pin Fault Protection

The UCC24630 SR controller is a high-performance controller and driver for N-channel MOSFET power devices used for secondary-side synchronous rectification.

The combination of controller and MOSFET emulates a near-ideal diode rectifier. This solution not only directly reduces power dissipation of the rectifier but also reduces primary-side losses as well, due to compounding of efficiency gains.

Utilizing a volt-second balancing control method, the UCC24630 is ideal for flyback power supplies over a wide-output voltage range since the device is not connected directly to the MOSFET drain. The SR drive turn-off threshold is not dependent on the MOSFET RDS(on) which allows optimizing for maximum conduction time. Also secondary current ringing due to device and layout inductance does not affect the SR turn-off threshold.

The UCC24630 controller offers a programmable false-trigger filter, a frequency detector to automatically switch to standby mode during low power conditions and pin fault protections. The UCC24630 is compatible with DCM, TM and CCM operation.

The wide VDD operating range, wide programming range of the VPC voltage and blanking time, allows use in a variety of flyback converter designs.

The UCC24630 SR controller is a high-performance controller and driver for N-channel MOSFET power devices used for secondary-side synchronous rectification.

The combination of controller and MOSFET emulates a near-ideal diode rectifier. This solution not only directly reduces power dissipation of the rectifier but also reduces primary-side losses as well, due to compounding of efficiency gains.

Utilizing a volt-second balancing control method, the UCC24630 is ideal for flyback power supplies over a wide-output voltage range since the device is not connected directly to the MOSFET drain. The SR drive turn-off threshold is not dependent on the MOSFET RDS(on) which allows optimizing for maximum conduction time. Also secondary current ringing due to device and layout inductance does not affect the SR turn-off threshold.

The UCC24630 controller offers a programmable false-trigger filter, a frequency detector to automatically switch to standby mode during low power conditions and pin fault protections. The UCC24630 is compatible with DCM, TM and CCM operation.

The wide VDD operating range, wide programming range of the VPC voltage and blanking time, allows use in a variety of flyback converter designs.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
UCC24636 アクティブ 超低スタンバイ電流、同期整流器コントローラ The UCC24636 cannot be used in CCM flyback designs

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート UCC24630 Synchronous Rectifier Controller With Ultra-Low-Standby Current データシート (Rev. A) PDF | HTML 2015年 3月 30日
アプリケーション・ノート UCC24630 and UCC24636 SR-Control Configurations Guide 2017年 12月 18日
技術記事 Achieving low standby power and high efficiency in flyback converters PDF | HTML 2015年 7月 27日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

UCC24630EVM-636 — UCC24630 65W AC/DC アダプタ

This is a high efficiency 65W AC/DC design using UCC24630 Synchronous Rectification Controller for a Universal input (85Vac to 265Vac) to 19.5V @3.33A output exceeding CoC-5 Tier2 and DOE Level VI performance requirements for external power supplies.

ユーザー ガイド: PDF
計算ツール

SLUC582 UCC24630 Design Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
AC/DC と DC/DC の各コントローラ (外部 FET)
  • UCC24630 超低スタンバイ電流、同期整流器コントローラ
リファレンス・デザイン

TIDA-00702 — 60W 24V 高効率産業用電源、精密電圧、電流、電力制限

TIDA-00702 は、プロセス制御、ファクトリ オートメーション、機械制御など、産業用システムと計測用システム向けに設計された 60W の産業用 AC/DC 電源です。このリファレンス デザインは、UCC28740 CC-CV フライバック コントローラを使用した準共振 (QR) フライバック コンバータで、電圧制御にはフォトカプラ帰還を、定電流制御には一次側制御 (PSR) を用い、必要な保護機能をすべて内蔵しています。ハードウェアは、伝導ノイズ、サージ、EFT の要件に合格するよう設計し、検証されています。

リファレンス デザインの主な特長は次のとおりです:

  • NEC Class-2 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00701 — 高精度の電流/ 電力制限機能搭載、100W、24V、高効率、高 PF (力率) の産業用電源

TIDA-00701 は、プロセス制御、ファクトリ オートメーション、機械制御など、産業用システムと計測用システム向けに設計された 100W、24V の産業用 AC/DC 電源です。このリファレンスデザインは、UCC28051 PFC コントローラを使用して設計したフロントエンドの力率補正 (PFC) 回路と、UCC28740 1 次側レギュレーション (PSR) CC-CV (定電流/定電圧) フライバックコントローラを使用して実装した後段の疑似共振フライバックコンバータで構成されており、必要とされる各種保護機能を内蔵しています。ハードウェアは、伝導ノイズ、サージ、EFT (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00519 — 65W 高効率 CoC-5 ティア 2/DOE レベル VI 交流アダプタ

これは、高効率の 65W AC/DC デザインであり、ユニバーサル入力(85Vac ~ 265Vac)を受け入れ、19.5V @3.33A の出力を供給します。この出力は、LM5023 疑似共振フライバック・コントローラ、UCC24630 同期整流コントローラ、CSD19531Q5A MOSFET を組み合わせた外部電源に課される CoC-5 Tier2 と DOE Level VI の要件を上回っています。  また、LM8364 リセット・コントローラを使用して、入力ラインでの AC UVLO 保護を実現しています。

APEC での出展状況

回路図: PDF
リファレンス・デザイン

PMP11329 — 13V @ 4.6A のユニバーサル ライン、電源リファレンス デザイン

13V @ 60W の電源へのユニバーサル ライン。これは、2 次側で TI の同期整流コントローラを使用して、連続導通モードで動作する同期整流フライバックです。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP10145 — 38W オフライン AC/DC 臨界モード同期整流フライバック コンバータのリファレンス デザイン

PMP10145 リファレンス デザインは、トランジション モード フライバック トポロジに UCC28610 フライバック コントローラを使用します。(80VAC ~ 291VAC の) 広い AC 入力電圧範囲から、絶縁出力 (9V@4.22A) を生成します。このコントローラは、全動作範囲にわたって非連続モード動作とバレー スイッチングを維持します。UCC24630 同期整流コントローラは、大電流負荷で高効率を実現します。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP10974 — 89% 以上の平均効率のユニバーサル AC 入力 5V/10A/50W PSR フライバック電源、リファレンス・デザイン

PMP10974 is a quasi-resonant Flyback power suppy based on the UCC28730 primary side regulation (PSR) controller. The elimination of optocoupler using PSR topology promises higher reliability and lower system cost. The design achieves less than 40mW standby power losses and over 89% average (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ