ホーム パワー・マネージメント ゲート・ドライバ ローサイド・ドライバ

UCC27512-EP

アクティブ

エンハンスド製品、5V UVLO搭載、SON パッケージ封止、4A/8A、シングルチャネル・ゲート・ドライバ

製品詳細

Number of channels 1 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 8 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Hysteretic Logic Operating temperature range (°C) -55 to 125 Rise time (ns) 9 Fall time (ns) 7 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating HiRel Enhanced Product Undervoltage lockout (typ) (V) 4 Driver configuration Inverting, Non-Inverting
Number of channels 1 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 8 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Hysteretic Logic Operating temperature range (°C) -55 to 125 Rise time (ns) 9 Fall time (ns) 7 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating HiRel Enhanced Product Undervoltage lockout (typ) (V) 4 Driver configuration Inverting, Non-Inverting
WSON (DRS) 6 9 mm² 3 x 3
  • Low-Cost, Gate-Driver Device Offering Superior Replacement
    of NPN and PNP Discrete Solutions
  • 4-A Peak Source and 8-A Peak Sink Asymmetrical Drive
  • Strong Sink Current Offers Enhanced Immunity Against Miller Turn On
  • Fast Propagation Delays (13-ns typical)
  • Fast Rise and Fall Times (9-ns and 7-ns typical)
  • 4.5-V to 18-V Single Supply Range
  • Outputs Held Low During VDD UVLO (ensures glitch free operation at
    power-up and power-down)
  • TTL and CMOS Compatible Input Logic Threshold,
    (independent of supply voltage)
  • Hysteretic Logic Thresholds for High Noise Immunity
  • Dual Input Design (choice of an inverting (IN- pin) or non-inverting
    (IN+ pin) driver configuration)
    • Unused Input Pin can be Used for Enable or Disable Function
  • Output Held Low when Input Pins are Floating
  • Input Pin Absolute Maximum Voltage Levels Not Restricted by VDD Pin
    Bias Supply Voltage
  • 6-Pin DRS (3mm × 3 mm WSON with exposed thermal pad) Package

Supports Defense, Aerospace, and Medical Applications

  • Controlled Baseline
  • One Assembly and Test Site
  • One Fabrication Site
  • Available in Military (–55°C to 125°C) Temperature Range
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability

  • Low-Cost, Gate-Driver Device Offering Superior Replacement
    of NPN and PNP Discrete Solutions
  • 4-A Peak Source and 8-A Peak Sink Asymmetrical Drive
  • Strong Sink Current Offers Enhanced Immunity Against Miller Turn On
  • Fast Propagation Delays (13-ns typical)
  • Fast Rise and Fall Times (9-ns and 7-ns typical)
  • 4.5-V to 18-V Single Supply Range
  • Outputs Held Low During VDD UVLO (ensures glitch free operation at
    power-up and power-down)
  • TTL and CMOS Compatible Input Logic Threshold,
    (independent of supply voltage)
  • Hysteretic Logic Thresholds for High Noise Immunity
  • Dual Input Design (choice of an inverting (IN- pin) or non-inverting
    (IN+ pin) driver configuration)
    • Unused Input Pin can be Used for Enable or Disable Function
  • Output Held Low when Input Pins are Floating
  • Input Pin Absolute Maximum Voltage Levels Not Restricted by VDD Pin
    Bias Supply Voltage
  • 6-Pin DRS (3mm × 3 mm WSON with exposed thermal pad) Package

Supports Defense, Aerospace, and Medical Applications

  • Controlled Baseline
  • One Assembly and Test Site
  • One Fabrication Site
  • Available in Military (–55°C to 125°C) Temperature Range
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability

The UCC27512 single-channel, high-speed, low-side gate driver device is capable of effectively driving MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, UCC27512 is capable of sourcing and sinking high, peak-current pulses into capacitive loads offering rail-to-rail drive capability and extremely small propagation delay typically 13 ns.

The UCC27512 provides 4-A source, 8-A sink (asymmetrical drive) peak-drive current capability. Strong sink capability in asymmetrical drive boosts immunity against parasitic, Miller turn-on effect.

UCC27512 is designed to operate over a wide VDD range of 4.5 V to 18 V and wide temperature range of –55°C to 125°C. Internal Under Voltage Lockout (UVLO) circuitry on VDD pin holds output low outside VDD operating range. The capability to operate at low voltage levels such as below 5 V, along with best in class switching characteristics, is especially suited for driving emerging wide band-gap power switching devices such as GaN power semiconductor devices.

The UCC27512 single-channel, high-speed, low-side gate driver device is capable of effectively driving MOSFET and IGBT power switches. Using a design that inherently minimizes shoot-through current, UCC27512 is capable of sourcing and sinking high, peak-current pulses into capacitive loads offering rail-to-rail drive capability and extremely small propagation delay typically 13 ns.

The UCC27512 provides 4-A source, 8-A sink (asymmetrical drive) peak-drive current capability. Strong sink capability in asymmetrical drive boosts immunity against parasitic, Miller turn-on effect.

UCC27512 is designed to operate over a wide VDD range of 4.5 V to 18 V and wide temperature range of –55°C to 125°C. Internal Under Voltage Lockout (UVLO) circuitry on VDD pin holds output low outside VDD operating range. The capability to operate at low voltage levels such as below 5 V, along with best in class switching characteristics, is especially suited for driving emerging wide band-gap power switching devices such as GaN power semiconductor devices.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Single Channel High-Speed, Low-Side Gate Driver (With 4-A/8-A Peak Source/Sink). データシート 2013年 6月 10日
* 放射線と信頼性レポート UCC27512MDRSTEP Reliability Report 2016年 2月 9日
アプリケーション・ノート Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs PDF | HTML 2024年 1月 22日
アプリケーション・ノート Using a Single-Output Gate-Driver for High-Side or Low-Side Drive (Rev. B) PDF | HTML 2023年 9月 8日
アプリケーション・ノート Benefits of a Compact, Powerful, and Robust Low-Side Gate Driver PDF | HTML 2021年 11月 10日
アプリケーション概要 External Gate Resistor Selection Guide (Rev. A) 2020年 2月 28日
アプリケーション概要 Understanding Peak IOH and IOL Currents (Rev. A) 2020年 2月 28日
アプリケーション概要 How to overcome negative voltage transients on low-side gate drivers' inputs 2019年 1月 18日
アプリケーション概要 Enable Function with Unused Differential Input 2018年 7月 11日
アプリケーション概要 Low-Side Gate Drivers With UVLO Versus BJT Totem-Pole 2018年 3月 16日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DRS) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ