ホーム パワー マネージメント DC/DC パワー モジュール 絶縁型パワー モジュール (トランス内蔵)

UCC33421

アクティブ

トランス内蔵、5V から 5V への変換、1.5W、5kVrms 絶縁型、DC/DC モジュール

製品詳細

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 5.7 Vout (min) (V) 4.85 Features 1.5W, Regulated, Reinforced isolation, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 5.7 Vout (min) (V) 4.85 Features 1.5W, Regulated, Reinforced isolation, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Operating temperature range (°C) -40 to 125
SO-MOD (DHA) 16 60.255 mm² 5.85 x 10.3
  • 1.5W maximum output power
  • 4.5V to 5.5V input voltage operation range
  • 5.0V, 5.5V regulated selectable output voltage
    • 5.0V: 300mA available load current
  • 0.5% typical load regulation
  • 4mV/V typical line regulation
  • Robust isolation barrier:
    • Isolation rating: 5kVRMS
    • Surge capability: 10.4kVPK
    • Working voltage: 1700VPK
    • ± 8KV IEC 61000-4-2 contact discharge protection across isolation barrier
    • 250V/ns common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Meets CISPR-32 Class B emission
  • Strong magnetic fields immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • Extended temperature range: –40°C to 125°C
  • SSOP-16 (5.85mm × 7.50mm) package
  • >8.2mm clearance and creepage
  • 1.5W maximum output power
  • 4.5V to 5.5V input voltage operation range
  • 5.0V, 5.5V regulated selectable output voltage
    • 5.0V: 300mA available load current
  • 0.5% typical load regulation
  • 4mV/V typical line regulation
  • Robust isolation barrier:
    • Isolation rating: 5kVRMS
    • Surge capability: 10.4kVPK
    • Working voltage: 1700VPK
    • ± 8KV IEC 61000-4-2 contact discharge protection across isolation barrier
    • 250V/ns common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Meets CISPR-32 Class B emission
  • Strong magnetic fields immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • Extended temperature range: –40°C to 125°C
  • SSOP-16 (5.85mm × 7.50mm) package
  • >8.2mm clearance and creepage

The UCC33421 is an industrial DC/DC power module with integrated transformer technology designed to provide 1.5W of isolated output power. It can support an input voltage operation range of 4.5V to 5.5V and regulate 5.0V output voltage with a selectable headroom of 5.5V.

The UCC33421 features a proprietary transformer architecture that achieves a 5kVRMS isolation rating, while simultaneously supporting low EMI and excellent load regulation.

The UCC33421 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.

The UCC33421 comes in a miniaturized, low-profile SSOP (5.85mm × 7.50mm) package with 2.65mm height and > 8.2mm clearance and creepage.

The UCC33421 is an industrial DC/DC power module with integrated transformer technology designed to provide 1.5W of isolated output power. It can support an input voltage operation range of 4.5V to 5.5V and regulate 5.0V output voltage with a selectable headroom of 5.5V.

The UCC33421 features a proprietary transformer architecture that achieves a 5kVRMS isolation rating, while simultaneously supporting low EMI and excellent load regulation.

The UCC33421 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.

The UCC33421 comes in a miniaturized, low-profile SSOP (5.85mm × 7.50mm) package with 2.65mm height and > 8.2mm clearance and creepage.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート UCC33421 Ultra-Small, 1.5W , 5.0V , 5kVRMS Isolation, Industrial DC/DC Module データシート PDF | HTML 2025年 9月 12日
アプリケーション・ノート How to Pass CISPR32 Class B for UCC33420-Q1.. PDF | HTML 英語版 PDF | HTML 2025年 10月 30日
証明書 UCC33421-Q1 Certificate of Compliance CISPR25 Class 5 2025年 10月 28日
機能安全情報 UCC33011(Q1), UCC33021(Q1) UCC33411(Q1), and UCC33421(Q1) Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 2025年 9月 16日
証明書 UCC33421 Certificate of Compliance CISPR32 Class B 2025年 8月 20日
アプリケーション・ノート Insulation Resistance Detection Designs in GESS-BMS PDF | HTML 2025年 1月 22日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

UCC33421EVM-092 — UCC33421 評価基板

UCC33421EVM-092 は、設計者が UCC33xx1 ファミリの自動車および産業用デバイスの性能と機能を評価することを目的としています。UCC33421 は絶縁型 DC/DC コンバータモジュールです。超小型でコンパクトな DHA-16 パッケージ (5.85mm x 7.50mm x 2.65mm) パッケージに封止済みで、5kVrms の絶縁で 1.5W を供給することができ、フットプリントの節減と高い電力密度を実現しています。UCC334x1 デバイスは、4.5V ~ 5.5V、UCC330x1 は入力側で 3.0V ~ 5.5V で動作できます。UCC33x21 (...)
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

UCC3342x and UCC3342x-Q1 SIMPLIS Model (Rev. B)

SLUM888B.ZIP (88 KB) - SIMPLIS Model
計算ツール

UCC3342X-CALC Soft-start rise time and steady-state burst-on duration calculator

This calculator is used to calculate the soft-start rise time and steady state burst-on duration for UCC3342x devices with different load and output capacitor configurations
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
絶縁型パワー モジュール (トランス内蔵)
  • UCC33420 トランス内蔵、5V/5V、1.5W、3kVrms 絶縁型、DC/DC モジュール
  • UCC33420-Q1 車載、トランス内蔵、5V/5V、1.5W、3kVrms 絶縁型、DC/DC モジュール
  • UCC33421 トランス内蔵、5V から 5V への変換、1.5W、5kVrms 絶縁型、DC/DC モジュール
  • UCC33421-Q1 車載、トランス内蔵、5V/5V、1.5W、レギュレーション済み 5kVRMS 絶縁型、DC/DC パワーモジュール
リファレンス・デザイン

TIDA-01606 — 11kW、双方向、3 相、3 レベル (T タイプ) インバータと PFC のリファレンス デザイン

このリファレンス デザインでは、双方向 3 レベル、3 相、SiC ベースのアクティブ フロント エンド (AFE) インバータおよび力率改善 (PFC) 段を実装する方法の概要を紹介します。このデザインでは、90kHz のスイッチング周波数と LCL 出力フィルタを使用して、磁気素子のサイズを縮小しています。98.6% のピーク効率を達成しています。このデザインは、DQ ドメインに完全な 3 相 AFE 制御を実装する方法を示しています。この双方向コンバータにより、DC 高速充電と vehicle-to-grid (V2G) の両方のアプリケーションが可能になります。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SO-MOD (DHA) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ