UCD90124
- Monitor and Sequence 12 Voltage Rails
- All Rails Sampled Every 400 µs
- 12-bit ADC With 2.5-V, 0.5% Internal VREF
- Sequence Based on Time, Rail and Pin Dependencies
- Four Programmable Undervoltage and Overvoltage
Thresholds per Monitor
- Fan Control and Monitoring
- Supports Four Fans With Five User-Defined
Speed-vs-Temperature Setpoints - Supports Two-, Three-, and Four-Wire Fans
- Supports Four Fans With Five User-Defined
- Nonvolatile Error and Peak-Value Logging per Monitor
(up to 10 Fault Detail Entries) - Closed-Loop Margining for 10 Rails
- Margin Output Adjusts Rail Voltage to Match
User-Defined Margin Thresholds
- Margin Output Adjusts Rail Voltage to Match
- Programmable Watchdog Timer and System Reset
- Flexible Digital I/O Configuration
- Multiphase PWM Clock Generator
- Clock Frequencies From 15.259 kHz to 125 MHz
- Capability to Configure Independent Clock Outputs for
Synchronizing Switch-Mode Power Supplies
- Internal Temperature Sensor
- JTAG and I2C/SMBus/PMBus™ Interfaces
- APPLICATIONS
- Industrial / ATE
- Telecommunications and Networking Equipment
- Servers and Storage Systems
- Embedded Computing
- Any System Requiring Sequencing and Monitoring of
Multiple Power Rails
PMBus, Fusion Digital Power are trademarks of Texas Instruments.
The UCD90124 is a 12-rail PMBus/I2C addressable power-supply sequencer and system-health monitor. The device integrates a 12-bit ADC for monitoring up to 13 power-supply voltage, current, or temperature inputs. Twenty-six GPIO pins can be used for power supply enables, power-on reset signals, external interrupts, cascading, or other system functions. Twelve of these pins offer PWM functionality. Using these pins, the UCD90124 offers support for fan control, margining, and general-purpose PWM functions.
Fan-control signals can be sent using PMBus commands or generated from one of two built-in fan-control algorithms. PWM outputs combined with temperature and fan-speed measurements provide a complete fan-control solution for up to four independent fans.
The TI Fusion Digital Power designer software is provided for device configuration. This PC-based graphical user interface (GUI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.
最新の UCD90xxx PMBus™ コマンド リファレンスは、https://www.ti.com/fusiondocsで入手可能
技術資料
| 種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | データシート | UCD90124 12-Rail Sequencer and System Health Monitor With Fan Control データシート (Rev. B) | 2010年 9月 3日 | |||
| * | エラッタ | Errata Report for the UCD90120 and UCD90124 Devices | 2010年 4月 26日 | |||
| アプリケーション・ノート | Design Voltage Margining Circuit for UCD90xxx Power Sequencer and System Manager (Rev. A) | 2019年 5月 21日 | ||||
| アプリケーション・ノート | UCD90xxx Family Frequently Asked Questions and Answers (Rev. B) | 2019年 4月 12日 | ||||
| ユーザー・ガイド | UCD90xxx Sequencer and System Health Controller PMBus™ Command Reference (Rev. G) | 2019年 4月 3日 | ||||
| アプリケーション・ノート | Monitoring Voltage, Current and Temperature Using the UCD9012x | 2012年 3月 23日 | ||||
| ユーザー・ガイド | UCD90SEQ64EVM-650: 64-Pin Sequencer Development Board | 2010年 12月 27日 |
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
UCD90SEQ64EVM-650 — 評価モジュール、UCD90xxx 用、64 ピン、シーケンサおよびシステム・ヘルス・モニタ
The UCD90SEQ64EVM-650 is a fully assembled and tested circuit for evaluating the 64-pin Sequencer and System Health Controller, including the UCD90120, UCD90124, UCD90120A, UCD90124A, UCD90910 and UCD90160.
FUSION_DIGITAL_POWER_DESIGNER — デジタル電源ソフトウェア
FUSION_MFR_GUI — Fusion Digital Power 作成ツール
The MFR GUI supports the same devices as Fusion Digital Power Designer software. This tool is typically used in manufacturing (...)
SLVC676 — UCD90xxx Voltage Margining Circuit Design Tool
サポート対象の製品とハードウェア
製品
シーケンサ
- UCD90120 — 12 チャネル シーケンサおよびシステム ヘルス モニタ
- UCD90120A — ACPI サポート付き、12 レール電源シーケンス ICおよびモニタ
- UCD90124 — ファン制御付き、12 レール シーケンサおよびシステム ヘルス コントローラ
- UCD90124A — ファン制御および ACPI サポート付き、12 レール シーケンサおよびシステム ヘルス モニタ
- UCD90160 — ACPI サポート付き、16 レール電源シーケンス IC
- UCD90160A — ACPI をサポートする 16 レール PMBus 電源シーケンス IC / システム マネージャ
- UCD90240 — 24 レール PMBus 電源シーケンス ICとパワー マネージャ
- UCD90320 — 32 レール PMBus 電源シーケンス ICとシステム マネージャ
- UCD9090 — 10 チャネル シーケンサおよびシステム ヘルス モニタ
- UCD9090A — ACPI 対応、10 レール電源シーケンサおよびモニタ
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| VQFN (RGC) | 64 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点