C2000-GANG

C2000 Gang Programmer

C2000-GANG

Overview

From Elprotronics, Inc. - The C2000 Gang Programmer is a C2000 device programmer that can program up to eight identical C2000 devices at the same time. The C2000 Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.

The C2000 Gang Programmer is provided with an expansion board, called the Gang Splitter, which implements the interconnections between the C2000 Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.

 

Features
    • Quickly and reliably program C2000 devices via an RS-232 or USB interface
    • Several programming modes:
- Interactive Mode: Programming while connected to PC using the C2000 GANG Programmer GUI.
- Program from Image: An image can be stored, which contains configuration options and code files. This allows users to program C2000 devices standalone, without a PC.
- Programming from Script: Enables developers to automate more complicated programming procedures.
  • Intuitive GUI for configuring, programming & testing production setup
  • SD Card slot for storing images
  • LCD screen for easy programming without a PC
  • Supports up to 8 targets simultaneously
  • Supports all current and future C2000 devices

  • One READ ME FIRST document
  • One C2000-GANG device programmer
  • One C2000-GANG Splitter board
  • One USB cable
  • Eight 14-conductor JTAG cables
  • One power supply with 5 plug adapters

Automotive body & lighting MCUs
F28M35H52C-Q1 Automotive C2000™ dual-core 32-bit MCU with 250 MIPS, 1024 KB flash TMS320C28346-Q1 Automotive C2000™ 32-bit MCU with 300 MIPS, FPU, 516 KB RAM, EMIF TMS320F280021-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash TMS320F280023-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash TMS320F280040-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, PGAs, SDFM TMS320F280040C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280041-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, PGAs, SDFM TMS320F280041C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28016-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash, 8 PWM, CAN TMS320F2802-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, 64 KB flash, 6 PWM TMS320F28022-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28023-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28030-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28031-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28052-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 3.75 MSPS ADC TMS320F28052F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC, PGAs TMS320F28052M-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-MOTION, PGAs TMS320F28054-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, PGAs TMS320F28054F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-FOC, PGAs TMS320F28054M-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-MOTION, PGAs TMS320F2806-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, 64 KB flash, 12 PWM TMS320F28062-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28062F-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, InstaSPIN-FOC TMS320F28066-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28067-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28069-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA TMS320F28069F-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069M-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION TMS320F28075-Q1 Automotive C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F2808-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, 128 KB flash, 12 PWM TMS320F2809-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, 256 KB flash, 12 PWM TMS320F2810-Q1 Automotive C2000™ 32-bit MCU with 150 MHz, 128 KB flash TMS320F2811-Q1 Automotive C2000™ 32-bit MCU with 150 MHz, 256 KB flash TMS320F2812-Q1 Automotive C2000™ 32-bit MCU with 150 MHz, 256 KB flash, EMIF TMS320F28232-Q1 Automotive C2000™ 32-bit MCU with 100 MIPS, 128 KB flash, EMIF, 12b ADC TMS320F28234-Q1 Automotive C2000™ 32-bit MCU with 150 MIPS, 256 KB flash, EMIF, 12b ADC TMS320F28235-Q1 Automotive C2000™ 32-bit MCU with 150 MIPS, 512 KB flash, EMIF, 12b ADC TMS320F28335-Q1 Automotive C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC

 

Automotive powertrain, zonal & chassis control MCUs
TMS320F280025-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash TMS320F280025C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB TMS320F280048-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280048C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280049C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28026-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28027-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28034-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28035-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28375S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28377D-Q1 Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28379D-Q1 Automotive C2000™ 32-bit MCU w/ 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC

 

Real-time digital power MCUs
F28377D-SEP Radiation-tolerant 32-bit MCU with 800MIPs and dual C28 and CLA cores with 1MB flash F28M35E20B C2000™ Dual Core 32-bit MCU with 120 MIPS, 512 KB Flash F28M35H22C C2000™ Dual Core 32-bit MCU with 250 MIPS, 512 KB Flash F28M35H52C C2000™ dual core 32-bit MCU with 250 MIPS, 1024-kb Flash F28M35M22C C2000™ Dual Core 32-bit MCU with 150 MIPS, 512 KB Flash F28M36H33B2 C2000™ dual core 32-bit MCU with 275 MIPS, 1024-kb Flash F28M36H53B2 C2000™ Dual Core 32-bit MCU with 250 MIPS, 1024 KB Flash, 64 KB RAM F28M36P53C2 C2000™ Dual Core 32-bit MCU with 275 MIPS, 1024 KB Flash, ENET, USB F28M36P63C2 C2000™ Dual Core 32-bit MCU with 275 MIPS, 1536 KB Flash, ENET, USB SM320F2801-EP C2000™ enhanced product 32-bit MCU with 100-MHz, 32-kb flash, 6 PWM, extended temperature SM320F2808-EP C2000™ enhanced product 32-bit MCU with 100-MHz, 128-kb flash, 12 PWM SM320F2812 C2000™ enhanced product 32-bit MCU with 150-MHz, 256-kb Flash, EMIF SM320F2812-EP C2000™ Enhanced Product 32-bit MCU with 150 MHz, 256 KB Flash, EMIF SM320F28335-EP C2000™ Enhanced Product 32-bit MCU with 150 MIPS, FPU, 512 KB Flash, EMIF, 12b ADC SM320F28335-HT C2000™ High Temperature 32-bit MCU with 150 MIPS, FPU, 512 KB Flash, EMIF, 12b ADC SMJ320F2812 C2000™ military 32-bit MCU with 150-MHz, 256-kb Flash, EMIF TMS320C28342 C2000™ 32-bit MCU with 300 MIPS, FPU, 196 KB RAM, EMIF TMS320C28344 C2000™ 32-bit MCU with 300 MIPS, FPU, 260 KB RAM, EMIF TMS320C28345 C2000™ 32-bit MCU with 200 MIPS, FPU, 516 KB RAM, EMIF TMS320C28346 C2000™ 32-bit MCU with 300 MIPS, FPU, 516 KB RAM, EMIF TMS320F280021 C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash TMS320F280023 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 64-kb flash TMS320F280023C C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash, CLB TMS320F280025 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash TMS320F280025C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB TMS320F280037C C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280039C C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280041 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, PGAs, SDFM TMS320F280041C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280045 C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, PGAs, SDFM TMS320F280049 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM TMS320F280049C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F2801 C2000™ 32-bit MCU with 100-MHz, 32-kb flash, 6 PWM TMS320F28015 C2000™ 32-bit MCU with 60 MHz, 32 KB flash, 8 PWM TMS320F28016 C2000™ 32-bit MCU with 60 MHz, 32 KB flash, 8 PWM, CAN TMS320F2802 C2000™ 32-bit MCU with 100 MHz, 64 KB flash, 6 PWM TMS320F28020 C2000™ 32-bit MCU with 40 MHz, 32 KB flash, 8 PWM TMS320F280200 C2000™ 32-bit MCU with 40 MHz, 16 KB flash TMS320F28021 C2000™ 32-bit MCU with 40 MHz, 64 KB flash TMS320F28022 C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28023 C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28026 C2000™ 32-bit MCU with 60-MHz, 32-kb flash TMS320F28026F C2000™ 32-bit MCU with 60 MHz, 32 KB flash, InstaSPIN-FOC TMS320F28027 C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027F C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28030 C2000™ 32-bit MCU with 60-MHz, 32-kb flash, 2 MSPS ADC TMS320F28031 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28034 C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28035 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28035-EP C2000™ Enhanced Product 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28044 C2000™ 32-bit MCU with 100 MHz, 128 KB flash, 16 HRPWM TMS320F28050 C2000™ 32-bit MCU with 60-MHz, 32-kb flash, PGAs, 2 MSPS ADC TMS320F28051 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 2 MSPS ADC TMS320F28052 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 3.75 MSPS ADC TMS320F28052F C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC, PGAs TMS320F28052M C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-MOTION, PGAs TMS320F28053 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, CLA, PGAs, 3.75 MSPS ADC TMS320F28054 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, PGAs TMS320F28054F C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-FOC, PGAs TMS320F28054M C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-MOTION, PGAs TMS320F28055 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA, PGAs TMS320F2806 C2000™ 32-bit MCU with 100 MHz, 64 KB flash, 12 PWM TMS320F28062 C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28062F C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, InstaSPIN-FOC TMS320F28065 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 128 KB flash, 100 KB RAM TMS320F28066 C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28067 C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28068F C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, InstaSPIN-FOC TMS320F28068M C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, InstaSPIN-MOTION TMS320F28069 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA TMS320F28069F C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069M C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION TMS320F28075 C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F28076 C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, CLB, SDFM TMS320F2808 C2000™ 32-bit MCU with 100-MHz, 128-kb flash, 12 PWM TMS320F2809 C2000™ 32-bit MCU with 100 MHz, 256 KB flash, 12 PWM TMS320F2810 C2000™ 32-bit MCU with 150 MHz, 128 KB flash TMS320F2811 C2000™ 32-bit MCU with 150 MHz, 256 KB flash TMS320F2812 C2000™ 32-bit MCU with 150 MHz, 256 KB flash, EMIF TMS320F28232 C2000™ 32-bit MCU with 100 MIPS, 128 KB flash, EMIF, 12b ADC TMS320F28234 C2000™ 32-bit MCU with 150 MIPS, 256 KB flash, EMIF, 12b ADC TMS320F28235 C2000™ 32-bit MCU with 150 MIPS, 512 KB flash, EMIF, 12b ADC TMS320F28332 C2000™ 32-bit MCU with 100 MIPS, FPU, 128 KB flash, EMIF, 12b ADC TMS320F28334 C2000™ 32-bit MCU with 150 MIPS, FPU, 256 KB flash, EMIF, 12b ADC TMS320F28335 C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320F28374D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC TMS320F28374S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC TMS320F28375D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28375S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28376D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28376S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28377D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377D-EP C2000™ Enhanced Product 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1 MB flash, EMIF, 16b ADC TMS320F28377S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28378D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC TMS320F28378S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC TMS320F28379D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC TMS320F28379S C2000™ 32-bit MCU with 400-MIPS, 1x CPU, 1x CLA, FPU, TMU, 1024-KB flash, CLB, EMIF and 16- TMS320R2811 C2000™ 32-bit MCU with 150 MHz, 40 KB RAM

 

Real-time motor control & automation MCUs
SM320F2812-HT C2000™ High Temperature 32-bit MCU with 150 MHz, 256 KB Flash, EMIF
Download View video with transcript Video

Order & start development

Support software

C2000-GANG-SW — C2000 Gang Programmer Support Software - From Elprotronics, Inc.

Supported products & hardware

Supported products & hardware

Hardware development
Hardware programming tool
C2000-GANG C2000 Gang Programmer

C2000-GANG-SW C2000 Gang Programmer Support Software - From Elprotronics, Inc.

close
Version: null
Release date: Feb 10, 2026
Hardware development
Hardware programming tool
C2000-GANG C2000 Gang Programmer
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate MSP-GANG and C2000-GANG EU Declaration of Conformity (Rev. A) Dec 1, 2020
Certificate C2000-GANG EC Declaration of Conformity (DoC) (Rev. A) Jan 2, 2019
User guide C2000 Gang Programmer (C2000-GANG) User's Guide (Rev. C) Mar 10, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.