3D 打印和直接成像产品
登录以查看库存登录
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Chipset family
Micromirror array orientation
Component type
Micromirror pitch (mm)
Micromirror array size
Number of triggers
Array diagonal (in)
Package type
Pin count
Images
Subcategory
Illumination wavelengthmin (min) (nm)
Illumination wavelength (max) (nm)
Pattern rate, binary (max) (Hz)
Display resolution (max)
Pattern rate, 8-bit (max) (Hz)
Status
355
410
4096 x 2176
DLPC964
0.0054
DMD
—
—
—
DLP-TYPEA.9
321
$8,900.000 | 1u
0.99
—
45 to 70
—
Catalog
400
700
4096 x 2176
DLPC964
0.0054
DMD
Corner
12400
—
DLP-TYPEA.9
321
$6,900.000 | 1u
0.99
—
45 to 90
—
Catalog
400
550
1280 x 720
DLP301S, DLPA2000, DLPA2005, DLPA3000, DLPA3005, DLPC1438
0.0054
DMD
Orthogonal
60
—
DLP-S318
99
$50.000 | 1ku
0.3
WQHD (2560x1440)
0 to 40
60
Catalog
400
550
1280 x 720
DLP300S, DLPA2000, DLPA2005, DLPC1438
0.0054
DMD
Orthogonal
60
—
DLP-S245
57
$40.000 | 1ku
0.3
WQHD (2560x1440)
0 to 40
60
Catalog
—
—
—
DLP300S, DLP301S, DLPA2000, DLPA2005, DLPA3000, DLPA3005, DLPC1438
—
Controller
—
60
—
NFBGA
201
$14.000 | 1ku
—
WQHD (2560x1440)
-30 to 105
60
Catalog
420
700
2716 x 1600
DLP670S, DLPC900, DLPLCR67EVM, DLPLCRC900DEVM
0.0054
DMD
Orthogonal
9523
—
DLP-S610
350
$628.000 | 100u
0.67
WQXGA (2716 x 1600)
0 to 70
1190
Catalog
355
420
2560 x 1600
DLP9000XUV, DLPC910, DLPR910
0.0076
DMD
Orthogonal
14989
—
DLP-TYPEA.9
355
$6,930.000 | 1u
0.9
2560 x 1600 (WQXGA), WQXGA (2560x1600)
20 to 30
1873
Catalog
800
2000
1280 x 800
DLP650LNIR, DLPA200, DLPC410, DLPLCR65NEVM, DLPLCRC410EVM, DLPR410
0.0108
DMD
Orthogonal
12500
—
DLP-S450
149
$1,479.000 | 1u
0.65
WXGA (1280x800)
0 to 70
1563
Catalog
400
700
2560 x 1600
DLP9000X, DLPC910, DLPR910
0.0076
DMD
Orthogonal
14989
—
DLP-TYPEA.9
355
$4,600.000 | 1u
0.9
WQXGA (2560x1600)
0 to 70
1873
Catalog
400
700
1920 x 1080
DLP6500FLQ, DLPC900, DLPC910, DLPR910
0.0076
DMD
Orthogonal
11574
—
DLP-TYPEA.7
203
$1,125.610 | 100u
0.65
1080p (1920x1080)
0 to 65
1446
Catalog
420
700
1920 x 1080
DLP6500FYE, DLPC900, DLPC910, DLPLCR65EVM, DLPLCRC900EVM, DLPR910
0.0076
DMD
Orthogonal
11574
—
DLP-S600
350
$489.000 | 100u
0.65
1080p (1920x1080)
0 to 90
1446
Catalog
400
700
2560 x 1600
DLP9000, DLPC900, DLPLCR90EVM, DLPLCRC900DEVM
0.0076
DMD
Orthogonal
9523
—
DLP-TYPEA.9
355
$2,432.000 | 1u
0.9
WQXGA (2560x1600)
0 to 70
1031
Catalog
400
700
1920 x 1080
DLP9500, DLPA200, DLPC410, DLPLCR95EVM, DLPLCRC410EVM, DLPR410
0.0108
DMD
Orthogonal
23148
—
DLP-TYPEA.9
355
$2,445.000 | 1u
0.95
1080p (1920x1080)
20 to 70
2893
Catalog
400
700
1024 x 768
DLP7000, DLPA200, DLPC410, DLPLCR70EVM, DLPLCRC410EVM, DLPR410
0.0136
DMD
Orthogonal
32552
—
DLP-TYPEA.7
203
$913.339 | 100u
0.7
XGA (1024x768)
10 to 65
4069
Catalog
—
—
—
DLP6500FLQ, DLP6500FYE, DLP9000X, DLP9000XUV, DLPC910, DLPR910
—
Controller
—
14989
—
FCBGA
676
$342.200 | 100u
—
1080p (1920x1080), WQXGA (2560x1600)
0 to 85
1873
Catalog
363
420
1024 x 768
DLP7000UV, DLPA200, DLPC410, DLPLCR70UVEVM, DLPLCRC410EVM, DLPR410
0.0136
DMD
Orthogonal
32552
—
DLP-TYPEA.7
203
$4,365.760 | 100u
0.7
XGA (1024x768)
20 to 30
4069
Catalog
363
420
1920 x 1080
DLP9500UV, DLPA200, DLPC410, DLPLCR95UVEVM, DLPLCRC410EVM, DLPR410
0.0108
DMD
Orthogonal
23148
—
DLP-TYPEA.9
355
$6,000.000 | 1u
0.95
1080p (1920x1080)
20 to 30
2893
Catalog
—
—
—
DLP500YX, DLP6500FLQ, DLP6500FYE, DLP670S, DLP9000, DLPC900, DLPLCRC900DEVM, DLPLCRC900EVM
—
Controller
—
16129
2 / 2
PBGA
516
$213.240 | 100u
—
1080p (1920x1080), 2048 x 1200, WQXGA (2560x1600), WQXGA (2716 x 1600)
0 to 55
2016
Catalog
—
—
—
DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV, DLPA200, DLPC410, DLPLCRC410EVM, DLPR410
—
Controller
—
32552
—
DLP
676
$224.580 | 100u
—
1080p (1920x1080), WXGA (1280x800), XGA (1024x768)
0 to 85
4069
Catalog
—
—
—
DLP5500, DLP550JE, DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV, DLPA200, DLPC410, DLPR410
—
Micromirror Driver
—
—
—
HTQFP
80
$12.910 | 100u
—
—
0 to 75
—
Catalog
Description
Enabled
Description
Subcategory
Enabled
Subcategory
Illumination wavelengthmin (min) (nm)
Enabled
Illumination wavelengthmin (min) (nm)
Illumination wavelength (max) (nm)
Enabled
Illumination wavelength (max) (nm)
Micromirror array size
Enabled
Micromirror array size
Chipset family
Enabled
Chipset family
Micromirror pitch (mm)
Enabled
Micromirror pitch (mm)
Component type
Enabled
Component type
Micromirror array orientation
Enabled
Micromirror array orientation
Pattern rate, binary (max) (Hz)
Enabled
Pattern rate, binary (max) (Hz)
Number of triggers
Enabled
Number of triggers
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Array diagonal (in)
Enabled
Array diagonal (in)
Display resolution (max)
Enabled
Display resolution (max)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Pattern rate, 8-bit (max) (Hz)
Enabled
Pattern rate, 8-bit (max) (Hz)
Rating
Enabled
Rating
Micromirror driver support
Enabled
Micromirror driver support
Thermal dissipation (°C/W)
Enabled
Thermal dissipation (°C/W)
Input frame rate (Hz)
Enabled
Input frame rate (Hz)
Status
Enabled
Status
1
to
20
of
20
Page
1
of
1